Characteristics
- High Current capability
- Very reliable mechanical design
- Very high magnetic saturation
- Operating temperature up to +150ºC
- Automotive approved
Applications
- Standard filter applications
- EMC Suppression in motor drive systems
- In over all application in Infotainment systems
Certification | |
---|---|
REACh Approval | Conform or declared [(EC)1907/2006] |
RoHS Approval | Compliant [2011/65/EU&2015/863] |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Pl (mm) | Ø D (mm) | Pw (mm) | G (mm) | Ø F (mm) | L (µH) | IR (A) | RDC (mΩ) | fres (MHz) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7847110020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12.3 | 7.7 | 3.2 | 2.6 | 3 | 0.5 | 2 | 4 | 11 | 290 | 784713 | |
7847121020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15.4 | 12.2 | 7.6 | 6.3 | 3 | 1.12 | 2 | 10 | 3.8 | 150 | 784713 | |
7847111100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18.5 | 13.5 | 5.2 | 4.6 | 3 | 0.5 | 10 | 3 | 33 | 90 | 784713 | |
7847121060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20.5 | 14.7 | 6.9 | 5.9 | 3 | 0.8 | 6 | 6.4 | 11.7 | 95 | 784713 | |
7847121100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22.5 | 18.8 | 6.9 | 5.9 | 3 | 0.8 | 10 | 5.5 | 15.1 | 80 | 784713 | |
7847131020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25.7 | 17.5 | 10 | 8 | 3 | 1.8 | 2 | 15 | 1.7 | 110 | 784713 | |
7847131060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 25.7 | 18 | 8.6 | 7.3 | 3 | 1.12 | 6 | 10 | 6.5 | 80 | 784713 | |
7847132060 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 24.9 | 14 | 12 | 3 | 1.8 | 6 | 15 | 3.5 | 55 | 784713 | |
7847132100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30.8 | 29.2 | 16 | 14 | 3 | 1.7 | 10 | 15 | 5.7 | 40 | 784713 | |
7847131100 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30.9 | 24.9 | 8.6 | 7.3 | 3 | 1.12 | 10 | 10 | 8.8 | 50 | 784713 |
Order Code | Datasheet |
---|---|
7847110020 | SPEC |
7847121020 | SPEC |
7847111100 | SPEC |
7847121060 | SPEC |
7847121100 | SPEC |
7847131020 | SPEC |
7847131060 | SPEC |
7847132060 | SPEC |
7847132100 | SPEC |
7847131100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Pl (mm) | Ø D (mm) | Pw (mm) | G (mm) | Ø F (mm) | L (µH) | IR (A) | RDC (mΩ) | fres (MHz) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: