OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleFerrite Cores for Cable AssemblyProduct seriesWE-RIB

WE-RIB

Balun & Multi-Aperture

WE-RIB

Characteristics

  • Core material: NiZn
  • High Curie temperature: <200 ºC
  • Operating temperature: –25 ºC to +125 ºC
  • Custom designs on request

Applications

  • Data lines for telecommunication
  • Balun-transformer

Products

Order Code Data­sheet Downloads StatusØ Cable max.
(mm)
L
(mm)
W
(mm)
W1
(mm)
H
(mm)
Ø ID
(mm)
Z @ 25 MHz
1 wire
(Ω)
Z @ 100 MHz
1 wire
(Ω)
Z @ 25 MHz
2 wires
(Ω)
Z @ 100 MHz
2 wires
(Ω)
Material Samples
7427052SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 0.8 2.5 3.5 2 2 1 35 91 33 102 3 W 180
7427057SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 1 2 5 2.6 3 1.2 38 97 33 104 3 W 180
7427050SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 1 5 5 2.6 3 1.2 66 146 50 134 3 W 180
7427054SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 1.5 3.2 6.4 3 3.5 1.8 44 94 34 92 3 W 180
7427051SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 1.5 5 6.4 3 3.5 1.8 59 127 43 114 3 W 180
7427055SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.5 7 13.5 5.5 7.5 4 72 154 51 122 3 W 180
7427056SPEC
2 files Active i| Production is active. Expected lifetime: >10 years. 3.5 14 13.5 5.5 7.5 4 126 260 80 182 3 W 180
Order Code Data­sheet
7427052SPEC
7427057SPEC
7427050SPEC
7427054SPEC
7427051SPEC
7427055SPEC
7427056SPEC
Samples
Order Code Data­sheet Downloads StatusØ Cable max.
(mm)
L
(mm)
W
(mm)
W1
(mm)
H
(mm)
Ø ID
(mm)
Z @ 25 MHz
1 wire
(Ω)
Z @ 100 MHz
1 wire
(Ω)
Z @ 25 MHz
2 wires
(Ω)
Z @ 100 MHz
2 wires
(Ω)
Material Samples