OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFilter ChokesProduct seriesWE-SI Leaded Toroidal Storage Choke

WE-SI Leaded Toroidal Storage Choke

Shielded

WE-SI Leaded Toroidal Storage Choke

Characteristics

  • Low magnetic stray field
  • Low core loss due to iron powder materials
  • Available for rated current 1.1 A to 14.5 A

Applications

  • Perfectly suitable for switching regulators from
    – National Semiconductor (LM)
    – Linear Technology (LT)
    – Maxim
  • Used for example in switching power supplies and voltage transformers
  • Switching regulators up to 100 kHz

Products

Order Code Data­sheet DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
L
(mm)
W
(mm)
H
(mm)
Samples
7441501SPEC
9 files 12 14.5 6.9 0.008 44.6 28.5 14.5 12
744150SPEC
9 files 26 10.3 4 0.015 25 28.5 14.5 12
744131SPEC
9 files 34 5.2 1.8 0.038 11 17 11 12
744111SPEC
9 files 37 3.1 1.8 0.06 23 15.5 8.5 12
744151SPEC
9 files 48 8.1 3 0.025 13.6 30 12.1 12
744132SPEC
9 files 49 5.8 2.2 0.05 16 21 10.9 12
744101SPEC
9 files 50 1.7 1.5 0.18 19.1 15 8.4 12
744112SPEC
9 files 53 3 1.4 0.08 16.8 17 9.5 12
744102SPEC
9 files 73 1.4 1.2 0.23 14 15 8 12
744133SPEC
9 files 75 5.8 2 0.04 15 24 13.9 12
744113SPEC
9 files 80 2.5 1 0.1 6.5 17 9.5 12
744152SPEC
9 files 82 7.7 1.7 0.03 5.4 28 12.1 12
744134SPEC
9 files 92 5.4 2.3 0.05 9 31 13.5 12
744103SPEC
9 files 109 1.3 1 0.3 9.2 15 8 12
744114SPEC
9 files 127 2.3 1 0.12 4.8 18 9.6 20
744153SPEC
9 files 137 7 2 0.05 6.4 32 15.6 12
744135SPEC
9 files 157 5.1 1.5 0.063 3 31 13.5 12
744104SPEC
9 files 167 1.35 0.72 0.4 4.1 17.5 8 12
744154SPEC
9 files 172 6.5 2 0.055 3.1 32 16.5 12
744115SPEC
9 files 200 2.2 0.9 0.18 3 18 9.7 20
744155SPEC
9 files 220 7.1 2 0.06 4.7 43 15.7 12
744105SPEC
9 files 258 1.2 0.6 0.4 3 17.5 8.4 12
744116SPEC
9 files 345 2.1 0.5 0.2 1.8 18 10.1 12
744136SPEC
9 files 346 3.8 1.5 0.14 3.3 31 15.3 12
744156SPEC
9 files 380 6.2 2 0.07 1.5 44 16.1 12
744117SPEC
9 files 390 2 0.8 0.25 1.8 23 12.5 12
744106SPEC
9 files 393 1.1 0.5 0.7 2.1 17.5 8.4 12
744107SPEC
9 files 557 1.1 0.7 0.7 2.5 22.5 12.4 12
744118SPEC
9 files 600 2.2 1.1 0.33 1.3 30 14 12
744137SPEC
9 files 630 3.1 1 0.175 1.5 31 15.3 12
744138SPEC
9 files 727 3.5 1.4 0.24 1.8 42 15 12
744119SPEC
9 files 890 2 0.9 0.4 0.85 30 14 12
744139SPEC
9 files 1124 3.4 1 0.28 0.65 44 18.5 12
7441110SPEC
9 files 1619 1.8 0.7 0.48 0.5 30 14.5 12
Order Code Data­sheet
7441501SPEC
744150SPEC
744131SPEC
744111SPEC
744151SPEC
744132SPEC
744101SPEC
744112SPEC
744102SPEC
744133SPEC
744113SPEC
744152SPEC
744134SPEC
744103SPEC
744114SPEC
744153SPEC
744135SPEC
744104SPEC
744154SPEC
744115SPEC
744155SPEC
744105SPEC
744116SPEC
744136SPEC
744156SPEC
744117SPEC
744106SPEC
744107SPEC
744118SPEC
744137SPEC
744138SPEC
744119SPEC
744139SPEC
7441110SPEC
Samples
Order Code Data­sheet DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
L
(mm)
W
(mm)
H
(mm)
Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos

How to choose the right coil type (inductor)?!

Videos

Würth Elektronik Webinar: ClassD inductors - difference to normal power / filter inductors?