Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
WE-SLM | 6 | 3.3 | 3.3 | SMT |
LTSpice files
Characteristics
- High current capability up to 400 mA
- Rated voltage: 80 VDC (42 VAC)
- Flammability corresponding to UL 94 V-0
- Climatic category 40/125/21
Applications
- USB
- CAN
- FireWire
- Signal and sensor lines
- Power supply systems
- Data lines
- Suppression of common mode noise
Products
WE-SLM
Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744242110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | bifiliar | 2 | 11 | 800 | 300 | 0.18 | 80 | – | 744725 | ||
744242220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | bifiliar | 2 | 22 | 1500 | 300 | 0.23 | 80 | – | – | ||
744242330 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | bifiliar | 2 | 33 | 2000 | 300 | 0.27 | 80 | – | – | ||
744242510 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | bifiliar | 2 | 51 | 2500 | 400 | 0.32 | 80 | CAN | 744725 | ||
744242101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | bifiliar | 2 | 100 | 4000 | 300 | 0.58 | 80 | – | – | ||
744242471 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | bifiliar | 2 | 470 | 2200 | 400 | 0.35 | 80 | – | 744725 |
Order Code | Datasheet | Simulation |
---|---|---|
744242110 | SPEC | |
744242220 | SPEC | |
744242330 | SPEC | |
744242510 | SPEC | |
744242101 | SPEC | |
744242471 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (mA) | RDC max. (Ω) | VR (V) | Application | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes