OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleSnap Ferrites for Cable AssemblyProduct seriesWE-STAR-BUENO

WE-STAR-BUENO

Compact Allrounder

WE-STAR-BUENO

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Pre-fixing cable system facilitates the assembly process
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –50 °C to +105 °C
  • Core material: NiZn

Applications

  • EMC ferrite for the EMI suppression in the frequency area from 1 MHz to 1 GHz
  • Fastening for round cables with diameters from 2.5 mm to 8.5 mm or if winded more turns through the ferrite
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Order Code Data­sheet Simu­lation Downloads StatusØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyDesign KitAlpha-Rack Samples
74275812SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 2.5 - 5 122 206 4 W 620 30.3 18.4 19 Grey74271
742711
742707001
74275812SSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 2.5 - 5 122 206 4 W 620 30.3 18.4 19 Black74271
74275813SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 8.5 117 202 4 W 620 39.2 23.4 24 Grey74271
742711
742707001
74275815SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 8.5 171 340 4 W 620 56.2 23.4 24 Grey74271
742711
742707001
74275813SSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 8.5 117 202 4 W 620 39.2 23.4 24 Black74271
74275815SSPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 4.5 - 8.5 171 340 4 W 620 56.2 23.4 24 Black74271
Order Code Data­sheet Simu­lation
74275812SPEC
74275812SSPEC
74275813SPEC
74275815SPEC
74275813SSPEC
74275815SSPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyDesign KitAlpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments: