OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleSnap Ferrites for Cable AssemblyProduct seriesWE-STAR-FLAT

WE-STAR-FLAT

Ribbon Cable Suppressor

WE-STAR-FLAT

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Cable clamping protection
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • On request also available with adhesive tape
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –50 °C to +105 °C
  • Core material: NiZn

Applications

  • Internal and external computer data and power cable
  • Medical technology
  • Ribbon cable
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Order Code Data­sheet Simu­lation Downloads StatusNumber of PolesL
(mm)
W
(mm)
W1
(mm)
H
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
MaterialColorSafety KeyAlpha-Rack Samples
7427246SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 26 33.1 53.3 34 16 96 184 4 W 620 Grey74271
742707001
74272485SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 40 19.5 71.3 52 16 47 103 4 W 620 Grey74271
7427248SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 40 33.1 71.3 52 16 79 174 4 W 620 Grey74271
742707001
74272475SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 50 19.6 84.5 64.5 16 53 126 4 W 620 Grey74271
742707001
7427247SPEC
3 files Active i| Production is active. Expected lifetime: >10 years. 50 33.1 84.5 64.5 16 74 179 4 W 620 Grey74271
742707001
Order Code Data­sheet Simu­lation
7427246SPEC
74272485SPEC
7427248SPEC
74272475SPEC
7427247SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusNumber of PolesL
(mm)
W
(mm)
W1
(mm)
H
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
MaterialColorSafety KeyAlpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments: