Characteristics
- With reliable flexible cable fixing, developed in-house
- Prefixing cable system facilitates the cable assembling process
- Cable clamping protection
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V-0
- Operating temperature: –50 °C to +105 °C
- Core material: MnZn
Applications
- Especially for applications in the low frequency range from 300 kHz to 30 MHz
- Perfect for applications with varying cable diameter
- Suppression of electronic ballasts (i.e. neon tube) in the lighting industry
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
- Fastening for round cables with diameter 2.0 mm to 25.0 mm or if winded more turns through the ferrite
Products
Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable (mm) | Z @ 300 kHz 1 turn (Ω) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Design Kit | Alpha-Rack | Safety Key | STAR-CLIP Fixation | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74272140 | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2 - 3 | 5 | 17 | 59 | 8 W 5000 | 32.6 | 19 | 13 | Grey | 742711 | 742707001 | – | – | ||
![]() | 74272140S | SPEC | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2 - 3 | 5 | 17 | 59 | 8 W 5000 | 32.6 | 19 | 13 | Black | – | – | – | – | ||
![]() | 74272142 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 - 5 | 5 | 17 | 59 | 8 W 5000 | 32.6 | 19 | 13 | Grey | 742711 | 742707001 | 74271 | – | ||
![]() | 74272111 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.5 - 5 | 10 | 35 | 59 | 8 W 5000 | 41 | 23.4 | 18 | Grey | 742711 | 742707001 | – | 7427711 | ||
![]() | 74272142S | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.5 - 5 | 5 | 17 | 59 | 8 W 5000 | 32.6 | 19 | 13 | Black | – | – | – | – | ||
![]() | 74272111S | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.5 - 5 | 10 | 35 | 59 | 8 W 5000 | 41 | 23.4 | 18 | Black | – | – | – | 7427711 | ||
![]() | 74272112 | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.5 - 6 | 10 | 35 | 59 | 8 W 5000 | 41 | 23.4 | 18 | Grey | 742711 | 742707001 | – | 7427711 | ||
![]() | 74272112S | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.5 - 6 | 10 | 35 | 59 | 8 W 5000 | 41 | 23.4 | 18 | Black | – | – | – | 7427711 | ||
![]() | 74272131 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 7.5 | 9 | 30 | 45 | 8 W 5000 | 40 | 24 | 20 | Grey | 742711 | 742707001 | 74271 | 7427713 | ||
![]() | 74272131S | SPEC | 2 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 6 - 7.5 | 9 | 30 | 45 | 8 W 5000 | 40 | 24 | 20 | Black | – | – | – | 7427713 | ||
![]() | 74272132 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 7 - 8.5 | 9 | 30 | 45 | 8 W 5000 | 40 | 24 | 20 | Grey | 742711 | 742707001 | 74271 | 7427713 | ||
![]() | 74272132S | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 7 - 8.5 | 9 | 30 | 45 | 8 W 5000 | 40 | 24 | 20 | Black | – | – | – | 7427713 | ||
![]() | 74272221 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8.5 - 10.5 | 13 | 50 | 32 | 8 W 5000 | 41.6 | 33.5 | 28.4 | Grey | 742711 | 742707001 | 74271 | 7427722 | ||
![]() | 74272221S | SPEC | 2 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 8.5 - 10.5 | 13 | 50 | 32 | 8 W 5000 | 41.6 | 33.5 | 28.4 | Black | – | – | – | 7427722 | ||
![]() | 74272222 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 10.5 - 12.5 | 13 | 50 | 32 | 8 W 5000 | 41.6 | 33.5 | 28.4 | Grey | 742711 | 742707001 | 74271 | 7427722 | ||
![]() | 74272222S | SPEC | 2 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 10.5 - 12.5 | 13 | 50 | 32 | 8 W 5000 | 41.6 | 33.5 | 28.4 | Black | – | – | – | 7427722 | ||
![]() | 74272151 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 12 - 15 | 15 | 65 | 33 | 8 W 5000 | 48.4 | 38.8 | 35 | Grey | – | 742707001 | 74271 | – | ||
![]() | 74272151S | SPEC | 2 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 12 - 15 | 15 | 65 | 33 | 8 W 5000 | 48.4 | 38.8 | 35 | Black | – | – | – | – | ||
![]() | 74272211 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 17 - 21 | 18 | 70 | 30 | 8 W 5000 | 55.4 | 46.5 | 43 | Grey | – | 742707001 | 74271 | – | ||
![]() | 74272211S | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 17 - 21 | 19 | 94 | 34 | 8 W 5000 | 55.4 | 46.5 | 43 | Black | – | – | – | – | ||
![]() | 74272251 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 22 - 25 | 23 | 46 | 27 | 8 W 5000 | 61.3 | 59.5 | 55 | Grey | – | 742707001 | 74271 | – | ||
![]() | 74272251S | SPEC | 3 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 22 - 25 | 27 | 63 | 31 | 8 W 5000 | 61.3 | 59.5 | 55 | Black | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74272140 | SPEC | |
![]() | 74272140S | SPEC | |
![]() | 74272142 | SPEC | |
![]() | 74272111 | SPEC | |
![]() | 74272142S | SPEC | |
![]() | 74272111S | SPEC | |
![]() | 74272112 | SPEC | |
![]() | 74272112S | SPEC | |
![]() | 74272131 | SPEC | |
![]() | 74272131S | SPEC | |
![]() | 74272132 | SPEC | |
![]() | 74272132S | SPEC | |
![]() | 74272221 | SPEC | |
![]() | 74272221S | SPEC | |
![]() | 74272222 | SPEC | |
![]() | 74272222S | SPEC | |
![]() | 74272151 | SPEC | |
![]() | 74272151S | SPEC | |
![]() | 74272211 | SPEC | |
![]() | 74272211S | SPEC | |
![]() | 74272251 | SPEC | |
![]() | 74272251S | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Ø Cable (mm) | Z @ 300 kHz 1 turn (Ω) | Z @ 1 MHz 1 turn (Ω) | Z @ 10 MHz 1 turn (Ω) | Material | L (mm) | W (mm) | H (mm) | Color | Design Kit | Alpha-Rack | Safety Key | STAR-CLIP Fixation | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: