OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyCoupled Power InductorsProduct seriesWE-TDC HV SMT Coupled Inductor

WE-TDC HV SMT Coupled Inductor

WE-TDC HV SMT Coupled Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
8018 8 8 1.8
8038 8 8 3.8

Characteristics

  • Low profile coupled inductor with 2.0kV Isolation
  • Low losses and low Leakage Inductance
  • Magnetical shielded
  • 1:1 Transformer
  • Operation temperature: -40°C to +125°C
  • Functional Isolation for a working voltage or 250VRMS

Reference Designs

  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems

Applications

  • High density Isolated converter application (e.g. Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Switching regulator with second unregulated output voltage

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

All
8018
8038
Order Code Data­sheet Simu­lation Downloads StatusL1
(µH)
L2
(µH)
nIR
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Samples
76889430056SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 5.6 5.6 1:1 1.4 1.4 2 2 190 190 234 234 58
76889430100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 10 1:1 1.1 1.1 1.67 1.67 280 280 321 321 47.5
76889430150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 15 1:1 0.95 0.95 1.3 1.3 380 380 422 422 35
76889430220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 22 1:1 0.75 0.75 1 1 700 700 780 780 26
76889440047SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 4.7 4.7 1:1 2.45 2.45 4.7 4.7 85 85 110 110 43
76889440100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 10 1:1 1.6 1.6 3 3 160 160 200 200 29
76889440150SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 15 15 1:1 1.25 1.25 2.8 2.8 300 300 355 355 21
76889440220SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 22 22 1:1 1 1 2.1 2.1 390 390 455 455 15.5
76889440330SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 33 33 1:1 0.85 0.85 1.85 1.85 575 575 640 640 14
Order Code Data­sheet Simu­lation
76889430056SPEC
76889430100SPEC
76889430150SPEC
76889430220SPEC
76889440047SPEC
76889440100SPEC
76889440150SPEC
76889440220SPEC
76889440330SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL1
(µH)
L2
(µH)
nIR
(A)
IR 2
(A)
ISAT1
(A)
ISAT2
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Samples

REDEXPERT loss simulation

Find the best inductor!

REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Videos

WE-MCRI – Innovative Molded Coupled Inductor by Würth Elektronik eiSos