| Size | Dimensions | H (mm) | Ø OD (mm) | ||
|---|---|---|---|---|---|
| T37 | - | 53 | |||
| EXT. | T43 | - | 60 | ||
| T50 | - | 72 | |||
| T75 | 62 | 99 |
LTSpice files
Characteristics
- Typical topology Boost CCM
- Offline working voltage
- Flat Wire windings, low DCR and allow better cooling
- Operating Temperature Range -40ºC to +155ºC
Applications
- Fixed chargers on streets and garages (EV charger)
- Solar Inverters
- Industrial or Medical AC-DC
- Telecom PSU
Products
All
T37
T43
T50
T75
| Order Code | Datasheet | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | 760800401 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 118 | 13.9 | 9.5 | 22 | |
![]() | 760801401 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 118 | 13.9 | 23 | 22 | |
![]() | 760801122 | SPEC | 6 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 132.75 | 25.3 | 45 | 14 | |
![]() | 760800301 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 24.5 | 43 | 20 | |
![]() | 760801301 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 24.5 | 105 | 20 | |
![]() | 760800201 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 194 | 12.4 | 19 | 40 | |
![]() | 760801201 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 194 | 12.4 | 37 | 40 | |
![]() | 760800101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 255 | 11.2 | 10.5 | 36 | |
![]() | 760801101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 255 | 11.2 | 24 | 36 | |
![]() | 760800403 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 355 | 12.3 | 9.5 | 35 | |
![]() | 760801403 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 355 | 12.3 | 23 | 35 | |
![]() | 760800202 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 389 | 11.5 | 19 | 50 | |
![]() | 760801202 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 389 | 11.5 | 37 | 50 | |
![]() | 760800102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 510 | 9.8 | 10.5 | 55 | |
![]() | 760801102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 510 | 9.8 | 24 | 55 | |
![]() | 760800203 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 584 | 11.7 | 19 | 65 | |
![]() | 760801203 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 584 | 11.7 | 37 | 65 | |
![]() | 760801321 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 720 | 17.2 | 38 | 42 |
| Order Code | Datasheet | |
|---|---|---|
![]() | 760800401 | SPEC |
![]() | 760801401 | SPEC |
![]() | 760801122 | SPEC |
![]() | 760800301 | SPEC |
![]() | 760801301 | SPEC |
![]() | 760800201 | SPEC |
![]() | 760801201 | SPEC |
![]() | 760800101 | SPEC |
![]() | 760801101 | SPEC |
![]() | 760800403 | SPEC |
![]() | 760801403 | SPEC |
![]() | 760800202 | SPEC |
![]() | 760801202 | SPEC |
![]() | 760800102 | SPEC |
![]() | 760801102 | SPEC |
![]() | 760800203 | SPEC |
![]() | 760801203 | SPEC |
![]() | 760801321 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC max. (mΩ) | Samples |
|---|