OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyCommon Mode Chokes for Mains Power LinesProduct seriesWE-TPB Three-Phase Common Mode Power Line Choke

WE-TPB Three-Phase Common Mode Power Line Choke

WE-TPB Three-Phase Common Mode Power Line Choke
Size Dimen­sionsH
(mm)
MountØ OD
(mm)
3XL 39 THT 47

Characteristics

  • Application up to 500 VAC
  • High permeability MnZn Ferrite core material
  • Insulation through winding spacer
  • Specification according to EN 60938-2Air and creepage distances ≥ 5 mm
  • Up to 24 A rated current
  • Suppression frequency range: 1 kHz to 1 MHz
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category 40/125/21

Applications

  • Power electronics
  • Power line input filter
  • Radio interference suppression in motors
  • Suppression for common mode noise
  • Frequency converter
  • Power supplies
  • Charging stations

Products

3XL
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
VR
(V (AC))
VT
(V (AC))
Material Samples
744833005240SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 24 0.52 500 2500 MnZn
744833011180SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 18 1.1 500 2500 MnZn
744833027110SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 11 2.7 500 2500 MnZn
744833052100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 10 5.2 500 2500 MnZn
744833084075SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 7.5 8.4 500 2500 MnZn
744833120060SPEC
9 files Active i| Production is active. Expected lifetime: >10 years. 6 12 500 2500 MnZn
Order Code Data­sheet Simu­lation
744833005240SPEC
744833011180SPEC
744833027110SPEC
744833052100SPEC
744833084075SPEC
744833120060SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusIR
(A)
L
(mH)
VR
(V (AC))
VT
(V (AC))
Material Samples

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

Würth Elektronik Webinar: EMC Filters – From component to design