| Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
|---|---|---|---|---|---|---|---|---|
| 0402 | 1 | 0.52 | 0.6 | 0.25 | SMT | |||
| 0603 | 1.6 | 0.8 | 0.9 | 0.35 | SMT |
LTSpice files
Characteristics
- Lowest Capacitance
- Fast response time
- Low leakage current
- Low clamping voltage
- Almost no energy consumption in stand-by mode
- Excellent absorption for ESD-impulses
- Operating temperature: –40 ºC to +85 ºC
- Nickel barrier
Applications
- Protection of, data lines, bus systems or semiconductors
- ESD protection in accordance with EN 61000-4-2:
8 kV contact discharge
15 kV air discharge
Application Notes
Products
All
0402
0603
| Order Code | Datasheet | Simulation | Downloads | Status | CCh typ. (pF) | VCh Clamp ESD typ. (V) | Size | VESD Contact (kV) | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| 8231606A | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.05 | 40 | 0603 | 8 | – | |
| 8231614A | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.05 | 45 | 0603 | 8 | – | |
| 8231626A | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.05 | 50 | 0603 | 8 | – | |
| 8231706A | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.05 | 40 | 0402 | 8 | 823999 | ||
| 8231714A | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.05 | 45 | 0402 | 8 | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | CCh typ. (pF) | VCh Clamp ESD typ. (V) | Size | VESD Contact (kV) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes