Characteristics
- Qi standard compliant
- Litzwire used - highest Q-value available on market
- Applicable for up to 15 W (up to 300 W outside the standards)
- High permeability shielding
- Cancels charging flux to be not coupled into sensitive components or batteries
- High reliable construction
- Pot core construction limits the stray field in the design
- Mix and match your tool to find the perfect coil combination: Mix and Match
Applications
- Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean rooms, mining industry
- Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
- Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
- Explosion sensitive area where the use of a physical connection is hazardous
- Smart sensors
- Support for your development: Use the Wireless Power 15W Kit
- Which products can be offered by Würth Elektronik for Wireless Power Transmission?
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A1 | 53 x 53 x 6 mm | 24 | 6 | 100 | 6 | 90 | 100 | ||
![]() | 760308105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A5 | 53 x 53 x 6 mm | 6.3 | 13 | 25 | 20 | 55 | 200 | ||
![]() | 760308110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A10; MP-A1/A7 | 53 x 53 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | ||
![]() | 760308100110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A10; MP-A1/A7 | Ø 50 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | ||
![]() | 760308111 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A11; MP-A11 | 53 x 53 x 6 mm | 6.3 | 13 | 25 | 20 | 80 | 200 | ||
![]() | 760308100111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A11; MP-A11 | Ø 50 x 6 mm | 6.3 | 6 | 51 | 24 | 120 | 100 | ||
![]() | 760308141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A29; MP-A5 | 53 x 53 x 6 mm | 10 | 9 | 30 | 11 | 200 | 150 | ||
![]() | 760308100141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A29; MP-A5 | Ø 50 x 6 mm | 10 | 9 | 30 | 11 | 180 | 150 | ||
![]() | 760308104113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A13 | 60 x 52 x 4 mm | 12 | 8 | 72 | 16 | 120 | 150 | ||
![]() | 760308103102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A2 | 53 x 53 x 4.5 mm | 10 | 7 | 55 | 11 | 130 | 150 | ||
![]() | 760308103146 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A8 | 55 x 47 x 4.5 mm | 8.5 | 8 | 56 | 11 | 140 | 100 | ||
![]() | 760308101141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A29; MP-A5 | Ø 50 x 5 mm | 10 | 9 | 30 | 11 | 220 | 150 | ||
![]() | 760308103109 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP - A9 | 57 x 51 x 4.2 mm | 10.2 | 9 | 50 | 11 | 130 | 150 | ||
![]() | 760308101304 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi-A11; MP-A11 | Ø 48 x 3 mm | 6.3 | 8 | 48 | 16 | 115 | 100 | ||
![]() | 760308101103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 30 x 1.9 mm | 6.5 | 3 | 200 | 20 | 35 | 50 | ||
![]() | 760308101104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 20 x 2.8 mm | 6.8 | 2.5 | 130 | 20 | 42 | 50 | ||
![]() | 760308101105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 20 x 2.8 mm | 3.3 | 3 | 90 | 20 | 30 | 50 | ||
![]() | 760308101302 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 4.7 mm | 5.3 | 8 | 35 | 27 | 100 | 100 | ||
![]() | 760308102142 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | 53 x 53 x 6.5 mm | 5.8 | 18 | 12 | 12 | 100 | 300 | ||
![]() | 760308100143 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 6.7 mm | 6 | 12 | 18 | 16 | 180 | 200 | ||
![]() | 760308102144 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | 53 x 53 x 7 mm | 19.5 | 9.5 | 45 | 5 | 220 | 200 | ||
![]() | 760308102308 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | 50 x 30 x 2.4 mm | 3 | 8.5 | 35 | 27 | 60 | 150 | ||
![]() | 760308101107 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 31 x 2.8 mm | 24 | 2 | 315 | 7.5 | 55 | 40 | ||
![]() | 760308101106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 20 x 2.8 mm | 2.5 | 2.5 | 90 | 38 | 30 | 50 | ||
![]() | 760308101310 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 75 x 3.3 mm | 24 | 7.5 | 110 | 7.7 | 155 | 100 | ||
![]() | 760308101311 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 70 x 8.5 mm | 5.8 | 21 | 14 | 13 | 220 | 400 | ||
![]() | 760308101411 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 2.8 mm | 6.3 | 7.5 | 48 | 20 | 110 | 150 | ||
![]() | 760308101410 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 3.1 mm | 24 | 5.5 | 100 | 6 | 170 | 100 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308101 | SPEC | |
![]() | 760308105 | SPEC | |
![]() | 760308110 | SPEC | |
![]() | 760308100110 | SPEC | |
![]() | 760308111 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
![]() | 760308100111 | SPEC | |
![]() | 760308141 | SPEC | |
![]() | 760308100141 | SPEC | |
![]() | 760308104113 | SPEC | |
![]() | 760308103102 | SPEC | |
![]() | 760308103146 | SPEC | |
![]() | 760308101141 | SPEC | |
![]() | 760308103109 | SPEC | |
![]() | 760308101304 | SPEC | |
![]() | 760308101103 | SPEC | |
![]() | 760308101104 | SPEC | |
![]() | 760308101105 | SPEC | |
![]() | 760308101302 | SPEC | |
![]() | 760308102142 | SPEC | |
![]() | 760308100143 | SPEC | |
![]() | 760308102144 | SPEC | |
![]() | 760308102308 | SPEC | |
![]() | 760308101107 | SPEC | |
![]() | 760308101106 | SPEC | |
![]() | 760308101310 | SPEC | |
![]() | 760308101311 | SPEC | |
![]() | 760308101411 | SPEC | |
![]() | 760308101410 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q | P (W) | Samples |
---|
Service & Support
Do you have questions regarding Design-In Support or Applications?
We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Introduction to the 200 W Development Kit
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication
Learn more
- Learn more about the WPCC Transmitter Coil
- Learn more about Wireless Power Transfer basics with our new Design Guide
- Wireless Power 15 W Development Kit
- Wireless Power 200 W Development Kit
- Technical paper about Wireless Power Transfer
- How wireless power transfer works
- Three different types of coils
- How WPCC works