Characteristics
- Qi standard compliant
- Litzwire used - highest Q-value available on market
- Applicable for up to 15 W (up to 300 W outside the standards)
- High permeability shielding
- Cancels charging flux to be not coupled into sensitive components or batteries
- High reliable construction
- Pot core construction limits the stray field in the design
- Mix and match your tool to find the perfect coil combination: Mix and Match
Applications
- Portable devices used in a clean area, where connectors pose a risk of polluting e.g. medical facilities, (industrial) clean rooms, mining industry
- Devices with a large number of mating cycles to avoid connector damage: e.g. Smart watches, fitness tracker...
- Consumer products: e.g. Digital cameras, baby phone, remote control, smartphone sleeves, watertight products
- Explosion sensitive area where the use of a physical connection is hazardous
- Smart sensors
- Support for your development: Use the Wireless Power 15W Kit
- Which products can be offered by Würth Elektronik for Wireless Power Transmission?
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 760308101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A1 | 53 x 53 x 6 mm | 24 | 6 | 100 | 6 | 90 | 100 | ||
![]() | 760308105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A5 | 53 x 53 x 6 mm | 6.3 | 13 | 25 | 20 | 55 | 200 | ||
![]() | 760308110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A10; MP-A1/A7 | 53 x 53 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | ||
![]() | 760308100110 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A10; MP-A1/A7 | Ø 50 x 6 mm | 24 | 6 | 100 | 5 | 180 | 100 | ||
![]() | 760308111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A11; MP-A11 | 53 x 53 x 6 mm | 6.3 | 13 | 25 | 11 | 80 | 200 | ||
![]() | 760308100111 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A11; MP-A11 | Ø 50 x 6 mm | 6.3 | 6 | 51 | 24 | 120 | 100 | ||
![]() | 760308141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A29; MP-A5 | 53 x 53 x 6 mm | 10 | 9 | 30 | 11 | 200 | 150 | ||
![]() | 760308100141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A29; MP-A5 | Ø 50 x 6 mm | 10 | 9 | 30 | 11 | 180 | 150 | ||
![]() | 760308104113 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A13 | 60 x 52 x 4 mm | 12 | 8 | 72 | 16 | 120 | 150 | ||
![]() | 760308103102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A2 | 53 x 53 x 4.5 mm | 10 | 7 | 55 | 11 | 130 | 150 | ||
![]() | 760308103146 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP-A8 | 55 x 47 x 4.5 mm | 8.5 | 8 | 56 | 11 | 140 | 100 | ||
![]() | 760308101141 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - A29; MP-A5 | Ø 50 x 5 mm | 10 | 9 | 30 | 11 | 220 | 150 | ||
![]() | 760308103109 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi - MP - A9 | 57 x 51 x 4.2 mm | 10.2 | 9 | 50 | 11 | 130 | 150 | ||
![]() | 760308101304 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | Qi-A11; MP-A11 | Ø 48 x 3 mm | 6.3 | 8 | 48 | 16 | 115 | 100 | ||
![]() | 760308101103 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 30 x 1.9 mm | 6.5 | 3 | 200 | 20 | 35 | 50 | ||
![]() | 760308101104 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 20 x 2.8 mm | 6.8 | 2.5 | 130 | 20 | 42 | 50 | ||
![]() | 760308101105 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 20 x 2.8 mm | 3.3 | 3 | 90 | 20 | 30 | 50 | ||
![]() | 760308101302 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 4.7 mm | 5.3 | 8 | 35 | 27 | 100 | 100 | ||
![]() | 760308102142 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | 53 x 53 x 6.5 mm | 5.8 | 18 | 12 | 12 | 100 | 300 | ||
![]() | 760308100143 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 6.7 mm | 6 | 12 | 18 | 16 | 180 | 200 | ||
![]() | 760308102144 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | 53 x 53 x 7 mm | 19.5 | 9.5 | 45 | 5 | 220 | 200 | ||
![]() | 760308102308 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | 50 x 30 x 2.4 mm | 3 | 8.5 | 35 | 27 | 60 | 150 | ||
![]() | 760308101107 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 31 x 2.8 mm | 24 | 2 | 315 | 7.5 | 55 | 40 | ||
![]() | 760308101106 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 20 x 2.8 mm | 2.5 | 2.5 | 90 | 38 | 30 | 50 | ||
![]() | 760308101310 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 75 x 3.3 mm | 24 | 7.5 | 110 | 7.7 | 155 | 100 | ||
![]() | 760308101311 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 70 x 8.5 mm | 5.8 | 21 | 14 | 13 | 220 | 400 | ||
![]() | 760308101411 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 2.8 mm | 6.3 | 7.5 | 48 | 20 | 110 | 150 | ||
![]() | 760308101410 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | works with Qi Tx IC's | Ø 50 x 3.1 mm | 24 | 5.5 | 100 | 6 | 170 | 100 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 760308101 | SPEC | |
![]() | 760308105 | SPEC | |
![]() | 760308110 | SPEC | |
![]() | 760308100110 | SPEC | |
![]() | 760308111 | SPEC | |
![]() | 760308100111 | SPEC | |
![]() | 760308141 | SPEC | |
![]() | 760308100141 | SPEC | |
![]() | 760308104113 | SPEC | |
![]() | 760308103102 | SPEC | |
![]() | 760308103146 | SPEC | |
![]() | 760308101141 | SPEC | |
![]() | 760308103109 | SPEC | |
![]() | 760308101304 | SPEC | |
![]() | 760308101103 | SPEC | |
![]() | 760308101104 | SPEC | |
![]() | 760308101105 | SPEC | |
![]() | 760308101302 | SPEC | |
![]() | 760308102142 | SPEC | |
![]() | 760308100143 | SPEC | |
![]() | 760308102144 | SPEC | |
![]() | 760308102308 | SPEC | |
![]() | 760308101107 | SPEC | |
![]() | 760308101106 | SPEC | |
![]() | 760308101310 | SPEC | |
![]() | 760308101311 | SPEC | |
![]() | 760308101411 | SPEC | |
![]() | 760308101410 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | P (W) | Samples |
---|
Service & Support
Do you have questions regarding Design-In Support or Applications?
We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.
Videos
Würth Elektronik illustrates Wireless Power Transfer (WPT)
Videos
Würth Elektronik Webinar: Selecting the right coils for wireless power transfer systems
Videos
Würth Elektronik Webinar: Introduction to the 200 W Development Kit
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer - Advanced Coil Knowledge
Videos
Würth Elektronik Webinar: Wireless Power Transfer enables IIoT - WE Cut the Cord!
Videos
WE meet @ Digital Days 2021: Simultaneous Wireless Power Transfer with Near Field Communication
Videos
Würth Elektronik Webinar: Simultaneous Wireless Power Transfer with Near Field Communication
Learn more
- Learn more about the WPCC Transmitter Coil
- Learn more about Wireless Power Transfer basics with our new Design Guide
- Wireless Power 15 W Development Kit
- Wireless Power 200 W Development Kit
- Technical paper about Wireless Power Transfer
- How wireless power transfer works
- Three different types of coils
- How WPCC works