Characteristics
- With a selection of crystals and capacitors, this design kit enables the uncomplicated and quick setup of a crystal oscillator circuit
- Selection of crystals from 32.768 kHz to 50 MHz, suitable for all common applications
- Selection of capacitors from 3.9 pF to 47 pF, perfectly matched to the crystals
- Find the optimal load capacitance for the crystal in your circuit by testing various capacitors
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Size | f | Tol. f | Cload (pF) | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012004007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0201 | – | – | – | -55 °C up to +125 °C | 0.6 | 0.3 | 0.3 | ||
885012005054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005047 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005051 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005127 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005106 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005114 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885392005116 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSRF High Frequency | 0402 | – | – | – | -55 °C up to +125 °C | 1 | 0.5 | 0.5 | ||
885012006031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0603 | – | – | – | -55 °C up to +125 °C | 1.6 | 0.8 | 0.8 | ||
885012006032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0603 | – | – | – | -55 °C up to +125 °C | 1.6 | 0.8 | 0.8 | ||
885012006033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0603 | – | – | – | -55 °C up to +125 °C | 1.6 | 0.8 | 0.8 | ||
885012006034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0603 | – | – | – | -55 °C up to +125 °C | 1.6 | 0.8 | 0.8 | ||
885012006035 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0603 | – | – | – | -55 °C up to +125 °C | 1.6 | 0.8 | 0.8 | ||
885012006036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0603 | – | – | – | -55 °C up to +125 °C | 1.6 | 0.8 | 0.8 | ||
885012007027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0805 | – | – | – | -55 °C up to +125 °C | 2 | 1.25 | 0.6 | ||
885012007028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0805 | – | – | – | -55 °C up to +125 °C | 2 | 1.25 | 0.6 | ||
885012007030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 0805 | – | – | – | -55 °C up to +125 °C | 2 | 1.25 | 0.6 | ||
830009678 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | CFPX-217 | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 3.2 | 1.5 | 0.9 | |
830053099 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 27.12 MHz | ±10ppm | 10 | -20 °C up to +70 °C | 3.2 | 2.5 | 0.8 | ||
830054236 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | CFPX-217 | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 3.2 | 1.5 | 0.9 | |
830055293 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 14.7456 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830055299 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 25 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830055663 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 8 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | ||
830055951 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 16 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830055999 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 12 MHz | ±30ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | ||
830059523 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 12.288 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | ||
830059531 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 24.576 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | ||
830061647 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 12 MHz | ±20ppm | 12 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830063334 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 25 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.65 | ||
830072403 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 14.7456 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | ||
830069390 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 32 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.65 | ||
830100965009 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 16 MHz | ±10ppm | 16 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830108206909 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 12 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830108208809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 50 MHz | ±10ppm | 10 | -20 °C up to +70 °C | 2.5 | 2 | 0.65 | ||
830105863709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 25 MHz | ±30ppm | 12 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830106163301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 13.56 MHz | ±20ppm | 16 | -40 °C up to +85 °C | 5 | 3.2 | 1 | ||
830108338709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 10 MHz | ±20ppm | 12 | -40 °C up to +105 °C | 3.2 | 2.5 | 0.8 | ||
830108340909 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 26 MHz | ±10ppm | 12 | -40 °C up to +105 °C | 3.2 | 2.5 | 0.8 | ||
830108313809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 8 MHz | ±30ppm | 12 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | ||
830107878109 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 16 MHz | ±30ppm | 12 | -40 °C up to +125 °C | 3.2 | 2.5 | 0.8 | ||
830003044B | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | HC49 | 2.4576 MHz | ±20ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 13.49 | ||
830003210 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | HC49/4HSMX | 12 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 12.4 | 4.7 | 4.5 | ||
830028392 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | HC49/4HSMX | 4.9152 MHz | ±30ppm | 18 | -20 °C up to +70 °C | 12.4 | 4.7 | 4.5 | ||
830030798 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | HC49/4HSMX | 3.6864 MHz | ±30ppm | 16 | -40 °C up to +85 °C | 12.4 | 4.7 | 4.5 | ||
830036034 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | HC49/4HSMX | 16 MHz | ±30ppm | 16 | -40 °C up to +85 °C | 12.4 | 4.7 | 4.5 | ||
830050510 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | HC49/4HSMX | 8 MHz | ±30ppm | 18 | -40 °C up to +85 °C | 12.4 | 4.7 | 4.5 | ||
830050789 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | IQXC-25 | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 2 | 1.2 | 0.6 | |
830059585 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 20 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830059627 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 38.4 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830066198 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | IQXC-90 | 32.768 kHz | ±20ppm | 9 | -40 °C up to +85 °C | 1.6 | 1 | 0.5 | |
830069494 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 25 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830069493 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 24 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830108161001 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 27 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 1.6 | 1.2 | 0.4 | ||
830108161301 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 32 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 1.6 | 1.2 | 0.4 | ||
830108212609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 26 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830108212709 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 27.12 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830108212909 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 32 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830108213209 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 40 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | ||
830107088501 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | IQXC-90 | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 1.6 | 1 | 0.5 | |
830081609 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 25 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 1.6 | 1.2 | 0.4 | ||
830107834801 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | IQXC-146 | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 1.2 | 1 | 0.5 | |
830108049101 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-240 | 48 MHz | ±10ppm | 8 | -30 °C up to +85 °C | 1.2 | 1 | 0.33 | ||
830108131601 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-240 | 38.4 MHz | ±7ppm | 5 | -30 °C up to +85 °C | 1.2 | 1 | 0.33 | ||
830002997B | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | WATCH | 32.768 kHz | ±20ppm | 12.5 | -40 °C up to +85 °C | 6 | 2 | – | |
830014219B | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | WATCH | 32.768 kHz | ±20ppm | 6 | -40 °C up to +85 °C | 6 | 2 | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Size | f | Tol. f | Cload (pF) | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|