OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyAntennasProduct seriesHerse

Herse

433 MHz

Herse

Characteristics

  • 433 MHz
  • Dipole Antenna
  • SMA/m connector
  • Robust construction

Applications

  • 433 MHz applications
  • Remote control applications
  • Long distance applications

Products

Order Code Data­sheet DownloadsDescriptionfVSWRGpeak
(dBi)
H
(mm)
Ø D
(mm)
m
(g)
Operating TemperatureZ
(Ω)
Offer
2600130041SPEC
Herse (AMB 1940)433 MHz 1.5 0 90 12 9.6 -40 °C up to +80 °C 50
Order Code Data­sheet
2600130041SPEC
Offer
Order Code Data­sheet DownloadsDescriptionfVSWRGpeak
(dBi)
H
(mm)
Ø D
(mm)
m
(g)
Operating TemperatureZ
(Ω)
Offer

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio