OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyAntennasProduct seriesHydra-I

Hydra-I

915 MHz

Hydra-I

Characteristics

  • Robust antenna (IP65)
  • 868 up to 928 MHz
  • ¼ Lambda dipole antenna
  • SMA/m connection
  • -40°C up to 85°C

Applications

  • 868 to 928 MHz applications
  • Industrial applications
  • Long range applications

Products

Order Code Data­sheet Downloads StatusDescriptionfVSWRGpeak
(dBi)
H
(mm)
Ø D
(mm)
m
(g)
Z
(Ω)
Offer
2600130083SPEC
Active i| Production is active. Expected lifetime: >10 years. Hydra-I915 MHz 2.5 0.9 179 10 14.3 50
Order Code Data­sheet
2600130083SPEC
Offer
Order Code Data­sheet Downloads StatusDescriptionfVSWRGpeak
(dBi)
H
(mm)
Ø D
(mm)
m
(g)
Z
(Ω)
Offer

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio