Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0805 | 2 | 1.3 | 0.8 | - | ||
1206 | 3.2 | 1.6 | 1.1 | SMT |
Characteristics
- Standard package size
- Wide viewing angle
- Fast response time
- High photo sensitivity
Applications
- IR Data transmission
- Touch Screen
- Copier
- Game machine
- Security systems
Products
All
0805
1206
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1541201EEA400 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 1.8 | 10 | 140 | ||
![]() | 1540801EEA300 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 700 | 1100 | 1 | 10 | 130 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | IP typ. (µA) | ID max. (nA) | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos