Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0402 | 1 | 0.5 | 0.5 | SMT | ||
0603 | 1.6 | 0.8 | - | SMT | ||
0603 Lens | 1.6 | 0.8 | 1 | SMT | ||
0805 | 2 | 1.3 | 0.8 | SMT | ||
1206 | 3 | 1.5 | 1.21 | SMT |
LTSpice files
Characteristics
- Low energy consumption
- High reliability
- Low current requirement
- Fast switching
- IR Emitter
- standard size 0603
- Compact package outline
Applications
- Infrared sensor
- Distance measure
- Remote control
- Smoke detector
Products
All
0402
0603
0603 Lens
0805
1206
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 15406085BA300 | SPEC | |
![]() | 15412085A9000 | SPEC | |
![]() | 15404085BA420 | SPEC | |
![]() | 15406085BA400A | SPEC | |
![]() | 15408085BA400 | SPEC | |
![]() | 15412085BA400 | SPEC | |
![]() | 15406085B6000 | SPEC | |
![]() | 15406094BA500 | SPEC | |
![]() | 15412094A9000 | SPEC | |
![]() | 15404094BA420 | SPEC | |
![]() | 15406094BA400A | SPEC | |
![]() | 15408094BA400 | SPEC | |
![]() | 15412094BA400 | SPEC | |
![]() | 15406094B6000 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λCentroid max. | Ie typ. (mW/sr) | VF typ. (V) | 2θ50% typ. (°) | Chip Technology | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos