Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.7 | - | ||
1206 | 3.2 | 1.6 | 1.1 | SMT |
Characteristics
- 1206 standard package with rectangular lens
- Perfect match with infrared emitter
- Phototransistor with daylight filter
- High photo sensitivity
Applications
- Encoder
- Counters
- Security Systems
- Position Sensors
- Smoke Detector
Products
All
0603
1206
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1541201NEA400 | SPEC | 5 files | 940 | 700 | 1100 | 0.1 | 1.2 | 100 | Si | 140 | ||
![]() | 1540601NEA200 | SPEC | 5 files | 940 | 700 | 1100 | 0.5 | 1 | 30 | Si | 120 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos