Chip Top View
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1540601NBA500 | SPEC | 5 files | 940 | 400 | 1100 | 0.9 | 1.6 | 100 | Si | 150 | WL-STCW SMT Phototransistor Chip Waterclear | ||
![]() | 1541201NEA400 | SPEC | 5 files | 940 | 700 | 1100 | 0.1 | 1.2 | 100 | Si | 140 | WL-STCB SMT Phototransistor Chip Black | ||
![]() | 1540601NEA200 | SPEC | 5 files | 940 | 700 | 1100 | 0.5 | 1 | 30 | Si | 120 | WL-STCB SMT Phototransistor Chip Black | ||
![]() | 1541201NBA300 | SPEC | 5 files | 940 | 400 | 1100 | 0.1 | 1 | 100 | Si | 130 | WL-STCW SMT Phototransistor Chip Waterclear | ||
![]() | 1540801NBA300 | SPEC | 5 files | 940 | 400 | 1100 | 0.1 | 1 | 100 | Si | 130 | WL-STCW SMT Phototransistor Chip Waterclear |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 1540601NBA500 | SPEC | |
![]() | 1541201NEA400 | SPEC | |
![]() | 1540601NEA200 | SPEC | |
![]() | 1541201NBA300 | SPEC | |
![]() | 1540801NBA300 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Product series | Samples |
---|