Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.8 | SMT | ||
0805 | 2 | 1.3 | 0.8 | - | ||
1206 | 3.2 | 1.6 | 1.1 | - |
Characteristics
- Small standard package size
- Perfect match to IR and visible emitter
- High reliability
- High sensitivity
Applications
- Security systems
- Counters
- IR Data transmission
- Encoder
Products
All
0603
0805
1206
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 1540601NBA500 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 400 | 1100 | 0.9 | 1.6 | 100 | Si | 150 | ||
![]() | 1541201NBA300 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 400 | 1100 | 0.1 | 1 | 100 | Si | 130 | ||
![]() | 1540801NBA300 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 940 | 400 | 1100 | 0.1 | 1 | 100 | Si | 130 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | λPeak typ. (nm) | λmin. (nm) | λmax. (nm) | ICE.P min. (mA) | ICE.P typ. (mA) | ICEO.Dark max. (nA) | Chip Technology | 2θ50% typ. (°) | Samples |
---|
Suitable for
Videos
Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics
Videos
#askLorandt explains: Switching Times of Infrared LEDs
Videos
#InfraredDreamteam from Würth Elektronik eiSos