OverviewAll product unitsProduct unitOptoelectronic ComponentsProduct groupInfraredProduct familyPhotodiodesProduct seriesWL-TDRB THT Photodiode Round Black

WL-TDRB THT Photodiode Round Black

WL-TDRB THT Photodiode Round Black
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
3 mm - without stopper 3 3.85 5.3 THT
5 mm - without stopper 5.8 5 8.7 THT

Characteristics

  • Standard THT 5mm package size
  • High reliability
  • Detector with daylight filter
  • Fast switching times
  • Low power consumption
  • High sensitivity
  • Suitable for near infrared radiation

Applications

  • Photointerrupter
  • Touch screen
  • Cleaning roboter
  • Industrial electronics
  • Remote controller
  • Optoelectronic switch
  • Security systems

Products

All
3 mm - without stopper
5 mm - without stopper
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λmin.
(nm)
λmax.
(nm)
IP typ.
(µA)
ID max.
(nA)
50% typ.
(°)
Samples
1540051EC3590SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 940 700 1100 31 30 35
1540031EC4590SPEC
5 files Active i| Production is active. Expected lifetime: >10 years. 940 750 1100 30 10 45
Order Code Data­sheet Simu­lation
1540051EC3590SPEC
1540031EC4590SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusλPeak typ.
(nm)
λmin.
(nm)
λmax.
(nm)
IP typ.
(µA)
ID max.
(nA)
50% typ.
(°)
Samples

Videos

Würth Elektronik Webinar: Infrared revealed – from data transfer to biometrics

Videos

#askLorandt explains: Switching Times of Infrared LEDs

Videos

#InfraredDreamteam from Würth Elektronik eiSos