Applications
- High current Wire-to-Board connections up to 250 A
- Mounting of copper bars on PCBs
- Installation of laminated fuses
- Installation of IGBT modules
- Suitable for rough environmental condition
Application Notes
Products
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | Tl (mm) | Pins (pcs) | Samples |
|---|---|---|---|---|---|---|---|---|---|
| 786203073 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 10.5 | 130 | 4 | 9 | |
| 786203074 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 12 | 130 | 4.6 | 9 | |
| 786203075 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 15 | 130 | 6.5 | 9 | |
| 786203095 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | 15.5 | 180 | 6.5 | 16 | |
| 786203106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 17.5 | 180 | 8 | 16 | |
| 786203146 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 18.5 | 250 | 8 | 16 | |
| 786203148 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 23.5 | 250 | 10.5 | 16 |
| Order Code | Datasheet |
|---|---|
| 786203073 | SPEC |
| 786203074 | SPEC |
| 786203075 | SPEC |
| 786203095 | SPEC |
| 786203106 | SPEC |
| 786203146 | SPEC |
| 786203148 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | IR (A) | Tl (mm) | Pins (pcs) | Samples |
|---|