Applications
- Solderable high current Wire-to-Board & Board-to-Board connections with a focus on automated assembly
- IMS boards or one layer applications
General Information | |
---|---|
Material | Brass |
Surface | Tin |
Operating Temperature | -55 °C up to +150 °C |
Electrical Properties | |
---|---|
IR | 85 A |
Packaging Properties | |
---|---|
Packaging | Bulk; Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | H (mm) | H1 (mm) | Ø ID (mm) | IR (A) | Tl (mm) | Ø OD (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 746600135 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 3.5 | 85 | 5.6 | 10 | |
![]() | 746600145 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 4.5 | 85 | 5.6 | 10 | |
![]() | 746600155 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 5.5 | 85 | 5.6 | 10 | |
![]() | 746600135R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 3.5 | 85 | 5.6 | 10 | |
![]() | 746600145R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 4.5 | 85 | 5.6 | 10 | |
![]() | 746600155R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 5.5 | 85 | 5.6 | 10 | |
![]() | 746600165 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 6.5 | 85 | 5.6 | 12 | |
![]() | 746600165R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 5.6 | 6.5 | 85 | 5.6 | 12 |
Order Code | Datasheet | |
---|---|---|
![]() | 746600135 | SPEC |
![]() | 746600145 | SPEC |
![]() | 746600155 | SPEC |
![]() | 746600135R | SPEC |
![]() | 746600145R | SPEC |
![]() | 746600155R | SPEC |
![]() | 746600165 | SPEC |
![]() | 746600165R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | H1 (mm) | Ø ID (mm) | IR (A) | Tl (mm) | Ø OD (mm) | Samples |
---|
Applications, Characteristics & Design
Applications
REDCUBE SMD and THR are the result of the growing demand in electronic market: high current technology in combination with fully automated, timesaving processing.
- High current Wire-to-Board & Board-to-Board connections
- Angled assembling of cable, PCB or housing
Impressive Characteristics
A large connecting area of REDCUBE SMD achieves a low contact resistance and best holding forces. The small size of REDCUBE SMD allows a high packing density without critical heat development on the PCB.
- Simple and fast automated assembly
- High packing density
- Efficient and timesaving soldering process
- Angled assembling of cable, PCB or housing
- Tape & Reel
Special Design
REDCUBE THR have a special design for best soldering results. Milling from solid material the torques are significant better compared to stamped contacts. REDCUBE THR have the highest ampacity of fully automatically processed high-current components.
- Optimal current distribution in multilayer applications
- Fully automated reflow soldering
- High mechanical stability
- Low profile
- Tape & Reel
- Low heat development
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A