Applications
- SMT Power Elements combine the advantages of SMT mounting in conjunction with high current technology. The parts can be mounted fully automatically from the reel to the circuit board with all other SMT components.
General Information | |
---|---|
Material | Brass |
Surface | Tin |
Operating Temperature | -55 °C up to +150 °C |
Electrical Properties | |
---|---|
IR | 50 A |
Packaging Properties | |
---|---|
Packaging | Bulk; Tape and Reel |
Application Notes
Products
Applications, Characteristics & Design
Applications
REDCUBE SMD and THR are the result of the growing demand in electronic market: high current technology in combination with fully automated, timesaving processing.
- High current Wire-to-Board & Board-to-Board connections
- Angled assembling of cable, PCB or housing
Impressive Characteristics
A large connecting area of REDCUBE SMD achieves a low contact resistance and best holding forces. The small size of REDCUBE SMD allows a high packing density without critical heat development on the PCB.
- Simple and fast automated assembly
- High packing density
- Efficient and timesaving soldering process
- Angled assembling of cable, PCB or housing
- Tape & Reel
Special Design
REDCUBE THR have a special design for best soldering results. Milling from solid material the torques are significant better compared to stamped contacts. REDCUBE THR have the highest ampacity of fully automatically processed high-current components.
- Optimal current distribution in multilayer applications
- Fully automated reflow soldering
- High mechanical stability
- Low profile
- Tape & Reel
- Low heat development
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A