SMT with external thread
Order Code | Datasheet | Downloads | H (mm) | Ø OD (mm) | IR (A) | To | Tlo (mm) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7466113 | SPEC | 5 files | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | 744998 | |
![]() | 7466213 | SPEC | 5 files | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread | 746701 | |
![]() | 7466214 | SPEC | 5 files | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread | – | |
![]() | 7466114 | SPEC | 5 files | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | 744998 | |
![]() | 7466113R | SPEC | 5 files | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | – | |
![]() | 7466114R | SPEC | 5 files | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread with Pin | – | |
![]() | 7466213R | SPEC | 5 files | 8 | 7 | 50 | M3 | 5 | WP-SMSH REDCUBE SMT with external thread | – | |
![]() | 7466214R | SPEC | 5 files | 8 | 7 | 50 | M4 | 5 | WP-SMSH REDCUBE SMT with external thread | – |
Order Code | Datasheet | |
---|---|---|
![]() | 7466113 | SPEC |
![]() | 7466213 | SPEC |
![]() | 7466214 | SPEC |
![]() | 7466114 | SPEC |
![]() | 7466113R | SPEC |
![]() | 7466114R | SPEC |
![]() | 7466213R | SPEC |
![]() | 7466214R | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | H (mm) | Ø OD (mm) | IR (A) | To | Tlo (mm) | Product series | Design Kit | Samples |
---|