Applications
- Solderable high current Wire-to-Board connections with a focus on automated assembly
- Beneficial power supply in multi layer applications
- Robust, mechanical high current connections
| General Information | |
|---|---|
| Operating Temperature | -55 °C up to +150 °C |
| Material | Brass |
| Surface | Tin |
| Packaging Properties | |
|---|---|
| Packaging | Bulk; Tape and Reel |
Application Notes
Products
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | Design Kit | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74650073 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 3 | M3 | 2.5 | 4 | 746701 | |
![]() | 74650073R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 3 | M3 | 2.5 | 4 | – | |
![]() | 74650074 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 3 | M4 | 2.5 | 4 | – | |
![]() | 74650074R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | 3 | M4 | 2.5 | 4 | – | |
![]() | 74650094 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.5 | M4 | 3 | 8 | 746701 | |
![]() | 74650094R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.5 | M4 | 3 | 8 | – | |
![]() | 74655095 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4 | M5 | 3.5 | 8 | – | |
![]() | 74655095R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 4 | M5 | 3.5 | 8 | – |
| Order Code | Datasheet | |
|---|---|---|
![]() | 74650073 | SPEC |
![]() | 74650073R | SPEC |
![]() | 74650074 | SPEC |
![]() | 74650074R | SPEC |
![]() | 74650094 | SPEC |
![]() | 74650094R | SPEC |
![]() | 74655095 | SPEC |
![]() | 74655095R | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | W (mm) | H (mm) | Ti | Tl (mm) | Pins (pcs) | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: REDCUBE THR High Current Terminals
Videos
REDCUBE Terminals - Innovative High Power Contacts
Videos
Würth Elektronik Webinar: REDCUBE - Everything about high currents on the printed circuit board
Videos
Würth Elektronik Webinar: THR-Soldering explained! Requirements – Process – Benefits
Videos
Würth Elektronik Webinar: REDCUBE HighPower Terminals for ampacity of 50-500 A