Electrical Properties | |
---|---|
IR | 26 A |
Working Voltage | 600 V (AC) |
Withstanding Voltage | 2200 V (AC) |
Contact Resistance | 2 mΩ |
General Information | |
---|---|
Pitch | 5.7 mm |
Rows | Single |
Type | Right Angled |
Operating Temperature | -40 °C up to +105 °C |
Durability | 25 Mating cycles |
Packaging Properties | |
---|---|
Packaging | Tray |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Color | Black |
Insulator Flammability Rating | UL94 V-0 |
Pin Material | Copper Alloy |
Pin Plating | Tin over Nickel |
Certification | |
---|---|
RoHS Approval | Compliant [2011/65/EU&2015/863] |
REACh Approval | Conform or declared [(EC)1907/2006] |
UL Approval | E323964 |
Glow Wire Approval | Conform [IEC 60335-1] |
Products
Order Code | Datasheet | Downloads | Polarity | Pitch (mm) | Gender | Type | Rows | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
657002130101 | SPEC | 6 files | 2 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
657003130101 | SPEC | 6 files | 3 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
657004130101 | SPEC | 6 files | 4 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
657005130101 | SPEC | 6 files | 5 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
657006130101 | SPEC | 6 files | 6 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
657007130101 | SPEC | 6 files | 7 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
657008130101 | SPEC | 6 files | 8 | 5.7 | Male | Right Angled | Single | THT | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 |
Order Code | Datasheet |
---|---|
657002130101 | SPEC |
657003130101 | SPEC |
657004130101 | SPEC |
657005130101 | SPEC |
657006130101 | SPEC |
657007130101 | SPEC |
657008130101 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Polarity | Pitch (mm) | Gender | Type | Rows | Mount | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: