657002230101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled | Dual Row Male Header Right Angled, GW, THT | |
657004230101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled | Dual Row Male Header Right Angled, GW, THT | |
657006230101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled | Dual Row Male Header Right Angled, GW, THT | |
657008230101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled | Dual Row Male Header Right Angled, GW, THT | |
657012230101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled | Dual Row Male Header Right Angled, GW, THT | |
657002230201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical | Dual Row Male Header Vertical, GW, THT | |
657004230201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical | Dual Row Male Header Vertical, GW, THT | |
657006230201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical | Dual Row Male Header Vertical, GW, THT | |
657008230201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical | Dual Row Male Header Vertical, GW, THT | |
657012230201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical | Dual Row Male Header Vertical, GW, THT | |
657002240101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled with Snap-in Plastic Pegs | Dual Row Male Header Right Angled, GW, THT | |
657004240101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled with Snap-in Plastic Pegs | Dual Row Male Header Right Angled, GW, THT | |
657006240101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled with Snap-in Plastic Pegs | Dual Row Male Header Right Angled, GW, THT | |
657008240101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled with Snap-in Plastic Pegs | Dual Row Male Header Right Angled, GW, THT | |
657012240101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Right Angled with Snap-in Plastic Pegs | Dual Row Male Header Right Angled, GW, THT | |
657002240201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical with Snap-in Plastic Pegs | Dual Row Male Header Vertical, GW, THT | |
657004240201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical with Snap-in Plastic Pegs | Dual Row Male Header Vertical, GW, THT | |
657006240201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical with Snap-in Plastic Pegs | Dual Row Male Header Vertical, GW, THT | |
657008240201 | SPEC
| 5 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical with Snap-in Plastic Pegs | Dual Row Male Header Vertical, GW, THT | |
657012240201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Dual Row Vertical with Snap-in Plastic Pegs | Dual Row Male Header Vertical, GW, THT | |
657002250201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Dual Row | Dual Row Female Receptacle Housing , GW | |
657004250201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Dual Row | Dual Row Female Receptacle Housing , GW | |
657006250201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Dual Row | Dual Row Female Receptacle Housing , GW | |
657008250201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Dual Row | Dual Row Female Receptacle Housing , GW | |
657012250201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Dual Row | Dual Row Female Receptacle Housing , GW | |
65730513722DEC | SPEC
| 3 files | WR-MPC5 5.70 mm Female Crimp Contact | Female Crimp Terminal | |
65730613722DEC | SPEC
| 3 files | WR-MPC5 5.70 mm Female Crimp Contact | Female Crimp Terminal | |
657002130101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled | Single Row Male Header Right Angled, GW, THT | |
657003130101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled | Single Row Male Header Right Angled, GW, THT | |
657004130101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled | Single Row Male Header Right Angled, GW, THT | |
657006130101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled | Single Row Male Header Right Angled, GW, THT | |
657008130101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled | Single Row Male Header Right Angled, GW, THT | |
657002130201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical | Single Row Male Header Vertical, GW, THT | |
657004130201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical | Single Row Male Header Vertical, GW, THT | |
657003130201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical | Single Row Male Header Vertical, GW, THT | |
657006130201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical | Single Row Male Header Vertical, GW, THT | |
657008130201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical | Single Row Male Header Vertical, GW, THT | |
657002140101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled with Snap-in Plastic Pegs | Single Row Male Header Right Angled, GW, THT | |
657003140101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled with Snap-in Plastic Pegs | Single Row Male Header Right Angled, GW, THT | |
657004140101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled with Snap-in Plastic Pegs | Single Row Male Header Right Angled, GW, THT | |
657006140101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled with Snap-in Plastic Pegs | Single Row Male Header Right Angled, GW, THT | |
657008140101 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Right Angled with Snap-in Plastic Pegs | Single Row Male Header Right Angled, GW, THT | |
657002140201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical with Snap-in Plastic Pegs | Single Row Male Header Vertical, GW, THT | |
657003140201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical with Snap-in Plastic Pegs | Single Row Male Header Vertical, GW, THT | |
657004140201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical with Snap-in Plastic Pegs | Single Row Male Header Vertical, GW, THT | |
657006140201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical with Snap-in Plastic Pegs | Single Row Male Header Vertical, GW, THT | |
657008140201 | SPEC
| 6 files | WR-MPC5 5.70 mm Male Header Single Row Vertical with Snap-in Plastic Pegs | Single Row Male Header Vertical, GW, THT | |
657002150201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Single Row | Single Row Female Receptacle Housing , GW | |
657003150201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Single Row | Single Row Female Receptacle Housing , GW | |
657004150201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Single Row | Single Row Female Receptacle Housing , GW | |
657006150201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Single Row | Single Row Female Receptacle Housing , GW | |
657008150201 | SPEC
| 3 files | WR-MPC5 5.70 mm Female Receptacle Housing Single Row | Single Row Female Receptacle Housing , GW | |