Size | Dimensions | |
---|---|---|
Straight Plug | ||
Right Angle Plug | ||
Straight (Bulkhead) Jack |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Plating: Nickel and Gold
- Mating: Screw (Recommended by torque wrench tool)
- Ingress Protection: IP67
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- High power machinery
- Outdoor or humid environment
Application Notes
Products
All
Straight Plug
Right Angle Plug
Straight (Bulkhead) Jack
Order Code | Datasheet | Manual | Downloads | Ingress Protection Code | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 60445022210321 | SPEC | 3 files | None | RG174/188/316 | Flexible | DC~6 GHz | Crimp | Ø 0,6 | 604001 | ||
![]() | 60446022210121 | SPEC | 3 files | None | RG58/141/Low Loss195 | Flexible | DC~6 GHz | Crimp | Ø 1,05 | 604001 | ||
![]() | 60446022211121 | SPEC | 3 files | None | RG142/223/400 | Flexible | DC~6 GHz | Crimp | Ø 1,1 | 604001 | ||
![]() | 60446022211521 | SPEC | 3 files | None | Low Loss 200 | Flexible | DC~6 GHz | Crimp | Ø 1,2 | 604001 | ||
![]() | 60449022210721 | SPEC | 3 files | None | RG402/.141 | Flexible/Hand Formable | DC~11 GHz | Solder | Ø 1,05 | 604001 | ||
![]() | 60436022210321 | SPEC | 3 files | None | RG174/188/316 | Flexible | DC~6 GHz | Crimp | – | 604001 | ||
![]() | 60436022210121 | SPEC | 3 files | None | RG58/141/Low Loss195 | Flexible | DC~6 GHz | Crimp | – | 604001 | ||
![]() | 60436022211121 | SPEC | 3 files | None | RG142/223/400 | Flexible | DC~6 GHz | Crimp | – | 604001 | ||
![]() | 60436022211521 | SPEC | 3 files | None | Low Loss 200 | Flexible | DC~6 GHz | Crimp | – | 604001 | ||
![]() | 60439022210721 | SPEC | 3 files | None | RG402/.141 | Flexible/Hand Formable | DC~11 GHz | Solder | – | 604001 | ||
![]() | 60425522510320 | SPEC | 3 files | IP67 | RG174/188/316 | Flexible | DC~6 GHz | Crimp | Ø 0,6 | 604001 | ||
![]() | 60425522510420 | SPEC | 3 files | IP67 | RG178/RG196 | Flexible | DC~3 GHz | Crimp | Ø 0,4 | 604001 | ||
![]() | 60425522512120 | SPEC | 3 files | IP67 | 1,13 | Flexible | DC~6 GHz | Crimp | Ø 0,4 | 604001 | ||
![]() | 60425522512220 | SPEC | 3 files | IP67 | 1,32 | Flexible | DC~6 GHz | Crimp | Ø 0,4 | 604001 | ||
![]() | 60425522512320 | SPEC | 3 files | IP67 | 1,37 | Flexible | DC~6 GHz | Crimp | Ø 0,4 | 604001 | ||
![]() | 60426522410120 | SPEC | 3 files | IP67 | RG58/141/Low Loss195 | Flexible | DC~6 GHz | Crimp | Ø 1,05 | 604001 | ||
![]() | 60426522411520 | SPEC | 3 files | IP67 | Low Loss 200 | Flexible | DC~6 GHz | Crimp | Ø 1,2 | 604001 | ||
![]() | 60426522411120 | SPEC | 3 files | IP67 | RG142/223/400 | Flexible | DC~6 GHz | Crimp | Ø 1,1 | 604001 | ||
![]() | 60429522410720 | SPEC | 3 files | IP67 | RG402/.141 | Flexible/Hand Formable | DC~11 GHz | Solder | Ø 1 | 604001 |
Order Code | Datasheet | |
---|---|---|
![]() | 60445022210321 | SPEC |
![]() | 60446022210121 | SPEC |
![]() | 60446022211121 | SPEC |
![]() | 60446022211521 | SPEC |
![]() | 60449022210721 | SPEC |
![]() | 60436022210321 | SPEC |
![]() | 60436022210121 | SPEC |
![]() | 60436022211121 | SPEC |
![]() | 60436022211521 | SPEC |
![]() | 60439022210721 | SPEC |
![]() | 60425522510320 | SPEC |
![]() | 60425522510420 | SPEC |
![]() | 60425522512120 | SPEC |
![]() | 60425522512220 | SPEC |
![]() | 60425522512320 | SPEC |
![]() | 60426522410120 | SPEC |
![]() | 60426522411520 | SPEC |
![]() | 60426522411120 | SPEC |
![]() | 60429522410720 | SPEC |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | Ingress Protection Code | Cable | Cable Type | f | Mount | Center Contact | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: