General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Spring Material | Stainless Steel |
Electrical Properties | |
---|---|
IR | 12 A |
Working Voltage | 300 V |
Withstanding Voltage | 1600 V |
Contact Resistance | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 11 up to 12 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 26 to 14 (AWG) |
Solid Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Stranded Wire Section (AWG) | 26 to 14 (AWG) |
Stranded Wire Section (Metric) | 0.2 to 1.5 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691304500002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | 691002 | |
691304500004 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500005 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500006 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500007 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500008 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500009 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500010 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500011 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – | |
691304500012 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Plug Screwless Push In | Cable | No | Vertical | 26 to 14 (AWG) 0.2 to 1.5 (mm²) | – |
Order Code | Datasheet |
---|---|
691304500002 | SPEC |
691304500003 | SPEC |
691304500004 | SPEC |
691304500005 | SPEC |
691304500006 | SPEC |
691304500007 | SPEC |
691304500008 | SPEC |
691304500009 | SPEC |
691304500010 | SPEC |
691304500011 | SPEC |
691304500012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
In House Design & Consulting
Mates with
WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header
WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header
WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header
WR-TBL Series 314 - 5.08 mm Close PCB Header
WR-TBL Series 3195 - 5.08 mm Double Level Horizontal Male PCB Header w. closed Flanges
WR-TBL Series 3315 - 5.08 mm Double Level Horizontal Male PCB Header w. Flanges
WR-TBL Series 3335 - 5.08 mm Double Level Vertical Male PCB Header with Flanges
WR-TBL Series 3365 - 5.08 mm Double Level Vertical Header with Flanges
WR-TBL Series 3355 - 5.08 mm Double Level Modular Horizontal Male PCB Header
WR-TBL Series 3385 - 5.08 mm Double Level Vertical Male PCB Header
Assortments
Articles from this product series can be found in the following assortments: