Size | Dimensions | 3D | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|---|
0402 | 1 | 0.5 | 0.35 | 0.25 | SMT | |||
0603 | 1.6 | 0.8 | 0.45 | 0.3 | SMT | |||
0805 | 2 | 1.25 | 0.6 | 0.4 | SMT | |||
1206 | 3.1 | 1.6 | 0.6 | 0.3 | SMT | |||
2010 | 5 | 2.5 | 0.6 | 0.6 | SMT | |||
2512 | 6.3 | 3.2 | 0.6 | 0.6 | SMT |
Characteristics
- General purpose current sensing product series
- Mounting style: SMT-Chip (standard terminal)
- Resistance range: 50 mΩ ‒ 10 Ω
- Resistance tolerance: ±1 %
- Rated Power: 0.125 W ‒ 1 W
- TCR: ±100; +200; +250; +300 ppm/°C
- Operating temperature: -55 °C up to +155°C
- Sizes: 0402 / 0603 / 0805 / 1206 / 2010 / 2512
- Recommended soldering: Reflow soldering
Applications
- DC/DC converter
- Camera; night vision device
- Battery management for mobile phone
- Electric motor control
Products
All
0402
0603
0805
1206
2010
2512
Order Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560050332001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.05 Ω | ±1% | 0.5 | – | 250 | 3.16 | 3.1 | 1.6 | 0.6 | – | ||
![]() | 560050316001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 Ω | ±1% | 0.25 | – | 250 | 1.58 | 1.6 | 0.8 | 0.45 | 560000 | ||
![]() | 560050320001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.1 Ω | ±1% | 0.33 | – | 250 | 1.81 | 2 | 1.25 | 0.6 | 560000 | ||
![]() | 560050310002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.15 Ω | ±1% | 0.125 | – | 300 | 0.91 | 1 | 0.5 | 0.35 | 560000 | ||
![]() | 560050350011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.2 Ω | ±1% | 0.75 | – | 200 | 1.93 | 5 | 2.5 | 0.6 | – | ||
![]() | 560050320003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.27 Ω | ±1% | 0.33 | – | 200 | 1.1 | 2 | 1.25 | 0.6 | 560000 | ||
![]() | 560050350012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.39 Ω | ±1% | 0.75 | – | 200 | 1.38 | 5 | 2.5 | 0.6 | – | ||
![]() | 560050310010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 Ω | ±1% | 0.125 | – | 200 | 0.5 | 1 | 0.5 | 0.35 | – | ||
![]() | 560050316011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 Ω | ±1% | 0.25 | -100 | 100 | 0.7 | 1.6 | 0.8 | 0.45 | 560000 | ||
![]() | 560050332013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 Ω | ±1% | 0.5 | -100 | 100 | 1 | 3.1 | 1.6 | 0.6 | 560000 | ||
![]() | 560050363011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 Ω | ±1% | 1 | -100 | 100 | 1.41 | 6.3 | 3.2 | 0.6 | – | ||
![]() | 560050320011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 Ω | ±1% | 0.33 | -100 | 100 | 0.57 | 2 | 1.25 | 0.6 | – | ||
![]() | 560050320007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 Ω | ±1% | 0.33 | 100 | 100 | 0.38 | 2 | 1.25 | 0.6 | 560000 | ||
![]() | 560050332011 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 Ω | ±1% | 0.5 | -100 | 100 | 0.38 | 3.1 | 1.6 | 0.6 | – | ||
![]() | 560050363012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 Ω | ±1% | 1 | -100 | 100 | 0.55 | 6.3 | 3.2 | 0.6 | – | ||
![]() | 560050310009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 Ω | ±1% | 0.125 | -100 | 100 | 0.11 | 1 | 0.5 | 0.35 | – | ||
![]() | 560050316012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 Ω | ±1% | 0.25 | -100 | 100 | 0.15 | 1.6 | 0.8 | 0.45 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 560050332001 | SPEC | |
![]() | 560050316001 | SPEC | |
![]() | 560050320001 | SPEC | |
![]() | 560050310002 | SPEC | |
![]() | 560050350011 | SPEC | |
![]() | 560050320003 | SPEC | |
![]() | 560050350012 | SPEC | |
![]() | 560050310010 | SPEC | |
![]() | 560050316011 | SPEC | |
![]() | 560050332013 | SPEC | |
![]() | 560050363011 | SPEC | |
![]() | 560050320011 | SPEC | |
![]() | 560050320007 | SPEC | |
![]() | 560050332011 | SPEC | |
![]() | 560050363012 | SPEC | |
![]() | 560050310009 | SPEC | |
![]() | 560050316012 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: Current Sense is easy?! Insight into the world of current sense resistors