Characteristics
- Design Kit includes metal plate and thick film resistors of the following Product Series: WRIS-PSMC, WRIS-PSMB, WRIS-KSKE, WRIS-KWKH, WRIS-KWKB
- Recommended soldering: Reflow soldering
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580070763021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-PSMC Metal Plate Resistors | 2 mΩ | ±5% | 2 | 100 | 100 | 31.62 | 6.3 | 3.1 | 0.58 | ||
580060763005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-PSMB Metal Plate Resistors | 7 mΩ | ±1% | 1 | 100 | 100 | 12 | 6.3 | 3.1 | 0.35 | ||
580060720008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-PSMB Metal Plate Resistors | 10 mΩ | ±1% | 0.5 | -100 | 100 | 7.07 | 2 | 1.25 | 0.22 | ||
560050316001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 0.1 Ω | ±1% | 0.25 | – | 250 | 1.58 | 1.6 | 0.8 | 0.45 | ||
560050320001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 0.1 Ω | ±1% | 0.33 | – | 250 | 1.81 | 2 | 1.25 | 0.6 | ||
561070332051 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 100 mΩ | ±1% | 1 | – | 350 | 3.2 | 1.6 | 3.2 | 0.55 | ||
560050310002 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 0.15 Ω | ±1% | 0.125 | – | 300 | 0.91 | 1 | 0.5 | 0.35 | ||
561070332055 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.15 Ω | ±1% | 1 | – | 350 | 2.6 | 1.6 | 3.2 | 0.55 | ||
561070332057 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.18 Ω | ±1% | 1 | – | 350 | 2.4 | 1.6 | 3.2 | 0.55 | ||
561070332092 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.24 Ω | ±5% | 1 | – | 250 | 2 | 1.6 | 3.2 | 0.55 | ||
560050320003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 0.27 Ω | ±1% | 0.33 | – | 200 | 1.1 | 2 | 1.25 | 0.6 | ||
561070332071 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.33 Ω | ±1% | 1 | – | 250 | 1.7 | 1.6 | 3.2 | 0.55 | ||
561070332096 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.33 Ω | ±5% | 1 | – | 250 | 1.7 | 1.6 | 3.2 | 0.55 | ||
561070332076 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.47 Ω | ±1% | 1 | – | 250 | 1.5 | 1.6 | 3.2 | 0.55 | ||
560050316011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 0.5 Ω | ±1% | 0.25 | -100 | 100 | 0.7 | 1.6 | 0.8 | 0.45 | ||
560050332013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 0.5 Ω | ±1% | 0.5 | -100 | 100 | 1 | 3.1 | 1.6 | 0.6 | ||
561070332078 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.51 Ω | ±1% | 1 | – | 200 | 1.4 | 1.6 | 3.2 | 0.55 | ||
561070332079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.56 Ω | ±1% | 1 | – | 200 | 1.3 | 1.6 | 3.2 | 0.55 | ||
561070332080 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.6 Ω | ±1% | 1 | – | 200 | 1.3 | 1.6 | 3.2 | 0.55 | ||
561070332081 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKH Thick Film Resistors | 0.62 Ω | ±1% | 1 | – | 200 | 1.3 | 1.6 | 3.2 | 0.55 | ||
561020163016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 2.2 Ω | ±1% | 2 | -200 | 200 | 0.9535 | 3.2 | 6.3 | 0.55 | ||
560050320007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 2.2 Ω | ±1% | 0.33 | 100 | 100 | 0.38 | 2 | 1.25 | 0.6 | ||
561020132004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 47 Ω | ±5% | 0.75 | 200 | 200 | 0.1263 | 1.6 | 3.2 | 0.55 | ||
561020132008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 100 Ω | ±1% | 0.75 | 200 | 200 | 0.0866 | 1.6 | 3.2 | 0.55 | ||
561020132010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 110 Ω | ±5% | 0.75 | 200 | 200 | 0.0826 | 1.6 | 3.2 | 0.55 | ||
561020132011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 120 Ω | ±1% | 0.75 | 200 | 200 | 0.0791 | 1.6 | 3.2 | 0.55 | ||
561020132014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 240 Ω | ±1% | 0.75 | 200 | 200 | 0.0559 | 1.6 | 3.2 | 0.55 | ||
561020163011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 270 Ω | ±1% | 2 | 200 | 200 | 0.0861 | 3.2 | 6.3 | 0.55 | ||
561020163012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 430 Ω | ±5% | 2 | 200 | 200 | 0.0682 | 3.2 | 6.3 | 0.55 | ||
561020132023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 470 Ω | ±5% | 0.75 | 200 | 200 | 0.0399 | 1.6 | 3.2 | 0.55 | ||
561020132030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 1200 Ω | ±1% | 0.75 | 200 | 200 | 0.025 | 1.6 | 3.2 | 0.55 | ||
561020132031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 1500 Ω | ±1% | 0.75 | 200 | 200 | 0.0224 | 1.6 | 3.2 | 0.55 | ||
561020132032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 1800 Ω | ±1% | 0.75 | 200 | 200 | 0.0204 | 1.6 | 3.2 | 0.55 | ||
561020132034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 2200 Ω | ±1% | 0.75 | 200 | 200 | 0.0185 | 1.6 | 3.2 | 0.55 | ||
561020132037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 2700 Ω | ±1% | 0.75 | 200 | 200 | 0.0167 | 1.6 | 3.2 | 0.55 | ||
561020132059 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KWKB Thick Film Resistors | 18000 Ω | ±1% | 0.75 | 200 | 200 | 0.0065 | 1.6 | 3.2 | 0.55 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | IR (A) | L (mm) | W (mm) | H (mm) | Samples |
---|