Characteristics
- Rated Current: 26 A
- Working Voltage: 600 V
- Operating Temperature: -40 °C up to +105 °C
- Durability: 25 Mating cycles
- Pitch: 5.7 mm
Applications
- Industrial
- Home Appliances
- Telecommunication
Products
All
THT PCB Angled
THT PCB Vertical
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 657002130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657002130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657002140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657002140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657003130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657003130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657003140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657003140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657004140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657005130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657005130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657005140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657005140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657006130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657006140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657007130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657007130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657007140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657007140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | – | |
| 657008130101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008130201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | – | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008140101 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with plastic Pegs | Right Angled | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 | |
| 657008140201 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Male | with plastic Pegs | Vertical | Single | 26 | 600 | 2 | Tin over Nickel | Tray | 657001 |
| Order Code | Datasheet |
|---|---|
| 657002130101 | SPEC |
| 657002130201 | SPEC |
| 657002140101 | SPEC |
| 657002140201 | SPEC |
| 657003130101 | SPEC |
| 657003130201 | SPEC |
| 657003140101 | SPEC |
| 657003140201 | SPEC |
| 657004130101 | SPEC |
| 657004130201 | SPEC |
| 657004140101 | SPEC |
| 657004140201 | SPEC |
| 657005130101 | SPEC |
| 657005130201 | SPEC |
| 657005140101 | SPEC |
| 657005140201 | SPEC |
| 657006130101 | SPEC |
| 657006130201 | SPEC |
| 657006140101 | SPEC |
| 657006140201 | SPEC |
| 657007130101 | SPEC |
| 657007130201 | SPEC |
| 657007140101 | SPEC |
| 657007140201 | SPEC |
| 657008130101 | SPEC |
| 657008130201 | SPEC |
| 657008140101 | SPEC |
| 657008140201 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Polarity | Gender | Variant | Type | Rows | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Pin Plating | Packaging | Design Kit | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:

