Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
EXT. | 1090 | 11.6 | 10.5 | 8.8 | SMT | ||
EXT. | 1510 | 16.4 | 15.4 | 10 | SMT | ||
EXT. | 4020 | 4.3 | 4.3 | 2 | SMT | ||
EXT. | 4030 | 4.3 | 4.3 | 3 | SMT | ||
EXT. | 4040 | 4.3 | 4.3 | 4.1 | SMT | ||
5020 | 5.55 | 5.35 | 2 | SMT | |||
EXT. | 5030 | 5.55 | 5.35 | 3 | SMT | ||
5050 | 5.55 | 5.35 | 5.1 | SMT | |||
EXT. | 6030 | 6.65 | 6.45 | 3 | SMT | ||
6060 | 6.65 | 6.45 | 6.1 | SMT | |||
7030 | 7.9 | 7.6 | 3 | SMT | |||
7070 | 7.9 | 7.6 | 7.1 | SMT | |||
EXT. | 8080 | 8.8 | 8.3 | 7.8 | SMT |
LTSpice files
Characteristics
- Flat wire coil for low copper losses
- Composite core material allows high saturation currents
- Compact design
- Magnetically shielded
- High current capability and handles high transient current spikes
- Low leakage flux noise
- Operating temperature: -40°C up to +125°C
Applications
- DC/DC-converter for high current power supplies
- DC/DC-converter for Field Programmable Gate Array (FPGA)
- Power supplies for mobile devices
- POL-converters
- Mainboards / graphic cards
- Battery powered devices
- Wireless communication devices
- Filter
Application Notes
- ANP049 EMC & Efficiency Optimization of High Power DC/DC Converter
- ANP126 Voltage specification for molded inductors
- ANP128 Introduction to thermal aging in molded power inductors
- ANP138 Custom Rated Current Calculator
- ANP142 Effects of molded power inductor degradation due to higher voltage or temperature in a DC/DC converter
Products
All
1090
1510
4020
4030
4040
5020
5030
5050
6030
6060
7030
7070
8080
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744393230011 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.11 | 23.7 | 41.5 | 2 | 2.44 | 295 | SMT | 7443932 | ||
744393440015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 0.15 | 37 | 56 | 1.24 | 1.49 | 191 | SMT | – | ||
744393330016 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.16 | 24.7 | 41.5 | 2.2 | 3.13 | 190 | SMT | 7443932 | ||
744393340016 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.16 | 24.2 | 39.9 | 2.1 | 2.75 | 195 | SMT | 7443932 | ||
744393440018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.18 | 35.65 | 50.6 | 1.32 | 1.45 | 169 | SMT | 7443934 | ||
744393230022 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.22 | 20 | 24.2 | 3.05 | 3.78 | 160 | SMT | 7443932 | ||
744393440033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 27.35 | 42.9 | 2.1 | 2.31 | 113 | SMT | 7443934 | ||
744393330033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 20.8 | 27 | 3 | 4.25 | 105 | SMT | 7443932 | ||
744393340033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.33 | 21.2 | 33.3 | 3.01 | 3.88 | 105 | SMT | – | ||
744393240033 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.33 | 19.4 | 20 | 3.1 | 4 | 110 | SMT | 7443932 | ||
744393230047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 14.5 | 12.8 | 5.25 | 6.69 | 95 | SMT | 7443932 | ||
744393240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 17.1 | 19.2 | 3.9 | 4.5 | 105 | SMT | 7443932 | ||
744393440047 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.47 | 27.3 | 34 | 2.8 | 3.14 | 85 | SMT | – | ||
744393440056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 22.75 | 30.8 | 2.9 | 3.19 | 77 | SMT | – | ||
744393230056 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.56 | 12.7 | 12 | 6.3 | 8 | 85 | SMT | – | ||
744393330056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 15.4 | 21.6 | 5.2 | 8 | 90 | SMT | 7443932 | ||
744393340056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.56 | 18.3 | 24.4 | 3.99 | 4.81 | 75 | SMT | – | ||
744393240056 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.56 | 16.4 | 17 | 4.1 | 5.63 | 90 | SMT | – | ||
744393240064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.64 | 15.2 | 17 | 4.8 | 5.81 | 90 | SMT | – | ||
744393580068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 38 | 52.2 | 1.41 | 1.69 | 62 | SMT | – | ||
744393230068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 12.6 | 11.8 | 6.6 | 9.63 | 80 | SMT | 7443932 | ||
744393330068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 13.3 | 17.2 | 6.7 | 9.38 | 75 | SMT | 7443932 | ||
744393340068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.68 | 15.7 | 17.7 | 4.09 | 4.88 | 62 | SMT | 7443932 | ||
744393440068 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.68 | 21.7 | 27.7 | 3.8 | 4.4 | 65 | SMT | – | ||
744393230082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.82 | 10.8 | 11.6 | 9.3 | 11 | 70 | SMT | – | ||
744393240090 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 0.9 | 14 | 15.6 | 6.1 | 8.5 | 60 | SMT | – | ||
74439358010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 30.25 | 38.15 | 2.1 | 2.32 | 53 | SMT | 7443934 | ||
74439344010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 15.75 | 24.95 | 5.5 | 6.05 | 59 | SMT | 7443934 | ||
74439346010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 20.95 | 24 | 3.39 | 4.07 | 60 | SMT | 7443934 | ||
74439323010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 10 | 10.2 | 10.7 | 13.44 | 60 | SMT | 7443932 | ||
74439324010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 11.1 | 12 | 8.7 | 10.32 | 55 | SMT | 7443932 | ||
74439333010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 11.4 | 14.4 | 9.5 | 10.92 | 55 | SMT | 7443932 | ||
74439334010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 14.7 | 13.4 | 6.3 | 8.4 | 48 | SMT | 7443932 | ||
74439384010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 23.7 | 25 | 3.9 | 5.16 | 45 | SMT | 7443934 | ||
74439369010 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1 | 48.2 | 55.3 | 1.4 | 1.61 | 40 | SMT | 7443936 | ||
74439344012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 14.45 | 21.6 | 6.4 | 7.04 | 53 | SMT | 7443934 | ||
74439346012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 20.5 | 20 | 3.65 | 4.38 | 50 | SMT | – | ||
74439323012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 8.9 | 8.6 | 12.5 | 16.08 | 55 | SMT | – | ||
74439324012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 10.9 | 11.8 | 8.9 | 10.8 | 52 | SMT | – | ||
74439333012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 10.7 | 11.6 | 10.8 | 15 | 50 | SMT | 7443932 | ||
74439334012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 13.6 | 13.3 | 6.6 | 8.76 | 46 | SMT | – | ||
74439384012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 23.6 | 21.9 | 4.2 | 5.4 | 38 | SMT | 7443934 | ||
74439369015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 40.6 | 38.55 | 1.46 | 1.76 | 31 | SMT | – | ||
74439346015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 19.35 | 20.5 | 3.9 | 4.68 | 44 | SMT | – | ||
74439358015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 25.1 | 32 | 2.91 | 3.5 | 37 | SMT | 7443934 | ||
74439323015 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.5 | 7.8 | 8.4 | 16.3 | 18.48 | 53 | SMT | 7443932 | ||
74439324015 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.5 | 10.6 | 11.6 | 10.1 | 12.9 | 48 | SMT | – | ||
74439334015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 12 | 13 | 8 | 20.56 | 42 | SMT | 7443932 | ||
74439384015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 20.1 | 18.8 | 5.1 | 6.6 | 36 | SMT | 7443934 | ||
74439346018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | 17.35 | 18.3 | 4.7 | 5.64 | 42 | SMT | – | ||
74439334018 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.8 | 10.8 | 12.9 | 9.1 | 10.8 | 40 | SMT | – | ||
74439344018 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1.8 | 14.4 | 17.6 | 9.7 | 10.45 | 38 | SMT | – | ||
74439358022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 21.85 | 26.45 | 3.7 | 4.07 | 33 | SMT | 7443934 | ||
74439369022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 32.05 | 32.1 | 2.2 | 2.42 | 28 | SMT | – | ||
74439344022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 10.85 | 16.25 | 10.5 | 11.55 | 37 | SMT | 7443934 | ||
74439346022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 15.75 | 19.5 | 5.58 | 6.69 | 37 | SMT | – | ||
74439323022 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2.2 | 7.2 | 6.3 | 20.2 | 23.52 | 37 | SMT | 7443932 | ||
74439324022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 7.8 | 10.5 | 16.6 | 19.8 | 40 | SMT | – | ||
74439334022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 10.3 | 12.8 | 11.3 | 14.52 | 35 | SMT | 7443932 | ||
74439384022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 16.7 | 13.8 | 7.9 | 10.56 | 27 | SMT | 7443934 | ||
74439369033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 24.95 | 34 | 3.4 | 3.74 | 23 | SMT | 7443936 | ||
74439344033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.65 | 14.5 | 19.2 | 21.12 | 31 | SMT | 7443934 | ||
74439387033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 18.2 | 18.6 | 6.4 | 8.76 | 23 | SMT | 7443934 | ||
74439346033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 10.7 | 15 | 10.83 | 12.99 | 31 | SMT | – | ||
74439324033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.1 | 8.2 | 20.2 | 25.5 | 30 | SMT | – | ||
74439325033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 7.2 | 7.9 | 20.4 | 25 | 30 | SMT | 7443932 | ||
74439334033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 8.2 | 8 | 16.3 | 19.92 | 25 | SMT | 7443932 | ||
74439384033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 11.4 | 13.6 | 14.4 | 19.08 | 25 | SMT | 7443934 | ||
74439358033 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 | 17.9 | 20.3 | 6.8 | 7.48 | 25 | SMT | – | ||
74439370033 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 | 33.8 | 43 | 2.6 | 2.97 | 16 | SMT | – | ||
74439358047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 13.35 | 16.65 | 8.65 | 9.51 | 22 | SMT | 7443934 | ||
74439369047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 20 | 28.05 | 5 | 5.5 | 21 | SMT | 7443936 | ||
74439370047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 29.7 | 47.4 | 3.1 | 3.41 | 16 | SMT | 7443936 | ||
74439346047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 9.6 | 13 | 13 | 14.3 | 28 | SMT | 7443934 | ||
74439387047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 15 | 16 | 9.2 | 11.52 | 20 | SMT | 7443934 | ||
74439344047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 5.8 | 10.5 | 31 | 34.1 | 28 | SMT | 7443934 | ||
74439324047 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 4.7 | 5.3 | 5.8 | 31.3 | 36.96 | 28 | SMT | 7443932 | ||
74439325047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 5.7 | 5.7 | 26.5 | 34.8 | 25 | SMT | – | ||
74439334047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 6.8 | 7.5 | 22.9 | 27.96 | 22 | SMT | 7443932 | ||
74439384047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 9.5 | 11 | 19.8 | 24.96 | 18 | SMT | 7443934 | ||
74439369056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 18.15 | 24.45 | 5.9 | 6.49 | 18 | SMT | 7443936 | ||
74439346056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 8.9 | 12.1 | 15 | 16.5 | 25 | SMT | 7443934 | ||
74439387056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 14.8 | 13.9 | 12.4 | 13.32 | 15 | SMT | 7443934 | ||
74439325056 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5.6 | 5.1 | 5.5 | 34.2 | 44.4 | 23 | SMT | 7443932 | ||
744393305056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 6.7 | 9.7 | 21.8 | 25.44 | 21 | SMT | 7443932 | ||
74439370056 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 5.6 | 29.6 | 40.1 | 3.5 | 3.96 | 14 | SMT | – | ||
74439358068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 10.55 | 17.6 | 13 | 14.3 | 22 | SMT | 7443934 | ||
74439369068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 16.3 | 23.25 | 7.16 | 7.88 | 16 | SMT | 7443936 | ||
74439370068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 25.3 | 40.05 | 4.1 | 4.51 | 14 | SMT | – | ||
74439346068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 8.1 | 11.3 | 17.6 | 19.36 | 22 | SMT | 7443934 | ||
74439387068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 12.5 | 13.7 | 12.4 | 16.8 | 15 | SMT | 7443934 | ||
74439325068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.1 | 4.9 | 42.3 | 55 | 23 | SMT | 7443932 | ||
744393305068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 6.6 | 6.9 | 23.7 | 29.28 | 18 | SMT | 7443932 | ||
74439370082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 21.35 | 36.4 | 5.5 | 6.05 | 11 | SMT | – | ||
74439346082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 6.95 | 9.3 | 23 | 25.3 | 19 | SMT | 7443934 | ||
74439369082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 13.4 | 20.45 | 10 | 11 | 16 | SMT | – | ||
744393305082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 5.9 | 6.2 | 29.3 | 34.68 | 16 | SMT | 7443932 | ||
74439387082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 11.2 | 12.7 | 14.5 | 19.5 | 14 | SMT | 7443934 | ||
74439358100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8.5 | 13.5 | 19 | 20.9 | 17 | SMT | 7443934 | ||
74439370100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 19.6 | 31.2 | 6.4 | 7.04 | 9 | SMT | 7443936 | ||
74439346100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 6.4 | 9.7 | 26.5 | 29.15 | 18 | SMT | 7443934 | ||
74439369100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 12.7 | 20.3 | 11 | 12.1 | 14 | SMT | 7443936 | ||
744393305100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 5 | 6 | 35.4 | 43.08 | 14 | SMT | 7443932 | ||
74439387100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.6 | 12.6 | 19 | 22.92 | 13 | SMT | 7443934 | ||
74439370150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 14.7 | 26.1 | 10.5 | 11.55 | 8 | SMT | 7443936 | ||
74439346150 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 4.9 | 7.4 | 42 | 46.2 | 14 | SMT | 7443934 | ||
74439369150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 10.75 | 16.95 | 14.8 | 16.28 | 11 | SMT | 7443936 | ||
74439358150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.25 | 10.7 | 25 | 27.5 | 12 | SMT | 7443934 | ||
744393305150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 4 | 4.9 | 56.8 | 70.8 | 12 | SMT | 7443932 | ||
74439370220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 13.35 | 22.35 | 12.5 | 13.75 | 7 | SMT | 7443936 | ||
744393305220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 3.5 | 4 | 75 | 90 | 10 | SMT | 7443932 | ||
74439358220 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 22 | 7.1 | 8.3 | 30.7 | 34.1 | 8 | SMT | – | ||
74439369220 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 22 | 9.7 | 13.8 | 21 | 23.65 | 8 | SMT | – | ||
74439370330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 10.8 | 18.15 | 18 | 19.8 | 5 | SMT | 7443936 | ||
74439369330 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 33 | 7.1 | 11.7 | 36.2 | 39.6 | 7 | SMT | – |
Order Code | Datasheet | Simulation |
---|---|---|
744393230011 | SPEC | |
744393440015 | SPEC | |
744393330016 | SPEC | |
744393340016 | SPEC | |
744393440018 | SPEC | |
744393230022 | SPEC | |
744393440033 | SPEC | |
744393330033 | SPEC | |
744393340033 | SPEC | |
744393240033 | SPEC | |
744393230047 | SPEC | |
744393240047 | SPEC | |
744393440047 | SPEC | |
744393440056 | SPEC | |
744393230056 | SPEC | |
744393330056 | SPEC | |
744393340056 | SPEC | |
744393240056 | SPEC | |
744393240064 | SPEC | |
744393580068 | SPEC | |
744393230068 | SPEC | |
744393330068 | SPEC | |
744393340068 | SPEC | |
744393440068 | SPEC | |
744393230082 | SPEC | |
744393240090 | SPEC | |
74439358010 | SPEC | |
74439344010 | SPEC | |
74439346010 | SPEC | |
74439323010 | SPEC | |
74439324010 | SPEC | |
74439333010 | SPEC | |
74439334010 | SPEC | |
74439384010 | SPEC | |
74439369010 | SPEC | |
74439344012 | SPEC | |
74439346012 | SPEC | |
74439323012 | SPEC | |
74439324012 | SPEC | |
74439333012 | SPEC | |
74439334012 | SPEC | |
74439384012 | SPEC | |
74439369015 | SPEC | |
74439346015 | SPEC | |
74439358015 | SPEC | |
74439323015 | SPEC | |
74439324015 | SPEC | |
74439334015 | SPEC | |
74439384015 | SPEC | |
74439346018 | SPEC | |
74439334018 | SPEC | |
74439344018 | SPEC | |
74439358022 | SPEC | |
74439369022 | SPEC | |
74439344022 | SPEC | |
74439346022 | SPEC | |
74439323022 | SPEC | |
74439324022 | SPEC | |
74439334022 | SPEC | |
74439384022 | SPEC | |
74439369033 | SPEC | |
74439344033 | SPEC | |
74439387033 | SPEC | |
74439346033 | SPEC | |
74439324033 | SPEC | |
74439325033 | SPEC | |
74439334033 | SPEC | |
74439384033 | SPEC | |
74439358033 | SPEC | |
74439370033 | SPEC | |
74439358047 | SPEC | |
74439369047 | SPEC | |
74439370047 | SPEC | |
74439346047 | SPEC | |
74439387047 | SPEC | |
74439344047 | SPEC | |
74439324047 | SPEC | |
74439325047 | SPEC | |
74439334047 | SPEC | |
74439384047 | SPEC | |
74439369056 | SPEC | |
74439346056 | SPEC | |
74439387056 | SPEC | |
74439325056 | SPEC | |
744393305056 | SPEC | |
74439370056 | SPEC | |
74439358068 | SPEC | |
74439369068 | SPEC | |
74439370068 | SPEC | |
74439346068 | SPEC | |
74439387068 | SPEC | |
74439325068 | SPEC | |
744393305068 | SPEC | |
74439370082 | SPEC | |
74439346082 | SPEC | |
74439369082 | SPEC | |
744393305082 | SPEC | |
74439387082 | SPEC | |
74439358100 | SPEC | |
74439370100 | SPEC | |
74439346100 | SPEC | |
74439369100 | SPEC | |
744393305100 | SPEC | |
74439387100 | SPEC | |
74439370150 | SPEC | |
74439346150 | SPEC | |
74439369150 | SPEC | |
74439358150 | SPEC | |
744393305150 | SPEC | |
74439370220 | SPEC | |
744393305220 | SPEC | |
74439358220 | SPEC | |
74439369220 | SPEC | |
74439370330 | SPEC | |
74439369330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | RDC max. (mΩ) | fres (MHz) | Mount | Design Kit | Samples |
---|
Flat and round wire in comparison
Assortments
Articles from this product series can be found in the following assortments:
Videos
How to choose the right coil type (inductor)?!
Videos
Webinar: Definition of component heating of power inductors in switching regulators