Digital Isolators with Integrated Power
Order Code | Datasheet | Simulation | Downloads | VCC min. (V) | VCC max. (V) | Channel Configuration | tPLH, tPHL (ns) | DR (Mbps) | CMTI (kV/µs) | VISO (V (RMS)) | Default Output | Application | Product series | Evaluation Boards | Digial Isolator | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 18024015401H | SPEC | 6 files | 3.15 | 5.5 | 4/0 | 10 | 100 | 150 | 5000 | High | RS-232, UART | WPME-CDIP Capacitive Digital Isolator Powered | 18824015401H | – | ||
![]() | 18024015401L | SPEC | 6 files | 3.15 | 5.5 | 4/0 | 10 | 100 | 150 | 5000 | Low | SMPS | WPME-CDIP Capacitive Digital Isolator Powered | 18824015401L | – | ||
![]() | 18024115401H | SPEC | 6 files | 3.15 | 5.5 | 3/1 | 10 | 100 | 150 | 5000 | High | CAN, SPI, RS-485, RS-232 | WPME-CDIP Capacitive Digital Isolator Powered | 18824115401H | – | ||
![]() | 18024115401L | SPEC | 6 files | 3.15 | 5.5 | 3/1 | 10 | 100 | 150 | 5000 | Low | SMPS | WPME-CDIP Capacitive Digital Isolator Powered | 18824115401L | – | ||
![]() | 18024215401H | SPEC | 6 files | 3.15 | 5.5 | 2/2 | 10 | 100 | 150 | 5000 | High | CAN, UART, LVDS, RS-232 | WPME-CDIP Capacitive Digital Isolator Powered | 18824215401H | – | ||
![]() | 18024215401L | SPEC | 6 files | 3.15 | 5.5 | 2/2 | 10 | 100 | 150 | 5000 | Low | SMPS | WPME-CDIP Capacitive Digital Isolator Powered | 18824215401L | – | ||
18824015401H | SPEC | – | – | 3.15 | 5.5 | 4/0 | – | – | – | – | High | – | Evaluation Boards WPME-CDIP | – | 18024015401H | ||
18824015401L | SPEC | – | – | 3.15 | 5.5 | 4/0 | – | – | – | – | Low | – | Evaluation Boards WPME-CDIP | – | 18024015401L | ||
18824115401H | SPEC | – | – | 3.15 | 5.5 | 3/1 | – | – | – | – | High | – | Evaluation Boards WPME-CDIP | – | 18024115401H | ||
18824115401L | SPEC | – | – | 3.15 | 5.5 | 3/1 | – | – | – | – | Low | – | Evaluation Boards WPME-CDIP | – | 18024115401L | ||
18824215401H | SPEC | – | – | 3.15 | 5.5 | 2/2 | – | – | – | – | High | – | Evaluation Boards WPME-CDIP | – | 18024215401H | ||
18824215401L | SPEC | – | – | 3.15 | 5.5 | 2/2 | – | – | – | – | Low | – | Evaluation Boards WPME-CDIP | – | 18024215401L |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VCC min. (V) | VCC max. (V) | Channel Configuration | tPLH, tPHL (ns) | DR (Mbps) | CMTI (kV/µs) | VISO (V (RMS)) | Default Output | Application | Product series | Evaluation Boards | Digial Isolator | Samples |
---|