| 615006143221 | SPEC
| 6 files | 6P6C | – | Horizontal | THT | – | WR-MJ Modular Jack Horizontal Shielded 6P6C Tab Up | 615001
| |
| 615008137421 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Tab Up | 615001
| |
| 615008142121 | SPEC
| 7 files | 8P8C | 2xBipolar Y/G | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Tab Up | 615001
| |
| 615008142621 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Rear Grounding Post 8P8C Tab Down | 615001 749615
| |
| 615008145521 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 5e | WR-MJ Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C CAT 5e Tab Down | 615001
| |
| 615016137721 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Port w. EMI Panel Finger 8P8C Tab Up | 615001 749615
| |
| 615016240521 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Stacked w. EMI Panel Finger 8P8C Tab Up&Down | 615001 749615
| |
| 615016245421 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Stacked w. LED and EMI Panel Finger 8P8C Tab Up&Down | 749615
| |
| 615032137921 | SPEC
| 7 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Ganged 4 Ports w. LED and EMI Panel Finger 8P8C Tab Up | 749615
| |
| 615032243321 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 2x Dual Stacked w. EMI Panel Finger 8P8C Tab Up&Down | 749615
| |
| 615064243321 | SPEC
| 7 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 2x 4 Stacked w. EMI Panel Finger 8P8C Tab Up&Down | – | |
| 615096243321 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 2x 6 Stacked w. EMI Panel Finger 8P8C Tab Up&Down | – | |
| 634008137521 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.
| 5 files | 8P8C | yellow-green | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT w. LED and EMI Panel Finger 8P8C Tab Up | 612690 615001 749615
| |
| 634008149721 | SPEC
| 6 files | 8P8C | – | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT with EMI Panel Finger 8P8C | 615001
| |
| 634008149821 | SPEC
| 6 files | 8P8C | – | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Up | 615001 749615
| |
| 615032137821 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Ganged 4 Ports 8P8C Tab Down | 749615
| |
| 615016137621 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Dual Port 8P8C Tab Down | 749615
| |
| 615008140121 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Front Grounding Post 8P8C Tab Down | 615001 749615
| |
| 615008140621 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C Tab Up | 615001 749615
| |
| 615008141321 | SPEC
| 6 files | 8P8C | 2xBipolar Y/G | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Tab Up | 615001 749615
| |
| 61500814221 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded 8P8C Tab Down | 615001 749615
| |
| 615008185121 | SPEC
| 6 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded Low Profile w. LED 8P8C Tab Up | 615001
| |
| 615008185221 | SPEC
| 6 files | 8P8C | yellow-green | Horizontal | THT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded w. LED and EMI Panel Finger 8P8C Tab Down | 615001
| |
| 634108185421 | SPEC
| 6 files | 8P8C | – | Horizontal | SMT | CAT 3 | WR-MJ Modular Jack Horizontal Shielded SMT 8P8C Tab Down | – | |
| 615108137421R | SPEC
| 6 files | 8P8C | yellow-green | Horizontal | THR | CAT 3 | WR-MJ Modular Jack THR Horizontal Shielded w. LED and EMI Finger 8P8C Tab Up | 615001
| |
| 634108150321 | SPEC
| 6 files | 8P8C | – | Right Angle | SMT | CAT 3 | WR-MJ Modular Jack SMT Horizontal Mid-Mount Shielded Tab Up | – | |
| 615108150221R | SPEC
| 6 files | 8P8C | – | Right Angle | THR | CAT 3 | WR-MJ Modular Jack THR Horizontal Mid-Mount Shielded Tab Down | – | |
| 615008160221 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 6 | WR-MJ Modular Jack THT Horizontal Shielded EMI 8P8C | – | |
| 615008160121 | SPEC
| 6 files | 8P8C | – | Horizontal | THT | CAT 6 | WR-MJ Modular Jack THT Horizontal Shielded 8P8C Tab Up | – | |