| | 691321100002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | 691002
| |
| | 691322110002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691323100002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | 691002
| |
| | 691305130002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140002 | SPEC
| 6 files | 2 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
NEW | | 691300100002 | SPEC
| 6 files | 2 | PCB Header | PCB | No | Vertical PCB Header | WR-TBL Series 3001 - Pin Header 3.50mm pitch - Vertical cable entry - THT | – | |
| | 691321100003 | SPEC
| 6 files | 3 | Pluggable | PCB | Yes | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691322110003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | 691002
| |
| | 691323100003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |
| | 691305130003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | 691002
| |
| | 691305140003 | SPEC
| 6 files | 3 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | 691002
| |
NEW | | 691300100003 | SPEC
| 6 files | 3 | PCB Header | PCB | No | Vertical PCB Header | WR-TBL Series 3001 - Pin Header 3.50mm pitch - Vertical cable entry - THT | – | |
| | 691321100004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691322110004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691323100004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |
| | 691305130004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140004 | SPEC
| 6 files | 4 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
| | 691322110005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691323100005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |
| | 691321100005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691305130005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140005 | SPEC
| 6 files | 5 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
| | 691321100006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691322110006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691323100006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |
| | 691305130006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140006 | SPEC
| 6 files | 6 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
| | 691305130007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
| | 691322110007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691321100007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691323100007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110007 | SPEC
| 6 files | 7 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |
| | 691321100008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691322110008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691323100008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |
| | 691305130008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140008 | SPEC
| 6 files | 8 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
| | 691305130012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | |
| | 691305140012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | |
| | 691322110012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | – | |
| | 691321100012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | – | |
| | 691323100012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Vertical | WR-TBL Series 3231 - 3.50 mm Vertical PCB Header with Flanges | – | |
| | 691325110012 | SPEC
| 6 files | 12 | Pluggable | PCB | No | Horizontal | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | – | |