Snap- In
- Design Kit WCAP-AIG8 Aluminium Electrolytic CapacitorsGeneral Purpose (Slim Line) 85 °C |C 47 to 560 µF |VR 450 V (DC) |Life Cycle (Value) 2000 h
- Design Kit WCAP-AI3H Aluminium Electrolytic CapacitorsLong Life (Slim Line) 105 °C |C 68 to 330 µF |VR 450 V (DC) |Life Cycle (Value) 3000 h
- Design Kit WCAP-AI3H Aluminium Electrolytic CapacitorsLong Life (Low Profile) 105 °C |C 82 to 680 µF |VR 450 V (DC) |Life Cycle (Value) 3000 h