Size | Dimensions | L (mm) | W (mm) | H (mm) | Fl (mm) | Mount | |
---|---|---|---|---|---|---|---|
0603 | 1.6 | 0.8 | 0.8 | 0.3 | SMT | ||
0805 | 2 | 1.2 | 0.9 | 0.5 | SMT | ||
1206 | 3.2 | 1.6 | 1.1 | 0.5 | SMT | ||
1612 | 4.06 | 3.05 | 2.28 | 0.89 | SMT | ||
1812 | 4.5 | 3.2 | 2.3 | 0.46 | SMT | ||
2220 | 5.6 | 5.1 | - | 0.76 | SMT | ||
3312 | 8.5 | 3 | 2.3 | 0.89 | SMT |
LTSpice files
Characteristics
- Specified peak current capability
- Ultra low RDC
- High rated current up to 10.5 A
- Operating temperature: -55 °C to +125 °C
- AEC-Q200 qualified
Applications
- Filter with high inrush current peaks
- For motor interference suppression
- EMI suppression of DC/DC converters and DC power supply
- Broadband suppression
Application Notes
- ANP006 Influence of control loop by an Output filter
- ANP007 Effective USB 3.1 filtering and protection
- ANP009 Loss-Free Filtered
- ANP028 The world's first peak current load SMT ferrite
- ANP041 Peak Current Proof Input Filter with Multilayer Power Suppression Bead WE-MPSB
- ANP044 Impact of the layout, components, and filters on the EMC of modern DC/DC switching controllers
Products
All
0603
0805
1206
1612
1812
2220
3312
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7427922808 | SPEC | 8 files | 8 | 25 | 1930 MHz | 9500 | 24 | 0.8 | High Current | 742793 | – | – | ||
74279221100 | SPEC | 8 files | 10 | 41 | 2178 MHz | 10500 | 28 | 1.1 | High Current | 742793 | – | – | ||
74279228260 | SPEC | 8 files | 26 | 39 | 515 MHz | 6500 | 33 | 0.8 | High Current | 742793 | – | – | ||
74279223560 | SPEC | 8 files | 56 | 90 | 1000 MHz | 10000 | 90 | 2.28 | High Current | 742793 | – | – | ||
74279228600 | SPEC | 8 files | 60 | 99 | 458 MHz | 5100 | 74 | 0.8 | High Current | 742793 | – | – | ||
74279220800 | SPEC | 8 files | 80 | 120 | 662 MHz | 4000 | 113 | 0.9 | High Current | 742793 | – | – | ||
74279226101 | SPEC | 8 files | 100 | 160 | 1100 MHz | 8000 | 150 | 2.3 | High Current | 742793 | 82931100 | 82931101 | ||
74279224101 | SPEC | 8 files | 100 | 160 | 1000 MHz | 7000 | 160 | 1.8 | High Current | 742793 | – | – | ||
74279225101 | SPEC | 8 files | 100 | 160 | 1200 MHz | 10000 | 169 | 2.3 | High Current | 742793 | – | – | ||
74279228111 | SPEC | 8 files | 110 | 135 | 226 MHz | 4100 | 48 | 0.8 | High Current | 742793 | – | – | ||
74279221111 | SPEC | 8 files | 110 | 118 | 150 MHz | 5400 | 44 | 1.1 | High Current | 742793 | 82931060 | 82931061 | ||
74279224151 | SPEC | 8 files | 150 | 230 | 700 MHz | 5000 | 198 | 1.8 | High Current | 742793 | – | – | ||
74279224171 | SPEC | 8 files | 170 | 280 | 700 MHz | 4000 | 253 | 1.5 | High Current | 742793 | – | – | ||
74279220181 | SPEC | 8 files | 180 | 202 | 155 MHz | 3100 | 61 | 0.9 | High Current | 742793 | – | – | ||
74279224181 | SPEC | 8 files | 180 | 240 | 600 MHz | 5000 | 223 | 1.8 | High Current | 742793 | – | – | ||
74279224251 | SPEC | 8 files | 250 | 300 | 150 MHz | 4000 | 101 | 1.8 | High Current | 742793 | – | – | ||
74279224271 | SPEC | 8 files | 270 | 350 | 300 MHz | 4000 | 202 | 3.2 | High Current | 742793 | – | – | ||
74279221281 | SPEC | 8 files | 280 | 288 | 125 MHz | 3500 | 82 | 1.1 | High Current | 742793 | – | – | ||
74279220321 | SPEC | 8 files | 320 | 347 | 170 MHz | 2500 | 108 | 0.9 | High Current | 742793 | – | – | ||
74279224401 | SPEC | 8 files | 400 | 460 | 110 MHz | 4500 | 108 | 3.2 | High Current | 742793 | – | – | ||
74279224551 | SPEC | 8 files | 550 | 660 | 300 MHz | 4000 | 244 | 2 | High Current | 742793 | – | – | ||
74279220601 | SPEC | 8 files | 600 | 551 | 108 MHz | 2100 | 103 | 0.9 | High Current | 742793 | – | – | ||
74279221601 | SPEC | 8 files | 600 | 610 | 83 MHz | 2500 | 84 | 1.1 | High Current | 742793 | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
7427922808 | SPEC | |
74279221100 | SPEC | |
74279228260 | SPEC | |
74279223560 | SPEC | |
74279228600 | SPEC | |
74279220800 | SPEC | |
74279226101 | SPEC | |
74279224101 | SPEC | |
74279225101 | SPEC | |
74279228111 | SPEC | |
74279221111 | SPEC | |
74279224151 | SPEC | |
74279224171 | SPEC | |
74279220181 | SPEC | |
74279224181 | SPEC | |
74279224251 | SPEC | |
74279224271 | SPEC | |
74279221281 | SPEC | |
74279220321 | SPEC | |
74279224401 | SPEC | |
74279224551 | SPEC | |
74279220601 | SPEC | |
74279221601 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Design Kit | Filter Stick | Filter Bag | Samples |
---|
The innovative design in detail
Greatly improved peak current rating
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: Measurement of peak pulse characteristic for SMD-Ferrites
Videos
Würth Elektronik Webinar: EMC ferrites are more than just bird food on the PCB
Videos
Würth Elektronik Webinar: MPSB - Inrush current safe multilayer chip bead ferrite