Characteristics
- Integrated low noise clock generator
- Shunt resistors for measuring the input and output current
- Jumper for setting non interleaved- and interleaved- mode
- Pads for evaluating different input filter configurations
- DC/DC Converter: MagI³C Power Module 171 021 501
- Conducted and radiated EMI compliant (EN55032)
Applications
- Double the output power
- Better thermal heat distribution (spread hot spots)
- Reduced input and output voltage ripple (interleaved mode)
- Faster transient performance
Products
Included Products
![](/components/media/o141323v214%20Single_VDRM_171021501.jpg)
MagI³C-VDRM Variable Step Down Regulator Module: 171021501
![](/components/media/o15044v214%20WE-PD2.jpg)
WE-PD2 SMT Power Inductor: 744773047
![](/components/media/o14950v214%20Single_WE-MLCC_0805.jpg)
WCAP-CSGP MLCCs 10 V(DC): 885012207004
![](/components/media/o55799v214%20Single_WCAP-ATG8.jpg)
WCAP-ATG8 Aluminum Electrolytic Capacitors: 860010473011
![](/components/media/o35992v214%20Single-WR-PHD-61303621121.jpg)
WR-PHD 2.54 mm THT Dual Pin Header: 61300421121
![](/components/media/o58973v214%20Single_WR-TBL_Serie_5027_691502710002.jpg)
WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular: 691502710002
Videos
#askLorandt explains: Current sharing with MagI³C Power Modules
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules