LTSpice files
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
- Temperature coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X5R and X7R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- ANS018 EMI Filter Design for Non-Isolated DC/DC Converters
- SN011 Why does the capacity of MLCCs change
Products
All
0201
0402
0603
0805
1206
1210
1812
2220
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012005050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012005051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012006047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012007047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008032 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012008033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012005052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012005053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008035 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012005054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 830004 885050 | – | – | ||
| 885012006050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012004011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 830004 885050 | – | – | ||
| 885012006052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008038 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012006095 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 22 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 830004 | – | – | ||
| 885012004012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012004013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 830004 885050 | – | – | ||
| 885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012004002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.6 | – | 7" Tape & Reel | – | – | – | ||
| 885012005060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012205055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012006094 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 100 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
| 885012204001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0201 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012004014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012005062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012205056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206078 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012208070 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012006096 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 150 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
| 885012005063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012205057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012208071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012205058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012208072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012007107 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 330 pF | ±2% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
| 885012205059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012208073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012007105 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 470 pF | ±2% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
| 885012205060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012208074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012204002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0201 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209029 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012210013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012006097 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1000 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
| 885012005067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
| 885012206083R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
| 885012204003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0201 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 0.6 | 300 | 300 | 0.15 | 7" Tape & Reel | – | – | – | ||
| 885012205062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012206084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012205063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012210015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012007106 | SPEC | 7 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2200 pF | ±2% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
| 885012205064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012206086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208078 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012008082 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 3.3 nF | ±2% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012007067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012207090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209033 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012205066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012009022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
| 885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012008055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012009023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012206089R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
| 885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012009024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012206092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209038 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012010016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209039 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012210023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012206094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207097 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012210024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209041 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012210025 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012207098R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 13" Tape & Reel | – | – | – | ||
| 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
| 885012206095R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
| 885012205092 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±5% | 50 | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
| 885012207099 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209042 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
| 885012210026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012207100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209043 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012206125 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±5% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
| 885012207101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012206121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 1.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
| 885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 3 | 1.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 1.1 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 1.1 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 3 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.7 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 0.7 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
| 885012208093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 3 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012210031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 0.5 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012207103R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 13" Tape & Reel | – | – | – | ||
| 885012209047R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 13" Tape & Reel | – | – | – | ||
| 885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | ||
| 885012210032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 0.2 GΩ | X7R Class II | 4.5 | 3.2 | 2.5 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | 885080 | 82931100 | 82931101 | ||
| 885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
| 885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 50 | 1206 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
| 885012214005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 50 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.01 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – | – | – |
| Order Code | Datasheet | Simulation |
|---|---|---|
| 885012005049 | SPEC | |
| 885012006045 | SPEC | |
| 885012007045 | SPEC | |
| 885012008031 | SPEC | |
| 885012005050 | SPEC | |
| 885012005051 | SPEC | |
| 885012006046 | SPEC | |
| 885012006047 | SPEC | |
| 885012007046 | SPEC | |
| 885012007047 | SPEC | |
| 885012008032 | SPEC | |
| 885012008033 | SPEC | |
| 885012005052 | SPEC | |
| 885012006048 | SPEC | |
| 885012007048 | SPEC | |
| 885012008034 | SPEC | |
| 885012005053 | SPEC | |
| 885012006049 | SPEC | |
| 885012007049 | SPEC | |
| 885012008035 | SPEC | |
| 885012005054 | SPEC | |
| 885012006050 | SPEC | |
| 885012007050 | SPEC | |
| 885012008036 | SPEC | |
| 885012005055 | SPEC | |
| 885012006051 | SPEC | |
| 885012007051 | SPEC | |
| 885012008037 | SPEC | |
| 885012004011 | SPEC | |
| 885012005056 | SPEC | |
| 885012006052 | SPEC | |
| 885012007052 | SPEC | |
| 885012008038 | SPEC | |
| 885012005057 | SPEC | |
| 885012006053 | SPEC | |
| 885012007053 | SPEC | |
| 885012008039 | SPEC | |
| 885012009007 | SPEC | |
| 885012006095 | SPEC | |
| 885012004012 | SPEC | |
| 885012005058 | SPEC | |
| 885012006054 | SPEC | |
| 885012007054 | SPEC | |
| 885012008040 | SPEC | |
| 885012009008 | SPEC | |
| 885012004013 | SPEC | |
| 885012005059 | SPEC | |
| 885012006055 | SPEC | |
| 885012007055 | SPEC | |
| 885012008041 | SPEC | |
| 885012009009 | SPEC | |
| 885012004002 | SPEC | |
| 885012005060 | SPEC | |
| 885012006056 | SPEC | |
| 885012007056 | SPEC | |
| 885012008042 | SPEC | |
| 885012009010 | SPEC | |
| 885012005061 | SPEC | |
| 885012205055 | SPEC | |
| 885012006057 | SPEC | |
| 885012206077 | SPEC | |
| 885012007057 | SPEC | |
| 885012207080 | SPEC | |
| 885012008043 | SPEC | |
| 885012009011 | SPEC | |
| 885012010005 | SPEC | |
| 885012006094 | SPEC | |
| 885012204001 | SPEC | |
| 885012004014 | SPEC | |
| 885012005062 | SPEC | |
| 885012205056 | SPEC | |
| 885012006058 | SPEC | |
| 885012206078 | SPEC | |
| 885012007058 | SPEC | |
| 885012207081 | SPEC | |
| 885012008044 | SPEC | |
| 885012208070 | SPEC | |
| 885012009012 | SPEC | |
| 885012006096 | SPEC | |
| 885012005063 | SPEC | |
| 885012205057 | SPEC | |
| 885012006059 | SPEC | |
| 885012206079 | SPEC | |
| 885012007059 | SPEC | |
| 885012207082 | SPEC | |
| 885012008045 | SPEC | |
| 885012208071 | SPEC | |
| 885012009013 | SPEC | |
| 885012010006 | SPEC | |
| 885012205058 | SPEC | |
| 885012006060 | SPEC | |
| 885012206080 | SPEC | |
| 885012007060 | SPEC | |
| 885012207083 | SPEC | |
| 885012008046 | SPEC | |
| 885012208072 | SPEC | |
| 885012009014 | SPEC | |
| 885012007107 | SPEC | |
| 885012205059 | SPEC | |
| 885012006061 | SPEC | |
| 885012206081 | SPEC | |
| 885012007061 | SPEC | |
| 885012207084 | SPEC | |
| 885012008047 | SPEC | |
| 885012208073 | SPEC | |
| 885012009015 | SPEC | |
| 885012010007 | SPEC | |
| 885012007105 | SPEC | |
| 885012205060 | SPEC | |
| 885012006062 | SPEC | |
| 885012206082 | SPEC | |
| 885012007062 | SPEC | |
| 885012207085 | SPEC | |
| 885012008048 | SPEC | |
| 885012208074 | SPEC | |
| 885012009016 | SPEC | |
| 885012204002 | SPEC | |
| 885012205061 | SPEC | |
| 885012006063 | SPEC | |
| 885012206083 | SPEC | |
| 885012007063 | SPEC | |
| 885012207086 | SPEC | |
| 885012008049 | SPEC | |
| 885012208075 | SPEC | |
| 885012009017 | SPEC | |
| 885012209029 | SPEC | |
| 885012010008 | SPEC | |
| 885012210013 | SPEC | |
| 885012006097 | SPEC | |
| 885012005067 | SPEC | |
| 885012206083R | SPEC | |
| 885012204003 | SPEC | |
| 885012205062 | SPEC | |
| 885012206084 | SPEC | |
| 885012007064 | SPEC | |
| 885012207087 | SPEC | |
| 885012008050 | SPEC | |
| 885012208076 | SPEC | |
| 885012009018 | SPEC | |
| 885012209030 | SPEC | |
| 885012010009 | SPEC | |
| 885012210014 | SPEC | |
| 885012205063 | SPEC | |
| 885012206085 | SPEC | |
| 885012007065 | SPEC | |
| 885012207088 | SPEC | |
| 885012008051 | SPEC | |
| 885012208077 | SPEC | |
| 885012009019 | SPEC | |
| 885012209031 | SPEC | |
| 885012210015 | SPEC | |
| 885012007106 | SPEC | |
| 885012205064 | SPEC | |
| 885012206086 | SPEC | |
| 885012007066 | SPEC | |
| 885012207089 | SPEC | |
| 885012008052 | SPEC | |
| 885012208078 | SPEC | |
| 885012009020 | SPEC | |
| 885012209032 | SPEC | |
| 885012010010 | SPEC | |
| 885012210016 | SPEC | |
| 885012008082 | SPEC | |
| 885012205065 | SPEC | |
| 885012206087 | SPEC | |
| 885012007067 | SPEC | |
| 885012207090 | SPEC | |
| 885012008053 | SPEC | |
| 885012208079 | SPEC | |
| 885012009021 | SPEC | |
| 885012209033 | SPEC | |
| 885012010011 | SPEC | |
| 885012210017 | SPEC | |
| 885012205066 | SPEC | |
| 885012206088 | SPEC | |
| 885012207091 | SPEC | |
| 885012008054 | SPEC | |
| 885012208080 | SPEC | |
| 885012009022 | SPEC | |
| 885012209034 | SPEC | |
| 885012010012 | SPEC | |
| 885012210018 | SPEC | |
| 885012205067 | SPEC | |
| 885012206089 | SPEC | |
| 885012207092 | SPEC | |
| 885012008055 | SPEC | |
| 885012208081 | SPEC | |
| 885012009023 | SPEC | |
| 885012209035 | SPEC | |
| 885012010013 | SPEC | |
| 885012210019 | SPEC | |
| 885012206089R | SPEC | |
| 885012206090 | SPEC | |
| 885012207093 | SPEC | |
| 885012208082 | SPEC | |
| 885012009024 | SPEC | |
| 885012209036 | SPEC | |
| 885012010014 | SPEC | |
| 885012210020 | SPEC | |
| 885012206091 | SPEC | |
| 885012207094 | SPEC | |
| 885012208083 | SPEC | |
| 885012209037 | SPEC | |
| 885012010015 | SPEC | |
| 885012210021 | SPEC | |
| 885012206092 | SPEC | |
| 885012207095 | SPEC | |
| 885012208084 | SPEC | |
| 885012209038 | SPEC | |
| 885012010016 | SPEC | |
| 885012210022 | SPEC | |
| 885012206093 | SPEC | |
| 885012207096 | SPEC | |
| 885012208085 | SPEC | |
| 885012209039 | SPEC | |
| 885012210023 | SPEC | |
| 885012206094 | SPEC | |
| 885012207097 | SPEC | |
| 885012208086 | SPEC | |
| 885012209040 | SPEC | |
| 885012210024 | SPEC | |
| 885012206095 | SPEC | |
| 885012207098 | SPEC | |
| 885012208087 | SPEC | |
| 885012209041 | SPEC | |
| 885012210025 | SPEC | |
| 885012207098R | SPEC | |
| 885012205086 | SPEC | |
| 885012206095R | SPEC | |
| 885012205092 | SPEC | |
| 885012207099 | SPEC | |
| 885012208088 | SPEC | |
| 885012209042 | SPEC | |
| 885012210026 | SPEC | |
| 885012207100 | SPEC | |
| 885012208089 | SPEC | |
| 885012209043 | SPEC | |
| 885012210027 | SPEC | |
| 885012206125 | SPEC | |
| 885012207101 | SPEC | |
| 885012208090 | SPEC | |
| 885012209044 | SPEC | |
| 885012210028 | SPEC | |
| 885012206121 | SPEC | |
| 885012207102 | SPEC | |
| 885012208091 | SPEC | |
| 885012209045 | SPEC | |
| 885012210029 | SPEC | |
| 885012208092 | SPEC | |
| 885012209046 | SPEC | |
| 885012210030 | SPEC | |
| 885012207103 | SPEC | |
| 885012208093 | SPEC | |
| 885012209047 | SPEC | |
| 885012210031 | SPEC | |
| 885012207103R | SPEC | |
| 885012209047R | SPEC | |
| 885012206126 | SPEC | |
| 885012210032 | SPEC | |
| 885012208094 | SPEC | |
| 885012209048 | SPEC | |
| 885012209073 | SPEC | |
| 885012108022 | SPEC | |
| 885012214005 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
|---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them







