Characteristics
- USB 2.0 High Speed up to 480 MBit/s
- ESD Protection of data channels and VDD
- Common Mode Noise Rejection
- VDD Differential Mode Noise Rejection
- Common mode attenuation for data lines
- Provides ESD protection for each channel to
IEC 61000-4-2 (ESD) ±15 kV (air), ±8 kV (contact)
IEC 61000-4-4 (EFT) (5/50 ns) 20 A (I/O), 40 A VDD
IEC 61000-4-5 (Lightning) 6 A (8/20 µs) - Ultra low capacitance: 2 pF typical
- Fast turn on and low clamping voltage
Applications
- Circuit protection plus EMI noise reduction without additional redesign
- Compliant for most USB applications
- Applications with extremely small space
- The USB Interface from EMC Point of View
Products
Order Code | Datasheet | Downloads | Ports | ZD+D- (Ω) | RDC VDD (mΩ) | RDC D+D- (mΩ) | VDC (V) | IR VDD (A) | IR (A) | VBR min. (V) | VCh Clamp ESD D+D- (V) | VCh Clamp ESD VDD (V) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8492121 | SPEC | 6 files | 1 | 100 | 200 | 350 | 5 | 1 | 0.33 | 6 | 9.5 | 9 |
Order Code | Datasheet |
---|---|
8492121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Ports | ZD+D- (Ω) | RDC VDD (mΩ) | RDC D+D- (mΩ) | VDC (V) | IR VDD (A) | IR (A) | VBR min. (V) | VCh Clamp ESD D+D- (V) | VCh Clamp ESD VDD (V) | Samples |
---|