Characteristics
- Flyback or Forward Transformer
- Input voltage: 9 V or 33 V to 57 V
- Switching frequencies: 200-400 kHz
- Operating temperature: -40°C up to +125°C
- Insulation test voltage: 1.5 kVAC
- Different output voltages available
- Optimized core and bobbin design for 30% more power handling
- Standard footprint to EP13
Applications
- PoE and PoE+ powered devices
- Telecom
- Industrial applications
- WLAN access point
- Safety cameras
Products
EPQ13
Order Code | Datasheet | Downloads | Status | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | n | VT (V (AC)) | Size | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749119533 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 33 - 57 V (DC) | 3.3 | 3.5 | 3.3 | 3.5 | 10 | 8:1:1:3 | 1500 | EPQ13 | |
7491195331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 9 - 57 V (DC) | 3.3 | 3.2 | 3.3 | 3.2 | 10 | 4:1:1:3 | 1500 | EPQ13 | |
749119550 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 33 - 57 V (DC) | 5 | 3 | 5 | 3 | 10 | 5.33:1:1:2 | 1500 | EPQ13 | |
7491195501 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 9 - 57 V (DC) | 5 | 2.2 | 5 | 2.2 | 10 | 3:1:1:2 | 1500 | EPQ13 | |
7491195112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 33 - 57 V (DC) | 12 | 1.5 | 12 | 1.5 | 12 | 2.67:1:1:1 | 1500 | EPQ13 | |
7491195212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 9 - 57 V (DC) | 12 | 1 | 12 | 1 | 10 | 1.33:1:1:0.89 | 1500 | EPQ13 | |
7491195224 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Flyback | 9 - 57 V (DC) | 24 | 0.5 | 24 | 0.5 | 10 | 6:9:9:4 | 1500 | EPQ13 | |
749119633 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 33 - 57 V (DC) | 3.3 | 8 | 3.3 | 8 | 10 | 6:1:1:3 | 1500 | EPQ13 | |
7491196331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 9 - 57 V (DC) | 3.3 | 5.5 | 3.3 | 5.5 | 10 | 3.2:1:1:2.8 | 1500 | EPQ13 | |
749119650 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 33 - 57 V (DC) | 5 | 7 | 5 | 7 | 10 | 4:1:1:2 | 1500 | EPQ13 | |
7491196501 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 9 - 57 V (DC) | 5 | 3.5 | 5 | 3.5 | 10 | 1.14:1:1:2 | 1500 | EPQ13 | |
7491196112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 33 - 57 V (DC) | 12 | 2.5 | 12 | 2.5 | 10 | 1.71:1:1:0.86 | 1500 | EPQ13 | |
7491196212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | Forward | 9 - 57 V (DC) | 12 | 1.6 | 12 | 1.6 | 10 | 0.47:1:1:0.82 | 1500 | EPQ13 |
Order Code | Datasheet |
---|---|
749119533 | SPEC |
7491195331 | SPEC |
749119550 | SPEC |
7491195501 | SPEC |
7491195112 | SPEC |
7491195212 | SPEC |
7491195224 | SPEC |
749119633 | SPEC |
7491196331 | SPEC |
749119650 | SPEC |
7491196501 | SPEC |
7491196112 | SPEC |
7491196212 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Version | VIN | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | Vaux (V) | n | VT (V (AC)) | Size | Samples |
---|
Videos
Webinar: Feedback loop compensation of current-mode Flyback converter