OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyMLCCs - Multilayer Ceramic Chip CapacitorsProduct seriesWCAP-CSGP General PurposeSizeWCAP-CSGP MLCCs 25 V(DC)

WCAP-CSGP MLCCs 25 V(DC)

General Purpose

WCAP-CSGP MLCCs 25 V(DC)

Characteristics

  • General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Temperature coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X5R and X7R
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn

Reference Designs

  • RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
  • RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
  • RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

All
0201
0402
0603
0805
1206
1210
1812
2220
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign KitFilter StickFilter Bag Samples
885012005034SPEC
8 files 1 pF ±0.5pF 25 0402 -55 °C up to +125 °C 42010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012005035SPEC
7 files 1.5 pF ±0.5pF 25 0402 -55 °C up to +125 °C 43010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012005036SPEC
7 files 2.2 pF ±0.5pF 25 0402 -55 °C up to +125 °C 44410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012008018SPEC
7 files 2.2 pF ±0.5pF 25 1206 -55 °C up to +125 °C 44410 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012004003SPEC
7 files 1.5 pF ±0.25pF 25 0201 -55 °C up to +125 °C 43010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005037SPEC
7 files 3.3 pF ±0.5pF 25 0402 -55 °C up to +125 °C 46610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012007026SPEC
8 files 3.3 pF ±0.5pF 25 0805 -55 °C up to +125 °C 46610 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005038SPEC
7 files 4.7 pF ±0.5pF 25 0402 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006030SPEC
8 files 4.7 pF ±0.5pF 25 0603 -55 °C up to +125 °C 49410 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012005039SPEC
7 files 6.8 pF ±0.5pF 25 0402 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006031SPEC
8 files 6.8 pF ±0.5pF 25 0603 -55 °C up to +125 °C 53610 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007027SPEC
8 files 6.8 pF ±0.5pF 25 0805 -55 °C up to +125 °C 53610 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012005040SPEC
8 files 10 pF ±5% 25 0402 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006032SPEC
8 files 10 pF ±5% 25 0603 -55 °C up to +125 °C 60010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007028SPEC
8 files 10 pF ±5% 25 0805 -55 °C up to +125 °C 60010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012008019SPEC
8 files 10 pF ±5% 25 1206 -55 °C up to +125 °C 60010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012004004SPEC
7 files 10 pF ±5% 25 0201 -55 °C up to +125 °C 60010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012004005SPEC
7 files 12 pF ±5% 25 0201 -55 °C up to +125 °C 64010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005041SPEC
8 files 15 pF ±5% 25 0402 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006033SPEC
8 files 15 pF ±5% 25 0603 -55 °C up to +125 °C 70010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007029SPEC
8 files 15 pF ±5% 25 0805 -55 °C up to +125 °C 70010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012004006SPEC
7 files 15 pF ±5% 25 0201 -55 °C up to +125 °C 70010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012004007SPEC
7 files 18 pF ±5% 25 0201 -55 °C up to +125 °C 76010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005042SPEC
8 files 22 pF ±5% 25 0402 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006034SPEC
8 files 22 pF ±5% 25 0603 -55 °C up to +125 °C 84010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007030SPEC
8 files 22 pF ±5% 25 0805 -55 °C up to +125 °C 84010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012004008SPEC
7 files 22 pF ±5% 25 0201 -55 °C up to +125 °C 84010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005043SPEC
8 files 33 pF ±5% 25 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006035SPEC
8 files 33 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007031SPEC
8 files 33 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012008020SPEC
8 files 33 pF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012004009SPEC
7 files 33 pF ±5% 25 0201 -55 °C up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005044SPEC
8 files 47 pF ±5% 25 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006036SPEC
8 files 47 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007032SPEC
8 files 47 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012008021SPEC
8 files 47 pF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012004010SPEC
7 files 47 pF ±10% 25 0201 -55 °C up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005045SPEC
8 files 68 pF ±5% 25 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006037SPEC
8 files 68 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012007033SPEC
8 files 68 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012008022SPEC
8 files 68 pF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012005046SPEC
8 files 100 pF ±5% 25 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205038SPEC
8 files 100 pF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006038SPEC
8 files 100 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206053SPEC
8 files 100 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007034SPEC
8 files 100 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207054SPEC
8 files 100 pF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008023SPEC
8 files 100 pF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012004001SPEC
7 files 100 pF ±5% 25 0201 -55 °C up to +125 °C 100010 GΩ NP0 Class I 0.6 0.3 0.3 0.15 7" Tape & Reel
885012005047SPEC
8 files 150 pF ±5% 25 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205039SPEC
8 files 150 pF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006039SPEC
8 files 150 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206054SPEC
8 files 150 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007035SPEC
8 files 150 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207055SPEC
8 files 150 pF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012005048SPEC
8 files 220 pF ±5% 25 0402 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1 0.5 0.5 0.25 7" Tape & Reel885050
885012205040SPEC
8 files 220 pF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006040SPEC
8 files 220 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206055SPEC
8 files 220 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007036SPEC
8 files 220 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel
885012207056SPEC
8 files 220 pF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208042SPEC
8 files 220 pF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205041SPEC
8 files 330 pF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006041SPEC
8 files 330 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206056SPEC
8 files 330 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007037SPEC
8 files 330 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.6 0.5 7" Tape & Reel885070
885012207057SPEC
8 files 330 pF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008024SPEC
8 files 330 pF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208043SPEC
8 files 330 pF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205042SPEC
8 files 470 pF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006042SPEC
8 files 470 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206057SPEC
8 files 470 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007038SPEC
8 files 470 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207058SPEC
8 files 470 pF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008025SPEC
8 files 470 pF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208044SPEC
8 files 470 pF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205043SPEC
8 files 680 pF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006043SPEC
8 files 680 pF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206058SPEC
8 files 680 pF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007039SPEC
8 files 680 pF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207059SPEC
8 files 680 pF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208045SPEC
8 files 680 pF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205044SPEC
8 files 1 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012006044SPEC
8 files 1 nF ±5% 25 0603 -55 °C up to +125 °C 100010 GΩ NP0 Class I 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012206059SPEC
8 files 1 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007040SPEC
8 files 1 nF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207060SPEC
8 files 1 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008026SPEC
8 files 1 nF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208046SPEC
8 files 1 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009002SPEC
8 files 1 nF ±5% 25 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012209015SPEC
8 files 1 nF ±10% 25 1210 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012204006SPEC
7 files 1 nF ±10% 25 0201 -55 °C up to +125 °C 3.510 GΩ X7R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012205045SPEC
8 files 1.5 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206060SPEC
8 files 1.5 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007041SPEC
8 files 1.5 nF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207061SPEC
8 files 1.5 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208047SPEC
8 files 1.5 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205046SPEC
8 files 2.2 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206061SPEC
8 files 2.2 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007042SPEC
8 files 2.2 nF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.8 0.5 7" Tape & Reel885070
885012207062SPEC
8 files 2.2 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008027SPEC
8 files 2.2 nF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208048SPEC
8 files 2.2 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009003SPEC
8 files 2.2 nF ±5% 25 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012209016SPEC
8 files 2.2 nF ±10% 25 1210 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012205047SPEC
8 files 3.3 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206062SPEC
8 files 3.3 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007043SPEC
8 files 3.3 nF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885070
885012207063SPEC
8 files 3.3 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208049SPEC
8 files 3.3 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012205048SPEC
8 files 4.7 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206063SPEC
8 files 4.7 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012007044SPEC
7 files 4.7 nF ±5% 25 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 1.25 0.5 7" Tape & Reel885070
885012207064SPEC
8 files 4.7 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008028SPEC
8 files 4.7 nF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.8 0.6 7" Tape & Reel
885012208050SPEC
8 files 4.7 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009004SPEC
8 files 4.7 nF ±5% 25 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210005SPEC
6 files 4.7 nF ±10% 25 1812 -55 °C up to +125 °C 3.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012104008SPEC
7 files 4.7 nF ±10% 25 0201 -55 °C up to +85 °C 3.510 GΩ X5R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012205049SPEC
8 files 6.8 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206064SPEC
8 files 6.8 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207065SPEC
8 files 6.8 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008029SPEC
8 files 6.8 nF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 0.95 0.6 7" Tape & Reel
885012208051SPEC
8 files 6.8 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009005SPEC
8 files 6.8 nF ±5% 25 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 0.95 0.75 7" Tape & Reel
885012205050SPEC
8 files 10 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206065SPEC
8 files 10 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207066SPEC
8 files 10 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012008030SPEC
8 files 10 nF ±5% 25 1206 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 1.6 1.25 0.6 7" Tape & Reel
885012208052SPEC
8 files 10 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012209017SPEC
8 files 10 nF ±10% 25 1210 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012010003SPEC
6 files 10 nF ±5% 25 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012210006SPEC
6 files 10 nF ±10% 25 1812 -55 °C up to +125 °C 3.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012204004SPEC
7 files 10 nF ±10% 25 0201 -55 °C up to +125 °C 1010 GΩ X7R Class II 0.6 0.3 0.3 7" Tape & Reel
885012104014SPEC
7 files 10 nF ±10% 25 0201 -55 °C up to +85 °C 510 GΩ X5R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012205051SPEC
8 files 15 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206066SPEC
8 files 15 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207067SPEC
8 files 15 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208053SPEC
8 files 15 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012009006SPEC
8 files 15 nF ±5% 25 1210 -55 °C up to +125 °C 100010 GΩ NP0 Class I 3.2 2.5 1.25 0.75 7" Tape & Reel
885012205052SPEC
8 files 22 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206067SPEC
8 files 22 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207068SPEC
8 files 22 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208054SPEC
8 files 22 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012209018SPEC
8 files 22 nF ±10% 25 1210 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012205053SPEC
8 files 33 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206068SPEC
8 files 33 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207069SPEC
8 files 33 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208055SPEC
8 files 33 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012010004SPEC
6 files 33 nF ±5% 25 1812 -55 °C up to +125 °C 100010 GΩ NP0 Class I 4.5 3.2 1.25 0.75 7" Tape & Reel
885012205054SPEC
8 files 47 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206069SPEC
8 files 47 nF ±10% 25 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207070SPEC
8 files 47 nF ±10% 25 0805 -55 °C up to +125 °C 3.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208056SPEC
8 files 47 nF ±10% 25 1206 -55 °C up to +125 °C 3.510 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012210007SPEC
6 files 47 nF ±10% 25 1812 -55 °C up to +125 °C 3.510 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206070SPEC
8 files 68 nF ±10% 25 0603 -55 °C up to +125 °C 3.57.4 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207071SPEC
8 files 68 nF ±10% 25 0805 -55 °C up to +125 °C 3.57.4 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208057SPEC
8 files 68 nF ±10% 25 1206 -55 °C up to +125 °C 3.57.4 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012105018SPEC
8 files 100 nF ±20% 25 0402 -55 °C up to +85 °C 105 GΩ X5R Class II 1 0.5 0.5 0.25 7" Tape & Reel885050
885012206071SPEC
8 files 100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207072SPEC
8 files 100 nF ±10% 25 0805 -55 °C up to +125 °C 3.55 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
885012208058SPEC
8 files 100 nF ±10% 25 1206 -55 °C up to +125 °C 3.55 GΩ X7R Class II 3.2 1.6 0.8 0.6 7" Tape & Reel
885012209019SPEC
8 files 100 nF ±10% 25 1210 -55 °C up to +125 °C 3.55 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210008SPEC
6 files 100 nF ±10% 25 1812 -55 °C up to +125 °C 3.55 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206071RSPEC
7 files 100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 13" Tape & Reel
885012205085RSPEC
8 files 100 nF ±10% 25 0402 -55 °C up to +125 °C 105 GΩ X7R Class II 1 0.5 0.5 0.25 13" Tape & Reel
885012205085SPEC
8 files 100 nF ±10% 25 0402 -55 °C up to +125 °C 105 GΩ X7R Class II 1 0.5 0.5 0.25 7" Tape & Reel
885012104005SPEC
7 files 100 nF ±10% 25 0201 -55 °C up to +85 °C 100.5 GΩ X5R Class II 0.6 0.3 0.3 0.15 7" Tape & Reel
885012206072SPEC
8 files 150 nF ±10% 25 0603 -55 °C up to +125 °C 3.53.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207073SPEC
7 files 150 nF ±10% 25 0805 -55 °C up to +125 °C 3.53.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012208059SPEC
8 files 150 nF ±10% 25 1206 -55 °C up to +125 °C 3.53.3 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012206073SPEC
8 files 220 nF ±10% 25 0603 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012106019SPEC
8 files 220 nF ±20% 25 0603 -55 °C up to +85 °C 3.52.3 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207074SPEC
7 files 220 nF ±10% 25 0805 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208060SPEC
8 files 220 nF ±10% 25 1206 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012209020SPEC
8 files 220 nF ±10% 25 1210 -55 °C up to +125 °C 3.52.3 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012206074SPEC
8 files 330 nF ±10% 25 0603 -55 °C up to +125 °C 71.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207075SPEC
7 files 330 nF ±10% 25 0805 -55 °C up to +125 °C 3.51.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208061SPEC
8 files 330 nF ±10% 25 1206 -55 °C up to +125 °C 3.51.5 GΩ X7R Class II 3.2 1.6 0.95 0.6 7" Tape & Reel
885012209021SPEC
8 files 330 nF ±10% 25 1210 -55 °C up to +125 °C 3.51.5 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210009SPEC
6 files 330 nF ±10% 25 1812 -55 °C up to +125 °C 3.51.5 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206075SPEC
8 files 470 nF ±10% 25 0603 -55 °C up to +125 °C 101.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012106020SPEC
8 files 470 nF ±20% 25 0603 -55 °C up to +85 °C 101.1 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207076SPEC
7 files 470 nF ±10% 25 0805 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208062SPEC
8 files 470 nF ±10% 25 1206 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209022SPEC
8 files 470 nF ±10% 25 1210 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 3.2 2.5 0.95 0.75 7" Tape & Reel
885012210010SPEC
6 files 470 nF ±10% 25 1812 -55 °C up to +125 °C 3.51.1 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206075RSPEC
7 files 470 nF ±10% 25 0603 -55 °C up to +125 °C 101.1 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012106021SPEC
8 files 680 nF ±20% 25 0603 -55 °C up to +85 °C 100.7 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207077SPEC
8 files 680 nF ±10% 25 0805 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208063SPEC
8 files 680 nF ±10% 25 1206 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209023SPEC
8 files 680 nF ±10% 25 1210 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel
885012210011SPEC
6 files 680 nF ±10% 25 1812 -55 °C up to +125 °C 3.50.7 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012206076SPEC
8 files 1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012106022SPEC
8 files 1 µF ±20% 25 0603 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel885060
885012207078SPEC
7 files 1 µF ±10% 25 0805 -55 °C up to +125 °C 50.5 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012107015SPEC
7 files 1 µF ±20% 25 0805 -55 °C up to +85 °C 50.5 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208064SPEC
8 files 1 µF ±10% 25 1206 -55 °C up to +125 °C 3.50.5 GΩ X7R Class II 3.2 1.6 1.15 0.6 7" Tape & Reel
885012209024SPEC
8 files 1 µF ±10% 25 1210 -55 °C up to +125 °C 3.50.5 GΩ X7R Class II 3.2 2.5 1.25 0.75 7" Tape & Reel
885012210012SPEC
6 files 1 µF ±10% 25 1812 -55 °C up to +125 °C 3.50.5 GΩ X7R Class II 4.5 3.2 1.25 0.75 7" Tape & Reel
885012106030SPEC
7 files 1 µF ±10% 25 0603 -55 °C up to +85 °C 100.5 GΩ X5R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012208065SPEC
8 files 1.5 µF ±10% 25 1206 -55 °C up to +125 °C 3.50.3 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012207079SPEC
7 files 2.2 µF ±10% 25 0805 -55 °C up to +125 °C 100.05 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012107016SPEC
7 files 2.2 µF ±20% 25 0805 -55 °C up to +85 °C 100.05 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208066SPEC
8 files 2.2 µF ±10% 25 1206 -55 °C up to +125 °C 3.50.2 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108019SPEC
8 files 2.2 µF ±20% 25 1206 -55 °C up to +85 °C 3.50.2 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209025SPEC
8 files 2.2 µF ±10% 25 1210 -55 °C up to +125 °C 3.50.2 GΩ X7R Class II 3.2 2.5 1.6 0.75 7" Tape & Reel
885012107017SPEC
7 files 3.3 µF ±20% 25 0805 -55 °C up to +85 °C 100.03 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
885012208067SPEC
8 files 3.3 µF ±10% 25 1206 -55 °C up to +125 °C 3.50.2 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012209026SPEC
8 files 3.3 µF ±10% 25 1210 -55 °C up to +125 °C 3.50.2 GΩ X7R Class II 3.2 2.5 1.6 0.75 7" Tape & Reel
885012107018SPEC
7 files 4.7 µF ±20% 25 0805 -55 °C up to +85 °C 100.02 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel885070
82931060
82931061
885012208068SPEC
8 files 4.7 µF ±10% 25 1206 -55 °C up to +125 °C 70.1 GΩ X7R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
885012108020SPEC
8 files 4.7 µF ±20% 25 1206 -55 °C up to +85 °C 70.1 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209027SPEC
8 files 4.7 µF ±10% 25 1210 -55 °C up to +125 °C 3.50.1 GΩ X7R Class II 3.2 2.5 2 0.75 7" Tape & Reel
885012109012SPEC
8 files 4.7 µF ±20% 25 1210 -55 °C up to +85 °C 3.50.1 GΩ X5R Class II 3.2 2.5 2 0.75 7" Tape & Reel885080
885012208069SPEC
8 files 10 µF ±10% 25 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 1.6 0.5 7" Tape & Reel885080
885012108021SPEC
8 files 10 µF ±20% 25 1206 -55 °C up to +85 °C 100.01 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel885080
885012209028SPEC
8 files 10 µF ±10% 25 1210 -55 °C up to +125 °C 50.01 GΩ X7R Class II 3.2 2.5 2 0.3 7" Tape & Reel885080
885012109013SPEC
8 files 10 µF ±20% 25 1210 -55 °C up to +85 °C 100.01 GΩ X5R Class II 3.2 2.5 2 0.75 7" Tape & Reel885080
885012106031SPEC
8 files 10 µF ±20% 25 0603 -55 °C up to +85 °C 200.01 GΩ X5R Class II 1.6 0.8 0.8 0.35 7" Tape & Reel
885012214004SPEC
6 files 10 µF ±10% 25 2220 -55 °C up to +125 °C 2.50.01 GΩ X7R Class II 5.7 5 2.8 0.85 7" Tape & Reel
885012107027SPEC
6 files 10 µF ±10% 25 0805 -55 °C up to +85 °C 12.50.005 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012109014SPEC
8 files 22 µF ±20% 25 1210 -55 °C up to +85 °C 50.005 GΩ X5R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel885080
885012209074SPEC
8 files 22 µF ±10% 25 1210 -55 °C up to +125 °C 100.005 GΩ X7R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel
885012109015SPEC
7 files 22 µF ±10% 25 1210 -55 °C up to +85 °C 50.005 GΩ X5R Class II 3.2 2.5 2.5 0.6 7" Tape & Reel
885012107019SPEC
6 files 22 µF ±20% 25 0805 -55 °C up to +85 °C 100.002 GΩ X5R Class II 2 1.25 1.25 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012005034SPEC
885012005035SPEC
885012005036SPEC
885012008018SPEC
885012004003SPEC
885012005037SPEC
885012007026SPEC
885012005038SPEC
885012006030SPEC
885012005039SPEC
885012006031SPEC
885012007027SPEC
885012005040SPEC
885012006032SPEC
885012007028SPEC
885012008019SPEC
885012004004SPEC
885012004005SPEC
885012005041SPEC
885012006033SPEC
885012007029SPEC
885012004006SPEC
885012004007SPEC
885012005042SPEC
885012006034SPEC
885012007030SPEC
885012004008SPEC
885012005043SPEC
885012006035SPEC
885012007031SPEC
885012008020SPEC
885012004009SPEC
885012005044SPEC
885012006036SPEC
885012007032SPEC
885012008021SPEC
885012004010SPEC
885012005045SPEC
885012006037SPEC
885012007033SPEC
885012008022SPEC
885012005046SPEC
885012205038SPEC
885012006038SPEC
885012206053SPEC
885012007034SPEC
885012207054SPEC
885012008023SPEC
885012004001SPEC
885012005047SPEC
885012205039SPEC
885012006039SPEC
885012206054SPEC
885012007035SPEC
885012207055SPEC
885012005048SPEC
885012205040SPEC
885012006040SPEC
885012206055SPEC
885012007036SPEC
885012207056SPEC
885012208042SPEC
885012205041SPEC
885012006041SPEC
885012206056SPEC
885012007037SPEC
885012207057SPEC
885012008024SPEC
885012208043SPEC
885012205042SPEC
885012006042SPEC
885012206057SPEC
885012007038SPEC
885012207058SPEC
885012008025SPEC
885012208044SPEC
885012205043SPEC
885012006043SPEC
885012206058SPEC
885012007039SPEC
885012207059SPEC
885012208045SPEC
885012205044SPEC
885012006044SPEC
885012206059SPEC
885012007040SPEC
885012207060SPEC
885012008026SPEC
885012208046SPEC
885012009002SPEC
885012209015SPEC
885012204006SPEC
885012205045SPEC
885012206060SPEC
885012007041SPEC
885012207061SPEC
885012208047SPEC
885012205046SPEC
885012206061SPEC
885012007042SPEC
885012207062SPEC
885012008027SPEC
885012208048SPEC
885012009003SPEC
885012209016SPEC
885012205047SPEC
885012206062SPEC
885012007043SPEC
885012207063SPEC
885012208049SPEC
885012205048SPEC
885012206063SPEC
885012007044SPEC
885012207064SPEC
885012008028SPEC
885012208050SPEC
885012009004SPEC
885012210005SPEC
885012104008SPEC
885012205049SPEC
885012206064SPEC
885012207065SPEC
885012008029SPEC
885012208051SPEC
885012009005SPEC
885012205050SPEC
885012206065SPEC
885012207066SPEC
885012008030SPEC
885012208052SPEC
885012209017SPEC
885012010003SPEC
885012210006SPEC
885012204004SPEC
885012104014SPEC
885012205051SPEC
885012206066SPEC
885012207067SPEC
885012208053SPEC
885012009006SPEC
885012205052SPEC
885012206067SPEC
885012207068SPEC
885012208054SPEC
885012209018SPEC
885012205053SPEC
885012206068SPEC
885012207069SPEC
885012208055SPEC
885012010004SPEC
885012205054SPEC
885012206069SPEC
885012207070SPEC
885012208056SPEC
885012210007SPEC
885012206070SPEC
885012207071SPEC
885012208057SPEC
885012105018SPEC
885012206071SPEC
885012207072SPEC
885012208058SPEC
885012209019SPEC
885012210008SPEC
885012206071RSPEC
885012205085RSPEC
885012205085SPEC
885012104005SPEC
885012206072SPEC
885012207073SPEC
885012208059SPEC
885012206073SPEC
885012106019SPEC
885012207074SPEC
885012208060SPEC
885012209020SPEC
885012206074SPEC
885012207075SPEC
885012208061SPEC
885012209021SPEC
885012210009SPEC
885012206075SPEC
885012106020SPEC
885012207076SPEC
885012208062SPEC
885012209022SPEC
885012210010SPEC
885012206075RSPEC
885012106021SPEC
885012207077SPEC
885012208063SPEC
885012209023SPEC
885012210011SPEC
885012206076SPEC
885012106022SPEC
885012207078SPEC
885012107015SPEC
885012208064SPEC
885012209024SPEC
885012210012SPEC
885012106030SPEC
885012208065SPEC
885012207079SPEC
885012107016SPEC
885012208066SPEC
885012108019SPEC
885012209025SPEC
885012107017SPEC
885012208067SPEC
885012209026SPEC
885012107018SPEC
885012208068SPEC
885012108020SPEC
885012209027SPEC
885012109012SPEC
885012208069SPEC
885012108021SPEC
885012209028SPEC
885012109013SPEC
885012106031SPEC
885012214004SPEC
885012107027SPEC
885012109014SPEC
885012209074SPEC
885012109015SPEC
885012107019SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingDesign KitFilter StickFilter Bag Samples

Videos

#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible

Videos

#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors

Videos

#askLorandt explains: LTspice DC-Bias Simulation for Capacitors

Videos

#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

Webinar: Introduction to the capacitor technologies and how to use them