OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyFilm CapacitorsTypeInterference SuppressionProduct seriesWCAP-FTXX Film Capacitors

WCAP-FTXX Film Capacitors

X2-Capacitors

WCAP-FTXX Film Capacitors

Characteristics

  • Product series for interference suppression
  • Self-healing properties
  • Certificates: ENEC 10 by VDE, cULus, CQC
  • Safety class: X2
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 5.6 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 310 V(AC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Safety applications
  • Filtering
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

All
Pitch 7.5 mm
Pitch 10 mm
Pitch 12.5 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code Data­sheet Simu­lation DownloadsApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples
890334022007CSSPEC
8 files Across the mains15 nF X2 500 0.130 GΩ -40 °C up to +105 °C 7.5 11 6 10 Carton
890334022017CSSPEC
8 files Across the mains68 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 7.5 10 6 12 Carton
890334022007SPEC
8 files Across the mains15 nF 310 X2 500 0.130 GΩ -40 °C up to +105 °C 7.5 11 6 10 Bulk890334
890334022017SPEC
8 files Across the mains68 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 7.5 10 6 12 Bulk890334
890334023006CSSPEC
8 files Across the mains10 nF 310 X2 500 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Carton
890334023007CSSPEC
8 files Across the mains12 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Bulk
890334023008CSSPEC
8 files Across the mains15 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Carton
890334023010CSSPEC
8 files Across the mains18 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Bulk
890334023011CSSPEC
8 files Across the mains22 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Carton
890334023015CSSPEC
8 files Across the mains47 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Carton
890334023017CSSPEC
8 files Across the mains56 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Carton
890334023019CSSPEC
8 files Across the mains68 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023021CSSPEC
8 files Across the mains82 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023023CSSPEC
8 files Across the mains100 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Carton
890334023024CSSPEC
8 files Across the mains120 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023025CSSPEC
8 files Across the mains150 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 12 Carton
890334023028CSSPEC
8 files Across the mains220 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 8 14 Carton
890334023006SPEC
8 files Across the mains10 nF 310 X2 500 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Bulk890334
890334023007SPEC
8 files Across the mains12 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Bulk
890334023008SPEC
8 files Across the mains15 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Bulk
890334023010SPEC
8 files Across the mains18 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 5 11 Bulk
890334023011SPEC
8 files Across the mains22 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Bulk
890334023015SPEC
8 files Across the mains47 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 4.5 9.5 Bulk890334
890334023017SPEC
8 files Across the mains56 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334023019SPEC
8 files Across the mains68 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023021SPEC
8 files Across the mains82 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023023SPEC
8 files Across the mains100 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023024SPEC
8 files Across the mains120 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 7 13 Bulk
890334023025SPEC
8 files Across the mains150 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 7 12 Bulk890334
890334023028SPEC
8 files Across the mains220 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 8 14 Bulk
890334024001CSSPEC
8 files Across the mains150 nF 310 X2 210 0.130 GΩ -40 °C up to +105 °C 12.5 15 6 11.5 Bulk
890334024002CSSPEC
8 files Across the mains220 nF 310 X2 240 0.130 GΩ -40 °C up to +105 °C 12.5 15 7 12.5 Carton
890334024003CSSPEC
8 files Across the mains330 nF 310 X2 260 0.130 GΩ -40 °C up to +105 °C 12.5 15 8.5 14 Carton
890334024005CSSPEC
8 files Across the mains470 nF 310 X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 15 10 16 Carton
890334024001SPEC
8 files Across the mains150 nF 310 X2 210 0.130 GΩ -40 °C up to +105 °C 12.5 15 6 11.5 Bulk
890334024002SPEC
8 files Across the mains220 nF 310 X2 240 0.130 GΩ -40 °C up to +105 °C 12.5 15 7 12.5 Bulk890334
890334024003SPEC
8 files Across the mains330 nF 310 X2 260 0.130 GΩ -40 °C up to +105 °C 12.5 15 8.5 14 Bulk
890334024005SPEC
8 files Across the mains470 nF 310 X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 15 10 16 Bulk890334
890334025004CSSPEC
8 files Across the mains27 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025006CSSPEC
8 files Across the mains33 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Carton
890334025007CSSPEC
8 files Across the mains39 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025009CSSPEC
8 files Across the mains47 nF 310 X2 220 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Carton
890334025011CSSPEC
8 files Across the mains56 nF 310 X2 250 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025013CSSPEC
8 files Across the mains68 nF 310 X2 270 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Carton
890334025015CSSPEC
8 files Across the mains82 nF 310 X2 290 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Carton
890334025017CSSPEC
8 files Across the mains100 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Carton
890334025020CSSPEC
8 files Across the mains120 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 7.5 13.5 Carton
890334025022CSSPEC
8 files Across the mains150 nF 310 X2 210 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Carton
890334025025CSSPEC
8 files Across the mains180 nF 310 X2 230 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Carton
890334025027CSSPEC
8 files Across the mains220 nF 310 X2 180 0.130 GΩ -40 °C up to +105 °C 15 18 6 11.5 Carton
890334025031CSSPEC
8 files Across the mains270 nF 310 X2 250 0.130 GΩ -40 °C up to +105 °C 15 18 7.5 14.5 Carton
890334025034CSSPEC
8 files Across the mains330 nF 310 X2 260 0.130 GΩ -40 °C up to +105 °C 15 18 8.5 14.5 Carton
890334025039CSSPEC
8 files Across the mains470 nF 310 X2 220 0.121.28 GΩ -40 °C up to +105 °C 15 18 8 14 Carton
890334025043CSSPEC
8 files Across the mains560 nF 310 X2 220 0.117.86 GΩ -40 °C up to +105 °C 15 18 9 15 Bulk
890334025045CSSPEC
8 files Across the mains680 nF 310 X2 230 0.114.71 GΩ -40 °C up to +105 °C 15 18 10 16 Carton
890334025004SPEC
8 files Across the mains27 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025006SPEC
8 files Across the mains33 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk890334
890334025007SPEC
8 files Across the mains39 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025009SPEC
8 files Across the mains47 nF 310 X2 220 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025011SPEC
8 files Across the mains56 nF 310 X2 250 0.130 GΩ -40 °C up to +105 °C 15 18 5 11 Bulk
890334025013SPEC
8 files Across the mains68 nF 310 X2 270 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Bulk
890334025015SPEC
8 files Across the mains82 nF 310 X2 290 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Bulk
890334025017SPEC
8 files Across the mains100 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Bulk890334
890334025020SPEC
8 files Across the mains120 nF 310 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 7.5 13.5 Bulk
890334025022SPEC
8 files Across the mains150 nF 310 X2 210 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Bulk
890334025025SPEC
8 files Across the mains180 nF 310 X2 230 0.130 GΩ -40 °C up to +105 °C 15 18 6 12 Bulk
890334025027SPEC
8 files Across the mains220 nF 310 X2 180 0.130 GΩ -40 °C up to +105 °C 15 18 6 11.5 Bulk
890334025031SPEC
8 files Across the mains270 nF 310 X2 250 0.130 GΩ -40 °C up to +105 °C 15 18 7.5 14.5 Bulk
890334025034SPEC
8 files Across the mains330 nF 310 X2 260 0.130 GΩ -40 °C up to +105 °C 15 18 8.5 14.5 Bulk
890334025039SPEC
8 files Across the mains470 nF 310 X2 220 0.121.28 GΩ -40 °C up to +105 °C 15 18 8 14 Bulk
890334025043SPEC
8 files Across the mains560 nF 310 X2 220 0.117.86 GΩ -40 °C up to +105 °C 15 18 9 15 Bulk
890334025045SPEC
8 files Across the mains680 nF 310 X2 230 0.114.71 GΩ -40 °C up to +105 °C 15 18 10 16 Bulk890334
890334026003CSSPEC
8 files Across the mains220 nF 310 X2 160 0.130 GΩ -40 °C up to +105 °C 22.5 26 6 15 Carton
890334026018CSSPEC
8 files Across the mains560 nF 310 X2 160 0.117.86 GΩ -40 °C up to +105 °C 22.5 26 7.5 16.5 Bulk
890334026020CSSPEC
8 files Across the mains680 nF 310 X2 130 0.114.71 GΩ -40 °C up to +105 °C 22.5 26 7.5 15 Carton
890334026024CSSPEC
8 files Across the mains820 nF 310 X2 160 0.112.2 GΩ -40 °C up to +105 °C 22.5 26 9 18 Carton
890334026027CSSPEC
8 files Across the mains1 µF 310 X2 170 0.110 GΩ -40 °C up to +105 °C 22.5 26 11 20 Carton
890334026030CSSPEC
8 files Across the mains1.5 µF 310 X2 140 0.16.67 GΩ -40 °C up to +105 °C 22.5 26 10 21 Carton
890334026034CSSPEC
8 files Across the mains2.2 µF 310 X2 170 0.14.55 GΩ -40 °C up to +105 °C 22.5 26 15 25 Carton
890334026003SPEC
8 files Across the mains220 nF 310 X2 160 0.130 GΩ -40 °C up to +105 °C 22.5 26 6 15 Bulk
890334026018SPEC
8 files Across the mains560 nF 310 X2 160 0.117.86 GΩ -40 °C up to +105 °C 22.5 26 7.5 16.5 Bulk890334
890334026020SPEC
8 files Across the mains680 nF 310 X2 130 0.114.71 GΩ -40 °C up to +105 °C 22.5 26 7.5 15 Bulk
890334026024SPEC
8 files Across the mains820 nF 310 X2 160 0.112.2 GΩ -40 °C up to +105 °C 22.5 26 9 18 Bulk
890334026027SPEC
8 files Across the mains1 µF 310 X2 170 0.110 GΩ -40 °C up to +105 °C 22.5 26 11 20 Bulk890334
890334026030SPEC
8 files Across the mains1.5 µF 310 X2 140 0.16.67 GΩ -40 °C up to +105 °C 22.5 26 10 21 Bulk
890334026034SPEC
8 files Across the mains2.2 µF 310 X2 170 0.14.55 GΩ -40 °C up to +105 °C 22.5 26 15 25 Bulk
890334027006CSSPEC
8 files Across the mains680 nF 310 X2 170 0.114.71 GΩ -40 °C up to +105 °C 27.5 31 10.5 20 Carton
890334027012CSSPEC
8 files Across the mains1.2 µF 310 X2 130 0.18.33 GΩ -40 °C up to +105 °C 27.5 31 13 22 Carton
890334027025CSSPEC
8 files Across the mains3.3 µF 310 X2 130 0.13.03 GΩ -40 °C up to +105 °C 27.5 31 15.5 29 Carton
890334027006SPEC
8 files Across the mains680 nF 310 X2 170 0.114.71 GΩ -40 °C up to +105 °C 27.5 31 10.5 20 Bulk890334
890334027012SPEC
8 files Across the mains1.2 µF 310 X2 130 0.18.33 GΩ -40 °C up to +105 °C 27.5 31 13 22 Bulk
890334027025SPEC
8 files Across the mains3.3 µF 310 X2 130 0.13.03 GΩ -40 °C up to +105 °C 27.5 31 15.5 29 Bulk890334
890334026007SPEC
8 files Across the mains330 nF 310 X2 140 0.130 GΩ -40 °C up to +105 °C 22.5 26 6 12 Bulk
890334026014SPEC
8 files Across the mains470 nF 310 X2 150 0.121.28 GΩ -40 °C up to +105 °C 22.5 26 7 14.5 Bulk
890334027009SPEC
8 files Across the mains1 µF 310 X2 100 0.110 GΩ -40 °C up to +105 °C 27.5 31 8 17 Bulk
890334025027RPSPEC
7 files Across the mains220 nF 310 X2 180 0.130 GΩ -40 °C up to +105 °C 15 18 6 11.5 19" Tape & Reel
890334027030CSSPEC
8 files Across the mains4.7 µF 310 X2 140 0.12.13 GΩ -40 °C up to +105 °C 27.5 31 19 32.5 Carton
890334026007CSSPEC
7 files Across the mains330 nF 310 X2 140 0.130 GΩ -40 °C up to +105 °C 22.5 26 6 12 Carton
890334026014CSSPEC
7 files Across the mains470 nF 310 X2 150 0.121.28 GΩ -40 °C up to +105 °C 22.5 26 7 14.5 Carton
890334027021CSSPEC
8 files Across the mains2.2 µF 310 X2 110 0.14.55 GΩ -40 °C up to +105 °C 27.5 31 12.5 21 Bulk
890334027009CSSPEC
7 files Across the mains1 µF 310 X2 100 0.110 GΩ -40 °C up to +105 °C 27.5 31 8 17 Carton
890334023002CSSPEC
8 files 5.6 nF 310 X2 600 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334023003CSSPEC
8 files 6.8 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334023004CSSPEC
8 files 8.2 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334023002SPEC
8 files 5.6 nF 310 X2 600 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334023003SPEC
8 files 6.8 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334023004SPEC
8 files 8.2 nF 310 X2 400 0.130 GΩ -40 °C up to +105 °C 10 13 5 10 Bulk
890334028008CSSPEC
8 files 6.8 µF 310 X2 110 0.11.47 GΩ -40 °C up to +105 °C 37.5 41.5 22.5 35.5 Carton
890334028008SPEC
8 files 6.8 µF 310 X2 110 0.11.47 GΩ -40 °C up to +105 °C 37.5 41.5 22.5 35.5 Bulk890334
Order Code Data­sheet Simu­lation
890334022007CSSPEC
890334022017CSSPEC
890334022007SPEC
890334022017SPEC
890334023006CSSPEC
890334023007CSSPEC
890334023008CSSPEC
890334023010CSSPEC
890334023011CSSPEC
890334023015CSSPEC
890334023017CSSPEC
890334023019CSSPEC
890334023021CSSPEC
890334023023CSSPEC
890334023024CSSPEC
890334023025CSSPEC
890334023028CSSPEC
890334023006SPEC
890334023007SPEC
890334023008SPEC
890334023010SPEC
890334023011SPEC
890334023015SPEC
890334023017SPEC
890334023019SPEC
890334023021SPEC
890334023023SPEC
890334023024SPEC
890334023025SPEC
890334023028SPEC
890334024001CSSPEC
890334024002CSSPEC
890334024003CSSPEC
890334024005CSSPEC
890334024001SPEC
890334024002SPEC
890334024003SPEC
890334024005SPEC
890334025004CSSPEC
890334025006CSSPEC
890334025007CSSPEC
890334025009CSSPEC
890334025011CSSPEC
890334025013CSSPEC
890334025015CSSPEC
890334025017CSSPEC
890334025020CSSPEC
890334025022CSSPEC
890334025025CSSPEC
890334025027CSSPEC
890334025031CSSPEC
890334025034CSSPEC
890334025039CSSPEC
890334025043CSSPEC
890334025045CSSPEC
890334025004SPEC
890334025006SPEC
890334025007SPEC
890334025009SPEC
890334025011SPEC
890334025013SPEC
890334025015SPEC
890334025017SPEC
890334025020SPEC
890334025022SPEC
890334025025SPEC
890334025027SPEC
890334025031SPEC
890334025034SPEC
890334025039SPEC
890334025043SPEC
890334025045SPEC
890334026003CSSPEC
890334026018CSSPEC
890334026020CSSPEC
890334026024CSSPEC
890334026027CSSPEC
890334026030CSSPEC
890334026034CSSPEC
890334026003SPEC
890334026018SPEC
890334026020SPEC
890334026024SPEC
890334026027SPEC
890334026030SPEC
890334026034SPEC
890334027006CSSPEC
890334027012CSSPEC
890334027025CSSPEC
890334027006SPEC
890334027012SPEC
890334027025SPEC
890334026007SPEC
890334026014SPEC
890334027009SPEC
890334025027RPSPEC
890334027030CSSPEC
890334026007CSSPEC
890334026014CSSPEC
890334027021CSSPEC
890334027009CSSPEC
890334023002CSSPEC
890334023003CSSPEC
890334023004CSSPEC
890334023002SPEC
890334023003SPEC
890334023004SPEC
890334028008CSSPEC
890334028008SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Videos

#askLorandt erklärt: Schritt für Schritt-Aufbau eines EMV-Netzfilters

Videos

How to solve EMC problems! || The mystery of the buzzing speaker

Videos

How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic

Videos

The Effects of Harsh Environmental Conditions on Film Capacitors

Videos

Webinar: Introduction to the capacitor technologies and how to use them