Applications
- Safety applications
- Filtering
- Suppression
- e.g. EMC filter for power supply
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | DF @ 1 kHz (%) | DF @ 10 kHz (%) | DF @ 100 kHz (%) | dV/dt (V/µs) | VR (V (AC)) | Size | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334023006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 10 nF | 0.1 | 0.1 | 3 | 500 | 310 | Pitch 10 mm | ||
890334022007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 15 nF | 0.1 | 0.1 | 3 | 500 | 310 | Pitch 7.5 mm | ||
890334025006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 33 nF | 0.1 | 0.1 | 3 | 300 | 310 | Pitch 15 mm | ||
890334023015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 47 nF | 0.1 | 0.1 | 3 | 300 | 310 | Pitch 10 mm | ||
890334022017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 68 nF | 0.1 | 0.1 | 3 | 400 | 310 | Pitch 7.5 mm | ||
890334025017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 100 nF | 0.1 | 0.1 | 3 | 300 | 310 | Pitch 15 mm | ||
890334023025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 150 nF | 0.1 | 0.3 | 3 | 300 | 310 | Pitch 10 mm | ||
890334024002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 220 nF | 0.1 | 0.3 | 3 | 240 | 310 | Pitch 12.5 mm | ||
890334024005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 470 nF | 0.1 | 0.3 | 3 | 280 | 310 | Pitch 12.5 mm | ||
890334026018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 560 nF | 0.1 | 0.7 | 3 | 160 | 310 | Pitch 22.5 mm | ||
890334025045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 680 nF | 0.1 | 0.7 | 3 | 230 | 310 | Pitch 15 mm | ||
890334027006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 680 nF | 0.1 | 0.7 | 3 | 170 | 310 | Pitch 27.5 mm | ||
890334026027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 1 µF | 0.1 | 0.7 | 3 | 170 | 310 | Pitch 22.5 mm | ||
890334027025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 3.3 µF | 0.1 | 0.7 | 3 | 130 | 310 | Pitch 27.5 mm | ||
890334028008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 6.8 µF | 0.1 | 0.7 | 3 | 110 | 310 | Pitch 37.5 mm |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | DF @ 1 kHz (%) | DF @ 10 kHz (%) | DF @ 100 kHz (%) | dV/dt (V/µs) | VR (V (AC)) | Size | Samples |
---|