WR-USB Connectors
- WR-COM USB 2.0 Plug Type A SMT w. ClipPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type A Vertical Short Type THTPins 4 |IR 1.5 A |Betriebstemperatur -55 °C up to +85 °C
- WR-COM USB 2.0 Type A HorizontalPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type A Horizontal Dual StackedPins 8 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type A Horizontal THTPins 4 |IR 3 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type A Horizontal THT Short TypePins 4 |IR 1.5 A |Betriebstemperatur -55 °C up to +85 °C
- WR-COM USB 2.0 Type A Horizontal THT Short TypePins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type A Horizontal SMTPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type A Horizontal SMT Short TypePins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type A Horizontal SMT with pegsPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type A Horizontal THRPins 4 |IR 1.5 A |Betriebstemperatur -55 °C up to +85 °C
- WR-COM Type A Horizontal THR Dual Mid-MountPins 8 |IR 2.5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type A Up RightPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type A Up Right THTPins 4 |IR 2 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type A Vertical THRPins 4 |IR 1.5 A |Betriebstemperatur -55 °C up to +85 °C
- WR-COM USB 2.0 Type A VerticalPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type A Vertical DualPins 8 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Horizontal THTPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type B VerticalPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type B Horizontal SMTPins 4 |IR 1.5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 2.0 Type B Horizontal THRPins 4 |IR 1.5 A |Betriebstemperatur -55 °C up to +85 °C
- WR-COM USB 2.0 Type C Plug Vertical SMTPins 16 |IR 5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 2.0 Type C Receptacle Horizontal SMTPins 16 |IR 5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM Mini USB 2.0 Type B Vertical 5 ContactsPins 5 |IR 1 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM Mini USB 2.0 Type B SMT Horizontal 5 ContactsPins 5 |IR 1 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 ContactsPins 5 |IR 1 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM Micro USB 2.0 Type B Vertical 5 ContactsPins 5 |IR 1.8 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM Micro USB 2.0 SMT Type B Horizontal 5 ContactsPins 5 |IR 1 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High CurrentPins 5 |IR 3 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM Micro USB 2.0 Type AB Vertical 5 ContactsPins 5 |IR 1.8 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM Micro USB 2.0 Type AB HorizontalPins 5 |IR 1.8 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 3.0 Type A SMT Plug with ClipPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type A HorizontalPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type A Vertical THTPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type A StackedPins 18 |IR 1.8 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 3.0 Type A Horizontal SMTPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mmPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mmPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mmPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.0 Type B HorizontalPins 9 |IR 1.8 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM Micro USB 3.0 Type B Horizontal SMTPins 10 |IR 1.8 A |Betriebstemperatur 20 °C up to +85 °C
- WR-COM Micro USB 3.0 Type B Vertical SMTPins 10 |IR 1.8 A |Betriebstemperatur -30 °C up to +85 °C
- WR-COM USB 3.0 Cable AssembliesIR 2.5 A
- WR-COM USB 3.1 Type A Receptacle Horizontal THT Power DeliveryPins 9 |IR 5 A |Betriebstemperatur -20 °C up to +85 °C
- WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mmPins 22 |IR 5 A |Betriebstemperatur -25 °C up to +105 °C
- WR-COM USB 3.1 Type C Plug Horizontal 0.8 mmPins 24 |IR 5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 3.1 Type C Receptacle Vertical SMT 1.0 mmPins 24 |IR 5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMTPins 24 |IR 5 A |Betriebstemperatur -40 °C up to +105 °C
- WR-COM USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mmPins 24 |IR 5 A |Betriebstemperatur -40 °C up to +85 °C
- WR-COM USB 3.1 Type C Receptacle Horizontal High-Rise SMTPins 24 |IR 5 A |Betriebstemperatur -40 °C up to +120 °C
- WR-COM USB 3.1 Type C Receptacle Horizontal SMT NEUPins 24 |IR 5 A |Betriebstemperatur -30 °C up to +85 °C
- WR-COM USB 3.1 CAB Assemblies
- WR-COM USB Power Delivery Type C Receptacle Horizontal SMT NEUPins 6 |IR 5 A |Betriebstemperatur -40 °C up to +85 °C
Artikel Nr. | Datenblatt | Downloads | Anwendung | Interface typ | Typ | Gender | Pins | Montageart | IR 1 (A) | Arbeitsspannung (V (AC)) | Verpackung | Produktserie | Design Kit | Filter Bag | Filter Stick | Muster | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 614105150621 | SPEC | 7 Dateien | Micro USB 2.0 | Type AB | Vertikal | Receptacle | 5 | THT | 1.8 | 30 | Tape and Reel | WR-COM Micro USB 2.0 Type AB Vertical 5 Contacts | 612690 614001 | – | – | ||
![]() | 614105150721 | SPEC | 6 Dateien | Micro USB 2.0 | Type B | Vertikal | Receptacle | 5 | THT | 1.8 | 30 | Tape and Reel | WR-COM Micro USB 2.0 Type B Vertical 5 Contacts | 614001 | – | – | ||
![]() | 629105150521 | SPEC | 6 Dateien | Micro USB 2.0 | Type B | Horizontal | Receptacle | 5 | SMT | 3 | 30 | Tape and Reel | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | 612690 614001 | – | – | ||
![]() | 692622420101 | SPEC | 6 Dateien | Micro USB 3.0 | Type B | Vertikal | Receptacle | 10 | SMT | – | 30 | Tape and Reel with Cap | WR-COM Micro USB 3.0 Type B Vertical SMT | 612690 614001 | 829993BAG | – | ||
![]() | 629105136821 | SPEC | 6 Dateien | Micro USB 2.0 | Type B | Horizontal | Receptacle | 5 | SMT | 1 | 30 | Tape and Reel | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | 614001 | – | – | ||
![]() | 629105150921 | SPEC | 6 Dateien | Micro USB 2.0 | Type AB | Horizontal | Receptacle | 5 | SMT | – | 30 | Tape and Reel | WR-COM Micro USB 2.0 Type AB Horizontal | 614001 | – | – | ||
![]() | 692622030100 | SPEC | 6 Dateien | Micro USB 3.0 | Type B | Horizontal | Receptacle | 10 | SMT | 1.8 | 30 | Tape and Reel | WR-COM Micro USB 3.0 Type B Horizontal SMT | 614001 | – | – | ||
![]() | 651005136421 | SPEC | 7 Dateien | Mini USB | Type B | Vertikal | Receptacle | 5 | THT | 1 | 30 | Tray | WR-COM Mini USB 2.0 Type B Vertical 5 Contacts | 614001 | – | – | ||
![]() | 65100516121 | SPEC | 6 Dateien | Mini USB | Type B | Horizontal | Receptacle | 5 | SMT | – | 30 | Tape and Reel & Mylar | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | 614001 | – | – | ||
![]() | 651305142821 | SPEC | 6 Dateien | Mini USB | Type AB | Horizontal | Receptacle | 5 | SMT | – | 30 | Tape and Reel | WR-COM Mini USB 2.0 Type AB SMT Horizontal 5 Contacts | 612690 614001 | – | – | ||
![]() | 61400413321 | SPEC | 6 Dateien | USB 2.0 | Type B | Vertikal | Receptacle | 4 | THT | – | 30 | Tray | WR-COM USB 2.0 Type B Vertical | 614001 | – | – | ||
![]() | 614004135023 | SPEC | 7 Dateien | USB 2.0 | Type A | Vertikal | Receptacle | 4 | THT | 1.5 | 30 | Tray | WR-COM USB 2.0 Type A Vertical | 612690 614001 | – | – | ||
![]() | 614008235023 | SPEC | 7 Dateien | USB 2.0 | Type A | Stacked Vertical | Receptacle | 8 | THT | 1.5 | 30 | Tray | WR-COM USB 2.0 Type A Vertical Dual | 612690 614001 | – | – | ||
![]() | 614104150121 | SPEC | 7 Dateien | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | 1.5 | 30 | Tape and Reel & Mylar | WR-COM USB 2.0 Type A Horizontal THT Short Type | 614001 | – | – | ||
![]() | 629104151021 | SPEC | 7 Dateien | USB 2.0 | Type A | Horizontal | Receptacle | 4 | SMT | 1.5 | 30 | Tape and Reel | WR-COM USB 2.0 Type A Horizontal SMT with pegs | 614001 | – | – | ||
![]() | 62910416121 | SPEC | 9 Dateien | USB 2.0 | Type B | Horizontal | Receptacle | 4 | SMT | 1.5 | 30 | Tape and Reel | WR-COM USB 2.0 Type B Horizontal SMT | 612690 614001 | – | – | ||
![]() | 692121130100 | SPEC | 7 Dateien | USB 3.0 | Type A | Reverse Horizontal | Receptacle | 9 | THR | 1.8 | 30 | Tape and Reel | WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 0.14 mm | 612690 614001 | – | – | ||
![]() | 692121230100 | SPEC | 7 Dateien | USB 3.0 | Type A | Horizontal | Receptacle | 9 | THR | 1.8 | 30 | Tape and Reel | WR-COM USB 3.0 Type A Horizontal w. Offset 1.04 mm | 614001 | – | – | ||
![]() | 692121330100 | SPEC | 7 Dateien | USB 3.0 | Type A | Reverse Horizontal | Receptacle | 9 | THR | 1.8 | 30 | Tape and Reel | WR-COM USB 3.0 Type A Reverse Horizontal w. Offset 1.75 mm | 614001 | – | – | ||
![]() | 692121430000 | SPEC | 6 Dateien | USB 3.0 | Type A | Vertikal | Receptacle | 9 | THT | – | 30 | Tray | WR-COM USB 3.0 Type A Vertical THT | 614001 | – | – | ||
![]() | 692141030100 | SPEC | 7 Dateien | USB 3.0 | Type A | Stacked Horizontal | Receptacle | 18 | THT | 1.8 | 30 | Tray | WR-COM USB 3.0 Type A Stacked | 614001 | – | – | ||
![]() | 632121300001 | SPEC | 6 Dateien | USB 3.1 | Type A | Horizontal | Receptacle | 9 | THR | 5 | 20 | Tray | WR-COM USB 3.1 Type A Receptacle Horizontal THT Power Delivery | 612690 614001 | – | – | ||
![]() | 632712000011 | SPEC | 6 Dateien | USB 3.1 | Type C | Horizontal | Plug | 22 | SMT | – | 20 | Tape and Reel with Cap | WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm | 612690 614001 | 82931061 82931101 | 82931060 82931100 | ||
![]() | 632905731122 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 3.0 A Female | – | – | – | – | 0.9 | – | Beutel | WR-COM USB 3.1 CAB Assemblies | – | – | – | ||
![]() | 632910731731 | SPEC Anstehende PCNAufgrund einer anstehenden PCN wird in Kürze eine Änderung am Bauteil durchgeführt. Anbei finden Sie die entsprechende PCN. Bei weiteren Fragen wenden Sie sich bitte an Ihren Vertriebsmitarbeiter. | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 3.1 C Male | – | – | – | – | 3 | – | Beutel | WR-COM USB 3.1 CAB Assemblies | – | – | – | ||
![]() | 632910731611 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 2.0 Micro B Male | – | – | – | – | 0.5 | – | Beutel | WR-COM USB 3.1 CAB Assemblies | – | – | – | ||
![]() | 632910731131 | SPEC | – | USB 3.1 Cable Assembly | USB-3.1 C Male to 3.1 A Male | – | – | – | – | 0.9 | – | Beutel | WR-COM USB 3.1 CAB Assemblies | – | – | – | ||
![]() | 614004184726 | SPEC | 6 Dateien | USB 2.0 | Type A | Up Right - Short Type | Receptacle | 4 | THT | 2 | 30 | Tray | WR-COM USB 2.0 Type A Up Right THT | 612690 614001 | – | – | ||
![]() | 614004190021 | SPEC | 6 Dateien | USB 2.0 | Type A | Horizontal | Receptacle | 4 | THT | 3 | 30 | Tray | WR-COM USB 2.0 Type A Horizontal THT | 612690 614001 | – | – | ||
![]() | 614104190121 | SPEC | 6 Dateien | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | THT | – | 30 | Tape and Reel & Mylar | WR-COM USB 2.0 Type A Horizontal THT Short Type | 614001 | – | – | ||
![]() | 632723100011 | SPEC | 6 Dateien | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 20 | Tape and Reel | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | 612690 614001 | – | – | ||
![]() | 614004185023 | SPEC | 6 Dateien | USB 2.0 | Type A | Vertical - Short Type | Receptacle | 4 | THT | 1.5 | 30 | Tray | WR-COM USB 2.0 Type A Vertical Short Type THT | 614001 | – | – | ||
![]() | 692901100001 | SPEC | 3 Dateien | USB 3.0 Cable Assembly | USB-A Male to A Male | – | – | – | – | – | 30 | Beutel | WR-COM USB 3.0 Cable Assemblies | – | – | – | ||
![]() | 692903100000 | SPEC | 3 Dateien | USB 3.0 Cable Assembly | USB-A Male to B Male | – | – | – | – | 2.5 | 30 | Beutel | WR-COM USB 3.0 Cable Assemblies | – | – | – | ||
![]() | 692904100000 | SPEC | 3 Dateien | USB 3.0 Cable Assembly | USB-A Male to Micro B Male | – | – | – | – | – | 30 | Beutel | WR-COM USB 3.0 Cable Assemblies | – | – | – | ||
![]() | 632723300011 | SPEC | 6 Dateien | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 20 | Tape and Reel | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | 614001 | – | – | ||
![]() | 614004134726 | SPEC | 6 Dateien | USB 2.0 | Type A | Up Right | Receptacle | 4 | THT | – | 30 | Tray | WR-COM USB 2.0 Type A Up Right | 614001 | – | – | ||
![]() | 61400416021 | SPEC | 6 Dateien | USB 2.0 | Type A | Horizontal | Receptacle | 4 | THT | 1.5 | 30 | Tray | WR-COM USB 2.0 Type A Horizontal | 614001 | – | – | ||
![]() | 61400416121 | SPEC | 6 Dateien | USB 2.0 | Type B | Horizontal | Receptacle | 4 | THT | – | 30 | Tray | WR-COM USB 2.0 Horizontal THT | 614001 | – | – | ||
![]() | 61400826021 | SPEC | 6 Dateien | USB 2.0 | Type A | Stacked Horizontal | Receptacle | 8 | THT | 1.5 | 30 | Tray | WR-COM USB 2.0 Type A Horizontal Dual Stacked | 614001 | – | – | ||
![]() | 629004113921 | SPEC | 6 Dateien | USB 2.0 | Type A | Horizontal | Plug | 4 | SMT | – | 30 | Tube | WR-COM USB 2.0 Plug Type A SMT w. Clip | 612690 614001 | 829999BAG | 829999STICK | ||
![]() | 62900416021 | SPEC | 7 Dateien | USB 2.0 | Type A | Horizontal | Receptacle | 4 | SMT | 1.5 | 30 | Tray | WR-COM USB 2.0 Type A Horizontal SMT | 614001 | 829999BAG | 829999STICK | ||
![]() | 692112030100 | SPEC | 6 Dateien | USB 3.0 | Type A | Horizontal | Plug | 9 | SMT | – | 30 | Tray | WR-COM USB 3.0 Type A SMT Plug with Clip | 612690 614001 | 829993BAG | – | ||
![]() | 692121030100 | SPEC | 6 Dateien | USB 3.0 | Type A | Horizontal | Receptacle | 9 | THT | 1.8 | 30 | Tape and Reel | WR-COM USB 3.0 Type A Horizontal | 612690 614001 | – | – | ||
![]() | 692122030100 | SPEC | 6 Dateien | USB 3.0 | Type A | Horizontal | Receptacle | 9 | SMT | – | 30 | Tape and Reel | WR-COM USB 3.0 Type A Horizontal SMT | 614001 | 829993BAG | – | ||
![]() | 692221030100 | SPEC | 6 Dateien | USB 3.0 | Type B | Horizontal | Receptacle | 9 | THT | 1.8 | 30 | Tray | WR-COM USB 3.0 Type B Horizontal | 614001 | – | – | ||
![]() | 629104190121 | SPEC | 6 Dateien | USB 2.0 | Type A | Horizontal - Short Type | Receptacle | 4 | SMT | 1.5 | 30 | Tape and Reel & Mylar | WR-COM USB 2.0 Type A Horizontal SMT Short Type | 612690 614001 | – | – | ||
![]() | 692902100001 | SPEC | 3 Dateien | USB 3.0 Cable Assembly | USB-A Male to A Female | – | – | – | – | – | 30 | Beutel | WR-COM USB 3.0 Cable Assemblies | – | – | – | ||
![]() | 61410416021R | SPEC | 6 Dateien | USB 2.0 | Type A | Horizontal | Receptacle | 4 | THR | 1.5 | 30 | Tape and Reel | WR-COM USB 2.0 Type A Horizontal THR | – | – | – | ||
![]() | 61410416121R | SPEC | 6 Dateien | USB 2.0 | Type B | Horizontal | Receptacle | 4 | THR | 1.5 | 30 | Tape and Reel | WR-COM USB 2.0 Type B Horizontal THR | – | – | – | ||
![]() | 614104135023R | SPEC | 6 Dateien | USB 2.0 | Type A | Vertikal | Receptacle | 4 | THR | – | 30 | Tape and Reel | WR-COM USB 2.0 Type A Vertical THR | – | – | – | ||
![]() | 632723130112 | SPEC | 6 Dateien | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | – | 20 | Tape and Reel | WR-COM USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm | – | 82931061 82931101 | 82931060 82931100 | ||
![]() | 632722110112 | SPEC | 6 Dateien | USB 3.1 | Type C | Vertikal | Receptacle | 24 | SMT | 5 | 20 | Tape and Reel | WR-COM USB 3.1 Type C Receptacle Vertical SMT 1.0 mm | – | – | – | ||
![]() | 632712000112 | SPEC | 6 Dateien | USB 3.1 | Type C | Horizontal | Plug | 24 | SMT | 5 | 20 | Tray | WR-COM USB 3.1 Type C Plug Horizontal 0.8 mm | – | – | – | ||
![]() | 614108646521 | SPEC | 6 Dateien | USB 2.0 | Type A | Stacked Horizontal | Receptacle | 8 | THR | – | 30 | Tape and Reel | WR-COM Type A Horizontal THR Dual Mid-Mount | – | – | – | ||
![]() | 629712010214 | SPEC | 6 Dateien | USB 2.0 | Type C | Vertikal | Plug | 16 | SMT | – | 20 | Tape and Reel | WR-COM USB 2.0 Type C Plug Vertical SMT | – | – | – | ||
![]() | 629722000214 | SPEC | 6 Dateien | USB 2.0 | Type C | Horizontal | Receptacle | 16 | SMT | – | 20 | Tape and Reel | WR-COM USB 2.0 Type C Receptacle Horizontal SMT | – | – | – | ||
![]() | 632722200212 | SPEC | 6 Dateien | USB 3.2 Gen 1 | Type C | Horizontal | Receptacle | 24 | SMT | – | 20 | Tape and Reel | WR-COM USB 3.1 Type C Receptacle Horizontal High-Rise SMT | – | – | – | ||
NEU | ![]() | 632722200211 | SPEC | 6 Dateien | USB 3.2 Gen 1 | Type C | Horizontal | Receptacle | 24 | SMT | – | 20 | Tape and Reel | WR-COM USB 3.1 Type C Receptacle Horizontal SMT | – | – | – | |
NEU | ![]() | 632722100213 | SPEC | 6 Dateien | USB Power Delivery | Type C | Horizontal | Receptacle | 6 | SMT | – | 48 | Tape and Reel | WR-COM USB Power Delivery Type C Receptacle Horizontal SMT | – | – | – |
Muster |
---|
Artikel Nr. | Datenblatt | Downloads | Anwendung | Interface typ | Typ | Gender | Pins | Montageart | IR 1 (A) | Arbeitsspannung (V (AC)) | Verpackung | Produktserie | Design Kit | Filter Bag | Filter Stick | Muster |
---|