IC manufacturers STMicroelectronics

IC manufacturers (97)

STMicroelectronics STLUX385A

Digital controller for lighting and power conversion applications with 6 programmable PWM generators, 96 MHz PLL, DALI

Overview

TopologyFlyback Converter
Input voltage90-265 V
Output 1200 V / 1 A
IC revision1

Description

The STLUX385A device is part of the STLUX™ family of STMicroelectronics® digital devices tailored for lighting and power conversion applications. The STLUX385A has been successfully integrated in a wide range of architectures and applications, starting from simple buck converters for driving multiple LED strings, boost for power factor corrections, half-bridge resonant converters for high power dimmable LED strings and up to full bridgecontrollers for HID lamp ballasts.

Features

  • 6 programmable PWM generators (SMEDs)
  • (state machine event driven)
  • 10 ns event detection and reaction
  • Max.1.3 ns PWM resolution
  • Single, coupled and two coupled
  • operational modes
  • Up to 3 internal/external events per SMED
  • DALI (digital addressable lighting interface)
  • Interrupt driven hardware encoder
  • Bus frequency: 1.2, 2.4 or 4.8 kHz
  • IEC 60929 and IEC 62386 compliant plus
  • 24-bit frame extension
  • Configurable noise rejection filter
  • Reverse polarity on Tx/Rx lines
  • 4 analog comparators
  • 4 internal 4-bit references
  • 1 external reference
  • Less than 50 ns propagation time
  • Continuous comparison cycle
  • 8 analog-to-digital converters (ADCs)
  • 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
  • Sequencer functionality
  • Input impedance: 1 M
  • Configurable gain value: x 1 or x 4
  • Integrated microcontroller
  • Advanced STM8® core with Harvard
  • architecture and 3-stage pipeline
  • Max. fCPU: 16 MHz Memories
  • Flash and E2PROM with read while write
  • (RWW) and error correction code (ECC)
  • Program memory: 32 Kbytes Flash; data
  • retention 15 years at 85 °C after 10 kcycles at 25 °C
  • Data memory: 1 Kbyte true data E2PROM;
  • data retention:15 years at 85 °C after 100
  • kcycles at 85 °C
  • RAM: 2 Kbytes
  • ROM: 2 Kbytes
  • Clock management
  • Internal 96 MHz PLL
  • Low-power oscillator circuit for external
  • crystal resonator or direct clock input
  • Internal, user-trimmable 16 MHz RC and low-power 153.6 kHz RC oscillators
  • Clock security system with clock monitor
  • Basic peripherals
  • System and auxiliary timers
  • IWDG/WWDG watchdog, AWU, ITC
  • Reset and supply management
  • Multiple low-power modes (wait, slow, autowakeup,
  • Halt) with user definable clock
  • gating
  • Low consumption power-on and powerdown
  • reset
  • I/O
  • 12 multifunction bidirectional GPIO with
  • highly robust design, immune against
  • current injection
  • 6 fast digital input DIGIN, with configurable pull-up
  • Communication interfaces
  • UART asynchronous with SW flow control
  • I2C master/slave fast-slow speed rate
  • Operating temperature
  • –40 °C up to 105 °C.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
74279262SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 120 200 510 MHz 1350 0.3 Wide Band
74279269SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 1200 1500 150 MHz 650 0.7 Wide Band
Order Code Data­sheet Simu­lation
74279262SPEC
74279269SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples