1-30 of 595 reference designs
Filter values
ICE5BR2280BZ-1 | Demoboard EVAL_5BR2280BZ-1_700mA1, Rev. 1.0
Buck Converter
|
V
in
85-264 V
|
Output
15 V / 0.7 A
1ED020I12-B2 | Demoboard F3L75R12W1H3_B27, Rev. 1.0
Other Topology
1ED21271S65 | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
1ED21271S65F | Demoboard EVAL-1EDSIC-PFC-5KW, Rev. 1.1
Power Factor Correction
|
V
in
75-264 V
|
Output
400 V / 12.5 A
1ED3012MC12I | Demoboard EVAL-1ED3012MC12I-SIC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3-5.5 V
|
Outputs
18 V / 6.5 A, -3 V / 6.5 A
1ED3121Mx12H | Demoboard EVAL-1ED3121Mx12H, Rev. 1.0
Positive to Negative Converter
|
V
in
15.5-16.5 V
|
fsw
100 kHz
1ED3122MC12H | Demoboard REF-DR3KIMBGSIC2MA, Rev. 1.00
Motor Drive
1ED3122MU12H | Demoboard EVAL-1ED3122Mx12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.2-3.4 V
1ED3124MC12H | Demoboard REF-EV22KIZSICSYS
Full-Bridge Converter symmetrical isolated
|
V
in
380 V
|
Output
900 V / 50 A
1ED3124Mx12H | Demoboard EVAL-1ED3124Mx12H, Rev. 1.0
Positive to Negative Converter
|
V
in
15.5-16.5 V
|
fsw
100 kHz
1ED3142MC12H | Demoboard EVAL-1ED3142MC12H-SIC, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
fsw
50-695 kHz
|
Output
35 V
1ED3144MC12H | Demoboard EVAL-1ED3144MC12H-SIC, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
fsw
50-695 kHz
|
Output
35 V
1ED3145MC12H | Demoboard EVAL-1ED3145MC12H-SIC, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-15 V
|
fsw
50-695 kHz
|
Output
35 V
1ED3241MC12H | Demoboard EVAL-1ED3241MC12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-5 V
|
fsw
100 kHz
1ED3251MC12H | Demoboard EVAL-1ED3251MC12H, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3.3-5 V
|
fsw
100 kHz
|
Output
40 V / 18 A
1ED3321MC12H | Demoboard REF-CAV250KMT7INV, Rev. 1.0
Positive to Negative Converter
|
V
in
600-850 V
1ED3321MC12N | Demoboard EVAL-1ED3321MC12N, Rev. 1.2
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
Outputs
15 V / 6.5 A, 20 V / 6.5 A
1ED332x | Demoboard EVAL-1ED3321MC12N, Rev. 1.2
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-20 V
1ED3330MC12M | Demoboard EVAL-1ED3330MC12M-SIC, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
3-5.5 V
|
Outputs
-3 V / 6.5 A, 18 V / 6.5 A
1ED3491MU12M | Demoboard EVAL-1ED3491MX12M, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
1ED3491MU12M | Demoboard EVAL-1ED3491MX12M, Rev. 1.10
Half-Bridge Converter symmetrical isolated
|
V
in
3-6.5 V
1ED3491MU12M | Demoboard EVAL-1ED3491Mx12M, Rev. 2
Half-Bridge Converter symmetrical isolated
|
V
in
15-16 V
|
Outputs
-7.5 V / 0.17 A, -7.5 V / 0.17 A, 15 V / 0.17 A, 15 V / 0.17 A
1ED3890MC12M | Demoboard EVAL-FFXMR20KM1HDR, Rev. 1
Half-Bridge Converter symmetrical isolated
|
V
in
24 V
1ED3890MX12M | Demoboard EVAL-1ED3890MX12M, Rev. 1.4
Half-Bridge Converter symmetrical isolated
|
V
in
3.2-3.5 V
|
fsw
100 kHz
|
Output
40 V
1ED44171N01B | Demoboard REF-SHA35WRC2SYS, Rev. 3.0
Motor Drive
|
V
in
120-300 V
1ED44175, Rev. 1.0.1
Motor Drive
|
V
in
85-265 V
1ED44176N01F | Demoboard Eval-M5-E1B1245N-SiC, Rev. 1.0
Motor Drive
|
V
in
340-480 V
|
fsw
100 kHz
1EDC20H12AH | Demoboard EVAL-1EDC20H12AH-SIC, Rev. 1.20
Half-Bridge Converter symmetrical isolated
|
V
in
15.5-16.5 V
|
fsw
100 kHz
1EDC20I12AH | Demoboard REF-DAB11KIZSICSYS, Rev. 1.1
Flyback Converter
|
V
in
300-900 V
|
fsw
40-250 kHz
|
Output
20 V / 2 A
1EDC20I12MH | Demoboard REF-SIC-D2PAK-BP, Rev. 2.0
Half-Bridge Converter symmetrical isolated
|
V
in
-0.3-18 V
1
2
3
4
5
...
20
next
Cart
Your cart is empty.
Get samples and quotes